SUPER-FLEX® Heavy Duty Water Suction Hose, Series 7325 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SUPER-FLEX® Heavy Duty Water Suction Hose, Series 7325

SUPER-FLEX® Heavy Duty Water Suction Hose, Series 7325

Super-Flex Heavy Duty Water Suction Hose is designed for water transfer in applications to 212°F and 300 psi, Series 7325.

Technical Specifications

  • Design Factor: 4:1
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Specifications Met: n/a
  • Weight: 1.07 to 2.39 lb/ft, 1.59 to 3.56 kg/m
  • Maximum Operating Pressure: 2.1 MPa, 300 psi, 20.7 bar
  • Vacuum Pressure Rating: 29 inch-Hg, 737 mm-Hg, Full
  • Minimum Bend Radius: 152.4 to 304.8 mm, 6 to 12 inch
  • Application: Water
  • Nominal Hose Inside Diameter: 40 to 80 mm
  • Inside Diameter: 1-1/2 to 3 inch, 38.1 to 76.2 mm
  • Size: -24 to -48
  • Hose Reinforcement Material: 4 Plies of Textile with Wire Helix
  • Outside Diameter: 2.094 to 3.700 inch, 53.2 to 94.0 mm
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Length per Package: 100 ft
  • Base number: 7325
  • Cover Structure: Wrapped
  • Cover Color: Black

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7325 Super-Flex Heavy Duty Water Suction Hose provides superior high pressure, heavy duty service across multiple applications. The durable construction provides crush resistance and kink resistance for unimpeded flow, flexibility for easy handling and resistance to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Construction
• General Industrial
• Surface Mining

Features/Benefits:
• Tube: Black EPDM for versatile service to 212°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black EPDM for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

Applications:
- media
• Alkalies
• Brine
• Glycols
• Herbicides
• Mild chemicals
• Slurries
• Water
- usage
• Irrigation
• Pumps
pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch)
7325-1500 1-1/2
7325-2000 2
7325-2500 2-1/2
7325-3000 3

687PDC
687583