Standard Duty Water Suction Hose, Series 7392E | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Standard Duty Water Suction Hose, Series 7392E

Standard Duty Water Suction Hose, Series 7392E

Standard Duty Water Suction Hose is designed for water transfer in applications to 180°F and 150 psi, Series 7392E

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Synthetic Rubber
  • Specifications Met: n/a
  • Weight: 0.72 to 3.71 lb/ft, 1.07 to 5.53 kg/m
  • Maximum Operating Pressure: 100 to 150 psi, 6.9 to 19.3 bar, 0.7 to 1.0 MPa
  • Vacuum Pressure Rating: 29 inch-Hg, 737 mm-Hg, Full
  • Nominal Hose Inside Diameter: 40 to 150 mm
  • Minimum Bend Radius: 6 to 30 inch, 152.4 to 762 mm
  • Application: Water
  • Inside Diameter: 1-1/2 to 6 inch, 38.1 to 152.4 mm
  • Design Factor: n/a
  • Hose Reinforcement Material: 2 Plies of Textile with Wire Helix
  • Outside Diameter: 1.9 to 6.6 inch, 48.0 to 168.3 mm
  • Size: -24 to -96
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Length per Package: 100 ft
  • Base number: 7392E
  • Cover Structure: Wrapped
  • Cover Color: Black
  • Hose Inner Tube Material: Black, Synthetic Rubber

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7392E Standard Duty Water Suction Hose provides economical medium pressure, standard duty service across multiple applications. The lightweight construction provides crush resistance and kink resistance for unimpeded flow, flexibility for easy handling and resistance to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Construction
• General Industrial
• Surface Mining

Features/Benefits:
• Tube: Black synthetic rubber for versatile service to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black synthetic rubber for resistance to abrasion, cuts, gouging, scuffs and weathering resistance.

Applications:
• Brine
• Glycols
• Slurries
• Water
• Irrigation
• Pumps

Safety/Technical:
• Click here to access CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch)
7392E-1500 1-1/2
7392E-2000 2
7392E-2500 2-1/2
7392E-3000 3
7392E-4000 4
7392E-6000 6

687PDC
687583