GULLY WASHER® PVC Standard Duty Lay Flat Water Discharge Hose, Series 7541 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
GULLY WASHER® PVC Standard Duty Lay Flat Water Discharge Hose, Series 7541

GULLY WASHER® PVC Standard Duty Lay Flat Water Discharge Hose, Series 7541

Gully Washer PVC Standard Duty Lay Flat Water Discharge Hose is designed for water transfer in applications to 140°F and 70 psi, Series 7541

Technical Specifications

  • Cover Material: PVC
  • Application: Water
  • Specifications Met: n/a
  • Maximum Operating Pressure: 0.3 to 0.6 MPa, 40 to 80 psi, 2.8 to 5.5 bar
  • Inside Diameter: 1-1/2 to 8 inch, 38.1 to 204.0 mm
  • Package Type: Coil
  • Hose Reinforcement Material: 3 Plies of Textile
  • Nominal Hose Inside Diameter: 40 to 200 mm
  • Size: -24 to -128
  • Outside Diameter: 1.602 to 8.140 inch, 40.7 to 206.8 mm
  • Hose Inner Tube Material: Black, Nitrile/PVC
  • Cover Color: Blue
  • Cover Structure: Smooth
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Weight: 0.14 to 1.28 lb/ft, 0.21 to 1.91 kg/m
  • Length per Package: 300 ft
  • Minimum Bend Radius: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7541 Gully Washer PVC Standard Duty Lay Flat Water Discharge Hose is lightweight and rolls up flat for easy handling, storage and transportation. The distinctive blue cover is easy to identify and resistant to abrasion and weathering for maximum performance.

Markets:
• Agriculture
• Construction
• General Industrial
• Surface Mining

Features/Benefits:
• Tube: Blue nitrile/PVC for economical service to 140°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Blue PVC for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Lengths: Available in 300-foot continuous lengths for maximum versatility in application and efficient inventory management.

Applications:
- media
• Mild chemicals
• Slurries
• Water
- usage
• Drainage systems
• Irrigation
• Pumps

Safety/Technical:
• Design Factor: 3:1

Warnings:
• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7541-1501 1-1/2 80
7541-2001 2 80
7541-2501 2-1/2 65
7541-3001 3 60
7541-4001 4 45
7541-6001 6 40
7541-8001 8 40

687PDC
687583