MegaBond Nominal Melt Blown Filter Cartridges | Economic High-Purity Design | #MBN5M40


LOADING IMAGES
MBN5M40

MegaBond Nominal Melt Blown Filter Cartridges | Economic High-Purity Design | #MBN5M40

MegaBond™ Nominal melt blown filter cartridges are the most economical high purity filter cartridges available. Featuring a graded density matrix of uniform polypropylene fibers, the filter provides consistent filtration for a variety of fluid


Technical Specifications

  • Seal Material: None
  • Micron Rating (µm): 5
  • End Cap Configuration: DOE without gaskets
  • Length (inch): 40
  • Brand: Parker
  • Industry: Inks, Paints and Coatings
  • Function: Clarification/Prefiltration/Polishing
  • Media: Polypropylene
  • Filter Construction: Melt Blown/Spunbonded
  • Outside Diameter: 2-7/16 inch
  • End Cap Material: N/A
  • Flow Rate: 5 gal/min per 10 inch Cartridge Equivalent
Safety Warning

Item Information

MegaBond™ Nominal (MBN) filter cartridges are the most economical high purity filter cartridges available. Featuring a graded density matrix of uniform polypropylene fibers, the MBN provides consistent filtration for a wide variety of fluids. No fiber finish or surfactants are present to generate extractables leading to foaming or other undesirable effects on the filtrate.
Available in nominal ratings of 0.5, 1, 5, 10, 25, 50 and 75 micron.
Features/Benefits
• Thermally bonded melt blown fiber matrix provides dimensionally stable construction
• Continuous fiber matrix prevents media migration and ensures consistent quality filtration performance
• Finish-free construction provides optimum fluid purity and eliminates foaming condition
• Superior inter-layer bonding eliminates contaminant unloading and channeling
• FDA grade polypropylene (DOE only) designed to conform to ANSI/NSF42 & NSF61 standards
• Narrow range fiber size optimizes consistency of filtration performance
• Polypropylene construction provides broad chemical compatibility for a variety of applications
• All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• Single component construction simplifies compatibility options and provides easy disposal

Applications
• Photographic Chemical Filtration
• DI Water Filtration
• Plating Solution Filtration
• R.O. Pre-filtration
• Membrane Pre-filtration
• Organic Solvent Filtration
• Oil field Fluid Filtration
• Bleach Filtration
• Potable Water Filtration
• Chemical Processing Fluid Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945