Poly-Mate Plus Pleated Depth Filter Cartridge | High Surface Area and High Efficiency All-Polypropylene Design | #PMP050-10AN-TF


LOADING IMAGES
PMP050-10AN-TF

Poly-Mate Plus Pleated Depth Filter Cartridge | High Surface Area and High Efficiency All-Polypropylene Design | #PMP050-10AN-TF

Poly-Mate™ Plus Pleated Depth Filter Cartridges, made of pleated polypropylene microfiber, provide high efficiency and high purity filtration making them an ideal membrane pre-filter or cost-effective alternative to membrane cartridges.


Technical Specifications

  • Micron Rating (µm): 5
  • Seal Material: Buna-N
  • Core: Polypropylene
  • Special Options: No Option
  • End Cap Configuration: 222 O-Ring/Fin
  • Length (inch): 10
  • Brand: Parker
  • Industry: Industrial
  • Function: Clarification/Prefiltration/Polishing
  • Media: Polypropylene
  • Filter Construction: Pleated Depth
  • End Cap Material: Polypropylene
  • Core Type: Polypropylene
  • Hose Reinforcement Material & Structure: Polypropylene
  • Flow Rate: 10 gal/min per 10 inch Length Max.
Safety Warning

Item Information

Poly-Mate™ Plus Filter Cartridges, made of pleated polypropylene microfiber, provide high efficiency and high purity filtration. The high efficiency of the Poly-Mate Plus line makes it an ideal membrane pre-filter or cost-effective alternative to membrane cartridges in a wide range of applications.
Poly-Mate Plus Pleated Cartridges are available in the following pore sizes (nominal rating at 90%): 0.25μm, 0.45μm, 0.8μm, 2.0μm, 3.0μm, 5.0μm, 30.0μm, 50.0μm, 100.0μm.
Features/Benefits
• Increased filtration area for longer life
• Higher flow rates for increased bath turn over
• Wet-pack option for quick installation
• Ultraclean wet-pack option for absolute cleanliness
• All-fluoropolymer for most maximum chemical resistance
• 100% integrity tested for consistent quality
• All-polypropylene media and construction meet a broad range of performance requirements
• One-piece integral construction is 100% bonded for maximum cartridge integrity
• High surface area design provides superior flow rates and extended service life
• All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• Fixed pore construction provides ultimate particle retention
• Major end seal options are available to fit most standard vessels
• Poly-Mate Plus cartridges are non-fiber releasing and ensure consistent quality filtration performance

Applications
• DI Water Filtration
• Process Water Filtration
• Magnetic Media Filtration
• Plating Chemical Filtration
• Membrane Pre-filter

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Bioscience Filtration

N.A. | Oxnard CA USA

bwf.oxn.support@support.parker.com

EMEA | Birtley UK

befe.birtley.support@support.parker.com

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945