Quick Coupling with European Profile, Series 10/11/12 | Product Series

Filter by

    No filters selected

Diameter Nominal (DN)

Coupling Half

Connection Type

Connection Size

Function

Length (mm)

Body Material

Special Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick Coupling with European Profile, Series 10/11/12

Quick Coupling with European Profile, Series 10/11/12

Quick coupling system with nominal diameter 6/9/13 for tempering and cooling applications up to 15 bar. Coupling system with European profile. Available made of brass.

Technical Specifications

  • Minimum Operating Temperature: -15 °C
  • Hex Size: 9 up to 30 mm
  • Application: Mold
  • Brand: Rectus
  • Diameter: Nominal: 6.0, 9.0 or 13 mm
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Interchange Type: Europe
  • Maximum Operating Pressure: 210 psi, 15 bar
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Media: Water
  • Valve Type: No Valve, Poppet
  • Outside Diameter: 9 up to 32 mm
  • Seal Material: FKM
Safety Warning

Full Product Description

Parker's Quick Coupling Series 10/11/12 were especially developed for connecting coolant lines and injection molds. These series stands out for their convenient, single-handed operation and a reliable O-ring seal. Series 10/11/12 is widely used in Europe.

This coupling series is available in single shut-off, double shut-off or straight-through versions and is also available with SAFE-LOCK™-technology. The straight-through couplings are equipped with nickel plated sleeves for quick and accurate visual differentiation. The angular connections prevent kinks from forming in the hose.

Markets:
- Industrial

Features/Benefits:
- Single-hand operation for easy and fast connection
- SAFE-LOCK™-technology reliably prevents accidental uncoupling of the system under pressure

Applications:
- Mold cooling
- Cooling and tempering lines

Related Documents

×
Products Diameter Nominal (DN) Coupling Half Connection Type Connection Size Function Length (mm) Body Material Special Options
10KBAM14MVX 6 Coupler Male Metric 14x1.5 MM Double Shut-Off 48 Brass n/a
10KFAM14MVX 6 Coupler Male Metric 14x1.5 MM Straight-Through 48 Brass n/a
10KBAW13MVX 6 Coupler Male BSPP G 1/4 Double Shut-Off 48 Brass n/a
10KFAW13MVX 6 Coupler Male BSPP G 1/4 Straight-Through 48 Brass n/a
10KB AW17 MVX 6 Coupler Male BSPP G 3/8 Double Shut-Off 48 Brass n/a
10KFAW17MVX 6 Coupler Male BSPP G 3/8 Straight-Through 48 Brass n/a
11KBAW13MVX 9 Coupler Male BSPP G 1/4 Double Shut-Off 51.5 Brass n/a
11KFAW13MVX 9 Coupler Male BSPP G 1/4 Straight-Through 51.5 Brass n/a
11KBAM16MVX 9 Coupler Male Metric 16x1.5 MM Double Shut-Off 51.5 Brass n/a
11KFAM16MVX 9 Coupler Male Metric 16x1.5 MM Straight-Through 51.5 Brass n/a
11KBAW17MVX 9 Coupler Male BSPP G 3/8 Double Shut-Off 51.5 Brass n/a
11KFAW17MVX 9 Coupler Male BSPP G 3/8 Straight-Through 51.5 Brass n/a
11KBAW21MVX 9 Coupler Male BSPP G 1/2 Double Shut-Off 51.5 Brass n/a
11KFAW21MVX 9 Coupler Male BSPP G 1/2 Straight-Through 51.5 Brass n/a
12KBAW21MVX 13 Coupler Male BSPP G 1/2 Double Shut-Off 74 Brass n/a
12KFAW21MVX 13 Coupler Male BSPP G 1/2 Straight-Through 74 Brass n/a
12KBAM24MVX 13 Coupler Male Metric 24x1.5 MM Double Shut-Off 78 Brass n/a
12KFAM24MVX 13 Coupler Male Metric 24x1.5 MM Straight-Through 78 Brass n/a
12KBAW26MVX 13 Coupler Male BSPP G 3/4 Double Shut-Off 78 Brass n/a
12KFAW26MVX 13 Coupler Male BSPP G 3/4 Straight-Through 78 Brass n/a
10KBAW13MVXSL 6 Coupler Male BSPP G 1/4 Double Shut-Off 52.5 Brass Safety Locking
10KFAW13MVXSL 6 Coupler Male BSPP G 1/4 Straight-Through 52.5 Brass Safety Locking
10KBAM14MVXSL 6 Coupler Male Metric 14x1.5 MM Double Shut-Off 52.5 Brass Safety Locking
10KFAM14MVXSL 6 Coupler Male Metric 14x1.5 MM Straight-Through 52.5 Brass Safety Locking
10KBAW17MVXSL 6 Coupler Male BSPP G 3/8 Double Shut-Off 52.5 Brass Safety Locking
10KFAW17MVXSL 6 Coupler Male BSPP G 3/8 Straight-Through 52.5 Brass Safety Locking
11KBAW13MVXSL 9 Coupler Male BSPP G 1/4 Double Shut-Off 62 Brass Safety Locking
11KFAW13MVXSL 9 Coupler Male BSPP G 1/4 Straight-Through 62 Brass Safety Locking
11KBAM16MVXSL 9 Coupler Male Metric 16x1.5 MM Double Shut-Off 62 Brass Safety Locking
11KFAM16MVXSL 9 Coupler Male Metric 16x1.5 MM Straight-Through 62 Brass Safety Locking
11KBAW17MVXSL 9 Coupler Male BSPP G 3/8 Double Shut-Off 62 Brass Safety Locking
11SFTF13MXX 9 Plug Hose Barb 13 MM Straight-Through 41 Brass n/a
12SFTF13MXX 13 Plug Hose Barb 13 MM Straight-Through 61 Brass n/a
12SFTF19MXX 13 Plug Hose Barb 19 MM Straight-Through 61 Brass n/a
10VN1010MXX 6 Plug continuous Male Thread G 1/8 n/a 100 Brass n/a
10VN1310MXX 6 Plug continuous Male Thread G 1/4 n/a 100 Brass n/a
11VN1310MXX 9 Plug continuous Male Thread G 1/4 n/a 100 Brass n/a
11VN1710MXX 9 Plug continuous Male Thread G 3/8 n/a 100 Brass n/a
10VNXX063MXX 6 Extension Plug without Thread n/a n/a 63 Brass n/a
10VNXX10MXX 6 Extension Plug without Thread n/a n/a 100 Brass n/a
10VNXX12MXX 6 Extension Plug without Thread n/a n/a 120 Brass n/a
10VNXX24MXX 6 Extension Plug without Thread n/a n/a 240 Brass n/a
10VNXX36MXX 6 Extension Plug without Thread n/a n/a 360 Brass n/a
11VNXX15MXX 9 Extension Plug without Thread n/a n/a 150 Brass n/a
11VNXX30MXX 9 Extension Plug without Thread n/a n/a 300 Brass n/a
11VNXX45MXX 9 Extension Plug without Thread n/a n/a 450 Brass n/a
12VNXX50MXX 13 Extension Plug without Thread n/a n/a 500 Brass n/a
12VNXX80MXX 13 Extension Plug without Thread n/a n/a 800 Brass n/a
11KFAW17MVXSL 9 Coupler Male BSPP G 3/8 Straight-Through 62 Brass Safety Locking
11KBAW21MVXSL 9 Coupler Male BSPP G 1/2 Double Shut-Off 65 Brass Safety Locking
11KFAW21MVXSL 9 Coupler Male BSPP G 1/2 Straight-Through 65 Brass Safety Locking
10KBAR13MVX 6 Coupler Male BSPT 90° G 1/4 Double Shut-Off 47 Brass n/a
10KFAR13MVX 6 Coupler Male BSPT 90° G 1/4 Straight-Through 47 Brass n/a
10KBAR14MVX 6 Coupler Male BSPT 90° M14x1.5 Double Shut-Off 47 Brass n/a
10KFAR14MVX 6 Coupler Male BSPT 90° M14x1.5 Straight-Through 47 Brass n/a
11KBAR16MVX 9 Coupler Male BSPT 90° M16x1.5 Double Shut-Off 53.5 Brass n/a
11KFAR16MVX 9 Coupler Male BSPT 90° 16x1.5 MM Straight-Through 53.5 Brass n/a
12KBAR24MVX 13 Coupler Male BSPT 90° 24x1.5 MM Double Shut-Off 80 Brass n/a
12KFAR24MVX 13 Coupler Male BSPT 90° 24x1.5 MM Straight-Through 80 Brass n/a
10KBAH13MVX 6 Coupler Male BSPT 45° G 1/4 Double Shut-Off 47 Brass n/a
10KFAH13MVX 6 Coupler Male BSPT 45° G 1/4 Straight-Through 47 Brass n/a
10KBAH14MVX 6 Coupler Male BSPT 45° M14x1.5 Double Shut-Off 47 Brass n/a
10KFAH14MVX 6 Coupler Male BSPT 45° 14x1.5 MM Straight-Through 47 Brass n/a
11KBAH16MVX 9 Coupler Male BSPT 45° 16x1.5 MM Double Shut-Off 53.5 Brass n/a
11KFAH16MVX 9 Coupler Male BSPT 45° M16x1.5 Straight-Through 53.5 Brass n/a
12KBAH24MVX 13 Coupler Male BSPT 45° 24x1.5 MM Double Shut-Off 80 Brass n/a
12KFAH24MVX 13 Coupler Male BSPT 45° M24x1.5 Straight-Through 80 Brass n/a
10KBIW13MVX 6 Coupler Female BSPP G 1/4 Double Shut-Off 41 Brass n/a
10KFIW13MVX 6 Coupler Female BSPP G 1/4 Straight-Through 41 Brass n/a
10KBIW17MVX 6 Coupler Female BSPP G 3/8 Double Shut-Off 45 Brass n/a
10KFIW17MVX 6 Coupler Female BSPP G 3/8 Straight-Through 45 Brass n/a
11KBIW13MVX 9 Coupler Female BSPP G 1/4 Double Shut-Off 46.5 Brass n/a
11KFIW13MVX 9 Coupler Female BSPP G 1/4 Straight-Through 46.5 Brass n/a
11KBIM16MVX 9 Coupler Female Metric 16x1.5 MM Double Shut-Off 46.5 Brass n/a
11KFIM16MVX 9 Coupler Female Metric 16x1.5 MM Straight-Through 46.5 Brass n/a
11KBIW17MVX 9 Coupler Female BSPP G 3/8 Double Shut-Off 46.5 Brass n/a
11KFIW17MVX 9 Coupler Female BSPP G 3/8 Straight-Through 46.5 Brass n/a
10KBTF09MVX 6 Coupler Hose Barb 9 MM Double Shut-Off 52 Brass n/a
10KFTF09MVX 6 Coupler Hose Barb 9 MM Straight-Through 52 Brass n/a
11KBTF13MVX 9 Coupler Hose Barb 13 MM Double Shut-Off 61.5 Brass n/a
11KFTF13MVX 9 Coupler Hose Barb 13 MM Straight-Through 61.5 Brass n/a
12KBTF19MVX 13 Coupler Hose Barb 19 MM Double Shut-Off 90 Brass n/a
12KFTF19MVX 13 Coupler Hose Barb 19 MM Straight-Through 90 Brass n/a
10KBTF09MVXSL 6 Coupler Hose Barb 9 MM Double Shut-Off 60 Brass Safety Locking
10KFTF09MVXSL 6 Coupler Hose Barb 9 MM Straight-Through 60 Brass Safety Locking
11KBTF13MVXSL 9 Coupler Hose Barb 13 MM Double Shut-Off 71 Brass Safety Locking
11KFTF13MVXSL 9 Coupler Hose Barb 13 MM Straight-Through 71 Brass Safety Locking
10KBTR09MVX 6 Coupler Hose Barb 90° 9 MM Double Shut-Off 41 Brass n/a
10KFTR09MVX 6 Coupler Hose Barb 90° 9 MM Straight-Through 41 Brass n/a
11KBTR13MVX 9 Coupler Hose Barb 90° 13 MM Double Shut-Off 51 Brass n/a
11KFTR13MVX 9 Coupler Hose Barb 90° 13 MM Straight-Through 51 Brass n/a
12KBTR19MVX 13 Coupler Hose Barb 90° 19 MM Double Shut-Off 78 Brass n/a
12KFTR19MVX 13 Coupler Hose Barb 90° 19 MM Straight-Through 78 Brass n/a
10KBTR09MVXSL 6 Coupler Hose Barb 90° 9 MM Double Shut-Off 53.5 Brass Safety Locking
10KFTR09MVXSL 6 Coupler Hose Barb 90° 9 MM Straight-Through 53.5 Brass Safety Locking
11KBTR13MVXSL 9 Coupler Hose Barb 90° 13 MM Double Shut-Off 63.5 Brass Safety Locking
11KFTR13MVXSL 9 Coupler Hose Barb 90° 13 MM Straight-Through 63.5 Brass Safety Locking
10KBTH09MVX 6 Coupler Hose Barb 45° 9 MM Double Shut-Off 52 Brass n/a
10KFTH09MVX 6 Coupler Hose Barb 45° 9 MM Straight-Through 52 Brass n/a
11KBTH13MVX 9 Coupler Hose Barb 45° 13 MM Double Shut-Off 51 Brass n/a
11KFTH13MVX 9 Coupler Hose Barb 45° 13 MM Straight-Through 51 Brass n/a
12KBTH19MVX 13 Coupler Hose Barb 45° 19 MM Double Shut-Off 78 Brass n/a
12KFTH19MVX 13 Coupler Hose Barb 45° 19 MM Straight-Through 78 Brass n/a
10KBTH09MVXSL 6 Coupler Hose Barb 45° 9 MM Double Shut-Off 60 Brass Safety Locking
10KFTH09MVXSL 6 Coupler Hose Barb 45° 9 MM Straight-Through 60 Brass Safety Locking
11KBTH13MVXSL 9 Coupler Hose Barb 45° 13 MM Double Shut-Off 60.5 Brass Safety Locking
11KFTH13MVXSL 9 Coupler Hose Barb 45° 13 MM Straight-Through 60.5 Brass Safety Locking
10SFAM08MXX 6 Plug Male Metric 8x0.75 MM Straight-Through 24 Brass n/a
10SFAM08RXX 6 Plug Male Metric 8x0.75 MM Straight-Through 24 Stainless Steel 303 n/a
10SFAM10MXX 6 Plug Male Metric 10x1.0 MM Straight-Through 24 Brass n/a
10SFAM10RXX 6 Plug Male Metric 10x1.0 MM Straight-Through 24 Stainless Steel 303 n/a
10SFAW10MXN 6 Plug Male BSPP G 1/8 Straight-Through 24 Brass n/a
10SFAW10RXX 6 Plug Male BSPP G 1/8 Straight-Through 24 Stainless Steel 303 n/a
10SFAM12MXX 6 Plug Male Metric 12x1.5 MM Straight-Through 27 Brass n/a
10SBAW13MVN 6 Plug Male BSPP G 1/4 Double Shut-Off 29 Brass n/a
10SFAW13MXN 6 Plug Male BSPP G 1/4 Straight-Through 26 Brass n/a
10SFAW13RXX 6 Plug Male BSPP G 1/4 Straight-Through 26 Stainless Steel 303 n/a
10SBAM14MVX 6 Plug Male Metric 14x1.5 MM Double Shut-Off 29 Brass n/a
10SFAM14MXX 6 Plug Male Metric 14x1.5 MM Straight-Through 26 Brass n/a
10SFAW17MXN 6 Plug Male BSPP G 3/8 Straight-Through 30 Brass n/a
11SFAW10MXN 9 Plug Male BSPP G 1/8 Straight-Through 25 Brass n/a
11SBAW13MVN 9 Plug Male BSPP G 1/4 Double Shut-Off 31 Brass n/a
11SFAW13MXN 9 Plug Male BSPP G 1/4 Straight-Through 26 Brass n/a
11SFAW13RXX 9 Plug Male BSPP G 1/4 Straight-Through 26 Stainless Steel 303 n/a
11SFAM14MXX 9 Plug Male Metric 14x1.5 MM Straight-Through 26 Brass n/a
11SBAM16MVX 9 Plug Male Metric 16x1.5 MM Double Shut-Off 30 Brass n/a
11SFAM16MXX 9 Plug Male Metric 16x1.5 MM Straight-Through 26 Brass n/a
11SBAW17MVN 9 Plug Male BSPP G 3/8 Double Shut-Off 30 Brass n/a
11SFAW17MXN 9 Plug Male BSPP G 3/8 Straight-Through 26 Brass n/a
11SFAW17RXX 9 Plug Male BSPP G 3/8 Straight-Through 26 Stainless Steel 303 n/a
12SFAW21MXN 13 Plug Male BSPP G 1/2 Straight-Through 47 Brass n/a
12SBAM24MVX 13 Plug Male Metric 24x1.5 MM Double Shut-Off 51 Brass n/a
12SFAM24MXX 13 Plug Male Metric 24x1.5 MM Straight-Through 51 Brass n/a
12SBAW26MVN 13 Plug Male BSPP G 3/4 Double Shut-Off 51 Brass n/a
12SFAW26MXN 13 Plug Male BSPP G 3/4 Straight-Through 51 Brass n/a
10SFAR08MXX 6 Plug Male BSPT 90° 8x0.75 MM Straight-Through 27 Brass n/a
10SFAR10MXX 6 Plug Male BSPT 90° G 1/8 Straight-Through 27 Brass n/a
10SFAR10MXN 6 Plug Male BSPT 90° G 1/8 Straight-Through 27 Brass n/a
10SFAR13MXN 6 Plug Male BSPT 90° G 1/4 Straight-Through 27 Brass n/a
11SFAR13MXN 9 Plug Male BSPT 90° G 1/4 Straight-Through 34 Brass n/a
11SFAR14MXX 9 Plug Male BSPT 90° 14x1.5 MM Straight-Through 34 Brass n/a
11SFAR17MXN 9 Plug Male BSPT 90° G 3/8 Straight-Through 34 Brass n/a
12SFAR21MXN 13 Plug Male BSPT 90° G 1/2 Straight-Through 47 Brass n/a
12SFAR24MXX 13 Plug Male BSPT 90° M24x1.5 Straight-Through 47 Brass n/a
10SFIW10MXN 6 Plug Female BSPP G 1/8 Straight-Through 24 Brass n/a
10SFIW13MXN 6 Plug Female BSPP G 1/4 Straight-Through 27 Brass n/a
11SFIW13MXN 9 Plug Female BSPP G 1/4 Straight-Through 33 Brass n/a
10SFTF09MXX 6 Plug Hose Barb 9 MM Straight-Through 38 Brass n/a
11SFTF09MXX 9 Plug Hose Barb 9 MM Straight-Through 41 Brass n/a
10KBAH13MVXSV 6 Coupler Male BSPT 45° G 1/4 Double Shut-Off 52.5 Brass Safety Locking
11KBAM16MVXSV 9 Coupler Male Metric 16x1.5 MM Double Shut-Off 59.5 Brass n/a
11KBAR16MVXSV 9 Coupler Male BSPT 90° 16x1.5 MM Double Shut-Off 61.5 Brass Safety Locking
11KBAW13MVXSV 9 Coupler Male BSPP G 1/4 Double Shut-Off 59.5 Brass Safety Locking
11KBAW17MVXSV 9 Coupler Male BSPP G 3/8 Double Shut-Off 59.5 Brass Safety Locking
11KBAW21MVXSV 9 Coupler Male BSPP G 1/2 Double Shut-Off 62.5 Brass Safety Locking
11KBPH10MVX 9 Coupler Hose Barb 45° 10 MM Double Shut-Off 51 Brass Push-Lok
11KBPH13MVX 9 Coupler Hose Barb 45° 13 MM Double Shut-Off 51 Brass Push-Lok
11KBPR10MVX 9 Coupler Hose Barb 90° 10 MM Double Shut-Off 56.5 Brass Push-Lok
11KBPR13MVX 9 Coupler Hose Barb 90° 13 MM Double Shut-Off 56.5 Brass Push-Lok
11KBTF13MVXSV 9 Coupler Hose Barb 13 MM Double Shut-Off 68.5 Brass Safety Locking
11KBTH13MVXSV 9 Coupler Hose Barb 45° 13 MM Double Shut-Off 56 Brass Safety Locking
11KBTP10MVX 9 Coupler Hose Barb 10 MM Double Shut-Off 61 Brass Push-Lok
11KBTP13MVX 9 Coupler Hose Barb 13 MM Double Shut-Off 64.5 Brass Push-Lok
11KBAH16MVXSV 9 Coupler Male BSPT 45° 16x1.5 MM Double Shut-Off 61.5 Brass Coupler with valve, Male Thread 45°
11KBTR13MVXSV 9 Coupler Hose Barb 90° 13 MM Double Shut-Off 56 Brass Safety Locking
11KFAM16MVXSV 9 Coupler Male Metric 16x1.5 MM Straight-Through 59.5 Brass Coupler without valve, Male Thread
11KFAR16MVXSV 9 Coupler Male BSPT 90° 16x1.5 MM Straight-Through 61.5 Brass Safety Locking
11KFAW13MVXSV 9 Coupler Male BSPP G 1/4 Straight-Through 59.5 Brass Safety Locking
11KFAW17MVXSV 9 Coupler Male BSPP G 3/8 Straight-Through 59.5 Brass Safety Locking
11KFAW21MVXSV 9 Coupler Male BSPP G 1/2 Straight-Through 62.5 Brass Safety Locking
11KFPH10MVX 9 Coupler Hose Barb 45° 10 MM Straight-Through 51 Brass Push-Lok
11KFPH13MVX 9 Coupler Hose Barb 45° 13 MM Straight-Through 51 Brass Push-Lok
11KFPR10MVX 9 Coupler Hose Barb 90° 10 MM Straight-Through 56.5 Brass Push-Lok
11KFPR13MVX 9 Coupler Hose Barb 90° 13 MM Straight-Through 56.5 Brass Push-Lok
11KFTF13MVXSV 9 Coupler Hose Barb 13 MM Straight-Through 68.5 Brass Safety Locking
11KFTH13MVXSV 9 Coupler Hose Barb 45° 13 MM Straight-Through 56 Brass Safety Locking
11KFTP10MVX 9 Coupler Hose Barb 10 MM Straight-Through 61 Brass Push-Lok
11KFTP13MVX 9 Coupler Hose Barb 13 MM Straight-Through 64.5 Brass Push-Lok
11KFAH16MVXSV 9 Coupler Male BSPT 45° 16x1.5 MM Straight-Through 61.5 Brass Safety Locking
10KFTR09MVXSV 6 Coupler Hose Barb 90° 9 MM Straight-Through 48.5 Brass Safety Locking
11KFTR13MVXSV 9 Coupler Hose Barb 90° 13 MM Straight-Through 56 Brass Safety Locking
10KFTP06MVX 6 Coupler Hose Barb 6 MM Straight-Through 50.5 Brass Push-Lok
10KBAH14MVXSV 6 Coupler Male BSPT 45° 14x1.5 MM Double Shut-Off 52.5 Brass Coupler with valve, Male Thread 45°
10KBAM14MVXSV 6 Coupler Male Metric 14x1.5 MM Double Shut-Off 51 Brass Coupler with valve, Male Thread
10KBAR13MVXSV 6 Coupler Male BSPT 90° G 1/4 Double Shut-Off 52.5 Brass Coupler with valve, Male Thread 90°
10KBAR14MVXSV 6 Coupler Male BSPT 90° 14x1.5 MM Double Shut-Off 52.5 Brass n/a
10KBAW13MVXSV 6 Coupler Male BSPP G 1/4 Double Shut-Off 51 Brass Safety Locking
10KBAW17MVX 6 Coupler Male BSPP G 3/8 Double Shut-Off 48 Brass n/a
10KFTP10MVX 6 Coupler Hose Barb 10 MM Straight-Through 54 Brass Push-Lok
10KBPH06MVX 6 Coupler Hose Barb 45° 6 MM Double Shut-Off 41 Brass Push-Lok
10KBPH10MVX 6 Coupler Hose Barb 45° 10 MM Double Shut-Off 41 Brass Push-Lok
10KBPR06MVX 6 Coupler Hose Barb 90° 6 MM Double Shut-Off 46 Brass Push-Lok
10KBPR10MVX 6 Coupler Hose Barb 90° 10 MM Double Shut-Off 46 Brass Push-Lok
10KBTF09MVXSV 6 Coupler Hose Barb 9 MM Double Shut-Off 57.5 Brass n/a
10KBTH09MVXSV 6 Coupler Hose Barb 45° 9 MM Double Shut-Off 46.5 Brass n/a
10KBTP06MVX 6 Coupler Hose Barb 6 MM Double Shut-Off 50.5 Brass Push-Lok
10KBAW17MVXSV 6 Coupler Male BSPP G 3/8 Double Shut-Off 51 Brass Safety Locking
10KBTR09MVXSV 6 Coupler Hose Barb 90° 9 MM Double Shut-Off 48.5 Brass n/a
10KFAH13MVXSV 6 Coupler Male BSPT 45° G 1/4 Straight-Through 52.5 Brass n/a
10KFAH14MVXSV 6 Coupler Male BSPT 45° 14x1.5 MM Straight-Through 52.5 Brass n/a
10KFAM14MVXSV 6 Coupler Male Metric 14x1.5 MM Straight-Through 51 Brass n/a
10KFAR13MVXSV 6 Coupler Male BSPT 90° G 1/4 Straight-Through 52.5 Brass n/a
10KFAR14MVXSV 6 Coupler Male BSPT 90° 14x1.5 MM Straight-Through 52.5 Brass n/a
10KFAW13MVXSV 6 Coupler Male BSPP G 1/4 Straight-Through 51 Brass n/a
10KFAW17MVXSV 6 Coupler Male BSPP G 3/8 Straight-Through 51 Brass n/a
10KFPH06MVX 6 Coupler Hose Barb 45° 6 MM Straight-Through 41 Brass Push-Lok
10KFPH10MVX 6 Coupler Hose Barb 45° 10 MM Straight-Through 41 Brass Push-Lok
10KFPR06MVX 6 Coupler Hose Barb 90° 6 MM Straight-Through 46 Brass Push-Lok
10KFPR10MVX 6 Coupler Hose Barb 90° 10 MM Straight-Through 46 Brass Push-Lok
10KFTF09MVXSV 6 Coupler Hose Barb 9 MM Straight-Through 57.5 Brass Safety Locking
10KFTH09MVXSV 6 Coupler Hose Barb 45° 9 MM Straight-Through 46.5 Brass Safety Locking
10KBTP10MVX 6 Coupler Hose Barb 10 MM Double Shut-Off 54 Brass Push-Lok
11KBUK125MVX 9 Coupler n/a n/a Double Shut-Off 125 Brass n/a
11KBUK250MVX 9 Coupler n/a n/a Double Shut-Off 250 Brass n/a

687PDC
A43098