Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Quick coupling system with nominal diameter 6/9/12/16 for tempering and cooling applications up to 20 bar. Coupling system with Frenchmatic I profile. Available made of brass/steel.
| Compliance, Certifications & Safety |
|---|
| Certificate of conformity - 2014 68 EU_connectic |
| Safety instructions Quick Couplings |
| Literature and Reference Materials |
|---|
| Parker Legris Rectus - General Catalogue |
| Catalogue Page Parker Rectus Series 6006/6009/6012/6016 |
| Products | Diameter Nominal (DN) | Type | Valving | Connection Type | Connection Thread Size (inch) | Hose I.D. |
|---|---|---|---|---|---|---|
| 6006KBAW13MVN | 6 | Coupling | with | Male Thread | 1/4 | na |
| 6009KBAW17MVN | 9 | Coupling | with | Male Thread | 3/8 | na |
| 6012KBAW21MVN | 12 | Coupling | with | Male Thread | 1/2 | na |
| 6016KBAW26MVN | 16 | Coupling | with | Male Thread | 3/4 | na |
| 6006KBIW13MVN | 6 | Coupling | with | Female Thread | 1/4 | na |
| 6009KBIW17MVN | 9 | Coupling | with | Female Thread | 3/8 | na |
| 6012KBIW21MVN | 12 | Coupling | with | Female Thread | 1/2 | na |
| 6016KBIW26MVN | 16 | Coupling | with | Female Thread | 3/4 | na |
| 6006KBTF08MVN | 6 | Coupling | with | Hose Barb | na | 8 |
| 6009KBTF12MVN | 9 | Coupling | with | Hose Barb | na | 12 |
| 6012KBTF16MVN | 12 | Coupling | with | Hose Barb | na | 16 |
| 6016KBTF19MVN | 16 | Coupling | with | Hose Barb | na | 19 |
| 6006KBTR08MVN | 6 | Coupling | with | Hose Barb 90° | na | 8 |
| 6009KBTR10MVN | 9 | Coupling | with | Hose Barb 90° | na | 10 |
| 6009KBTR12MVN | 9 | Coupling | with | Hose Barb 90° | na | 12 |
| 6009SBAW21MVN | 9 | Plug | with | Male Thread | 1/2 | na |
| 6009SFAW21MXN | 9 | Plug | without | Male Thread | 1/2 | na |
| 6012SFAK21MXN | 12 | Plug | without | Male Thread | 1/2 | na |
| 6012SBAW26MVN | 12 | Plug | with | Male Thread | 3/4 | na |
| 6012SFAW26MXN | 12 | Plug | without | Male Thread | 3/4 | na |
| 6016SFAK26SXZ | 16 | Plug | without | Male Thread | 3/4 | na |
| 6016SBAW33SVZ | 16 | Plug | with | Male Thread | 1 | na |
| 6006SFAK10MXN | 6 | Plug | without | Male Thread with Internal Hexagon | 1/8 | na |
| 6009SFAK13MXN | 9 | Plug | without | Male Thread with Internal Hexagon | 1/4 | na |
| 6009SFAK17MXN | 9 | Plug | without | Male Thread with Internal Hexagon | 3/8 | na |
| 6012SFAK17MXN | 12 | Plug | without | Male Thread with Internal Hexagon | 3/8 | na |
| 6006SBAO10MVN | 6 | Plug | with | Male Thread with additional Seal | 1/8 | na |
| 6009SBAO13MVN | 9 | Plug | with | Male Thread with additional Seal | 1/4 | na |
| 6009SBAO17MVN | 9 | Plug | with | Male Thread with additional Seal | 3/8 | na |
| 6009SBAO21MVN | 9 | Plug | with | Male Thread with additional Seal | 1/2 | na |
| 6012SBAO17MVN | 12 | Plug | with | Male Thread with additional Seal | 3/8 | na |
| 6012SBAO21MVN | 12 | Plug | with | Male Thread with additional Seal | 1/2 | na |
| 6012SBAO26MVN | 12 | Plug | with | Male Thread with additional Seal | 3/4 | na |
| 6016SBAO26SVZ | 16 | Plug | with | Male Thread with additional Seal | 3/4 | na |
| 6016SBAO33SVZ | 16 | Plug | with | Male Thread with additional Seal | 1 | na |
| 6006SBIW10MVN | 6 | Plug | with | Female Thread | 1/8 | na |
| 6006SFIW13MXN | 6 | Plug | without | Female Thread | 1/4 | na |
| 6009SBIW13MVN | 9 | Plug | with | Female Thread | 1/4 | na |
| 6009SBIW17MVN | 9 | Plug | with | Female Thread | 3/8 | na |
| 6009SFIW17MXN | 9 | Plug | without | Female Thread | 3/8 | na |
| 6012SFIW21MXN | 12 | Plug | without | Female Thread | 1/2 | na |
| 6016SBIW26SVZ | 16 | Plug | with | Female Thread | 3/4 | na |
| 6016SFIW26SXZ | 16 | Plug | without | Female Thread | 3/4 | na |
| 6009KFTF12MVN | 9 | Coupling | without | Hose Barb | na | 12 |