Quick Coupling with French Profile, Series 608/612 | Product Series

Filter by

    No filters selected

Diameter Nominal (DN)

Coupling Half

Connection Type

Connection Size

Function

Body Material

Length (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick Coupling with French Profile, Series 608/612

Quick Coupling with French Profile, Series 608/612

Quick coupling system with nominal diameter 8/12 for tempering and cooling applications up to 20 bar. Coupling system with with French Profile. Available made of brass.

Technical Specifications

  • Minimum Operating Temperature: -15 °C
  • Valve Included: without
  • Application: Mold
  • Brand: Rectus
  • Diameter: Nominal: 8 to 12 mm
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Interchange Type: French Profile
  • Maximum Operating Pressure: 290.08 psi, 20 bar
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Media: Water
  • Valve Type: No Valve
  • Hex Size: 6 to 17 mm
  • Outside Diameter: 20 to 28 mm
  • Seal Material: FKM

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Quick Coupling Series 608/612 (French series) has been specially developed for cooling in the field of plastic injection machines / molds. By using vertical plug inserts, the cooling connection can be installed directly in the mold / machine, so the external contour has no protruding extension components. This allows easy and safe handling during the work process and prevents damage to the coupling and the mold.
This system is supplied as a “straight-through coupling“ with no valves. The coding of the in and outlets can be represented by simple fixing of the colored clips / rings onto the coupling and plug.

The use of the locking balls means that an optimum grip of the plug connection is guaranteed, even with forces that are applied laterally. The simple unlocking mechanism, which is optimized by knurling at the end of the sleeve, can be operated by pulling back once on the sleeve.

Markets:
- Industrial

Features/Benefits:
- Color coding by fixing colored clips onto the coupling and the plug
- Optimum grip of the plug connection due to the locking balls
- Simple unlocking mechanism

Applications:
- Mold cooling
- Cooling and tempering lines

Related Documents

×
Products Diameter Nominal (DN) Coupling Half Connection Type Connection Size Function Body Material Length (mm)
608KFIW13MVN 8 Coupler Female BSPP G 1/4 Straight-Through Brass 54
608KFTF08MVN 8 Coupler Hose Barb 8 MM Straight-Through Brass 65
608KFTF10MVN 8 Coupler Hose Barb 10x1.0 MM Straight-Through Brass 65
608KFTF12MVN 8 Coupler Hose Barb 12x1.5 MM Straight-Through Brass 65
612KFTF13MVN 12 Coupler Hose Barb 13 MM Straight-Through Brass 77
612KFTF16MVN 12 Coupler Hose Barb 16x1.5 MM Straight-Through Brass 77
608KFTP10MVN 8 Coupler Push-Lok 10x1.0 MM Straight-Through Brass 61.5
608KFTP13MVN 8 Coupler Push-Lok G 1/4 Straight-Through Brass 65
608KFTR10MVN 8 Coupler Hose Barb 90° 10x1.0 MM Straight-Through Brass 51
608KFTR12MVN 8 Coupler Hose Barb 90° 12x1.5 MM Straight-Through Brass 51
612KFTR13MVN 12 Coupler Hose Barb 90° 13 MM Straight-Through Brass 59
612KFTR16MVN 12 Coupler Hose Barb 90° 16x1.5 MM Straight-Through Brass 62
608KFTH10MVN 8 Coupler Hose Barb 45° 10x1.0 MM Straight-Through Brass 51
608KFTH12MVN 8 Coupler Hose Barb 45° 12x1.5 MM Straight-Through Brass 51
612KFTH13MVN 12 Coupler Hose Barb 45° 13 MM Straight-Through Brass 55
612KFTH16MVN 12 Coupler Hose Barb 45° 16x1.5 MM Straight-Through Brass 55
608SFAM10MXN 8 Plug Male Metric 10x1.0 MM Straight-Through Brass 32
608SFAW10MXN 8 Plug Male BSPP G 1/8 Straight-Through Brass 32
608SFAW13MXN 8 Plug Male BSPP G 1/4 Straight-Through Brass 33
608SFAW17MXN 8 Plug Male BSPP G 3/8 Straight-Through Brass 24
612SFAW17MXN 12 Plug Male BSPP G 3/8 Straight-Through Brass 41
612SFAW21MXN 12 Plug Male BSPP G 1/2 Straight-Through Brass 44
612SFAW26MXN 12 Plug Male BSPP G 3/4 Straight-Through Brass 32
608SFAR10MXN 8 Plug Male BSPT 90° G 1/8 Straight-Through Brass 34
608SFAR13MXN 8 Plug Male BSPT 90° G 1/4 Straight-Through Brass 37
608SFAR17MXN 8 Plug Male BSPT 90° G 3/8 Straight-Through Brass 37
608SFAH10MXN 8 Plug Male BSPT 45° G 1/8 Straight-Through Brass 33
608SFAH13MXN 8 Plug Male BSPT 45° G 1/4 Straight-Through Brass 35
608SFIW10MXN 8 Plug Female BSPP G 1/8 Straight-Through Brass 35
608SFIW13MXN 8 Plug Female BSPP G 1/4 Straight-Through Brass 40
612SFIW17MXN 12 Plug Female BSPP G 3/8 Straight-Through Brass 49
612SFIW21MXN 12 Plug Female BSPP G 1/2 Straight-Through Brass 50
608VN1005MXN 8 Extension Plug Male G 1/8 n/a Brass 50
608VN1010MXN 8 Extension Plug Male G 1/8 n/a Brass 100
608VN1015MXN 8 Extension Plug Male G 1/8 n/a Brass 150
608VN1305MXN 8 Extension Plug Male G 1/4 n/a Brass 50
608VN1310MXN 8 Extension Plug Male G 1/4 n/a Brass 100
608VN1315MXN 8 Extension Plug Male G 1/4 n/a Brass 150
608VN1320MXN 8 Extension Plug Male G 1/4 n/a Brass 200
608KFPH10MVN 8 Coupler Hose Barb 45° 10x1.0 MM Straight-Through Brass 44.5
608KFPH13MVN 8 Coupler Hose Barb 45° G 1/4 Straight-Through Brass 47
608KFPR10MVN 8 Coupler Hose Barb 90° 10x1.0 MM Straight-Through Brass 54.5
608KFPR13MVN 8 Coupler Hose Barb 90° G 1/4 Straight-Through Brass 58

687PDC
A43098