Large Diameter Liquid Petroleum Gas LPG Hose, Series SS106 | #SS106-1250


LOADING IMAGES
SS106-1250

Large Diameter Liquid Petroleum Gas LPG Hose, Series SS106 | #SS106-1250 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Hose I.D. (inch): 1-1/4
  • Minimum Bend Radius: n/a
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Nitrile
  • Media: LPG, Propane
  • Specifications Met: ISO 2928 (E)
  • Hose Reinforcement Material: 4 Plies of Textile with Static Wire
  • Package Type: Coil
  • Inside Diameter: 1-1/4 inch, 31.8 mm
  • Outside Diameter: 1.990 inch, 50.6 mm
  • Application: Liquefied Petroleum Gas (LPG), Petroleum
  • Hose Inner Tube Material: Black, Nitrile
  • Cover Color: Black
  • Cover Structure: Wrapped
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Weight: 0.82 lb, 0.37 kg
  • Maximum Operating Pressure: 350 psi, 24.1 bar
  • Length per Package: 100 ft
Safety Warning

Item Information

Parker's Series SS106 Large Diameter Liquid Petroleum Gas LPG Hose provides excellent service across a wide variety of LPG/propane supply and transfer applications. The flexible, lightweight industrial rubber hose provides maximum bulk loading performance. Series SS106 is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• General Industrial

Features/Benefits:
• Tube: Black nitrile for excellent fuel gas resistance to 140°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black nitrile for abrasion, oil and weathering resistance.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Liquid Petroleum Gas (LPG)
• Propane
- usage
• Bulk loading/unloading
• In-plant processing/transfer

Industry Standards:
• ISO 2928-1986 (E)

Safety/Technical:
• Design Factor: 5:1
• Click here to access CrimpSource® for current crimp specifications.

Warnings:

• Do not use hose for natural gas service where fixed/rigid pipe is more appropriate due to reduced permeation and overall strength and durability. Use rigid pipe, non-permeable tubing or hose with barrier constructions to convey natural gas whenever possible.
• Strictly adhere to the inspection procedures detailed in DOT regulation 49CFR 180.416 when using this product in a mobile application such as delivery or service vehicles.
•It is an industry recognized occurrence that LPG will permeate through the hose wall during operation and storage, therefore Parker LPG hoses are produced with a pinpricked cover from the factory to relief the expansion of liquid propane to gaseous propane as it permeates through the hose wall. Great care must be taken when discharging LPG hose to reduce the incident of damaging the hose from explosive decompression. RELEASE LPG AT A RATE THAT ALLOWS THE TRAPPED LPG TO DISSIPATE AS SLOWLY AS POSSIBLE. See the Tech Alert – LPG Hose Evacuation Process for more information from your LPG Distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583