481-12 - 1 Wire Braid Reinforcement Hydraulic Hose, Series 481 | Parker NA

1 Wire Braid Reinforcement Hydraulic Hose, Series 481 | #481-12

481-12

1 Wire Braid Reinforcement Hydraulic Hose, Series 481 | #481-12

Parker's 481 hyraulic hose is a hydraulic industry standard rubber hose that has a pressure range of 230-40 bar(3250-575 PSI), which features a compact construction for tight routing requirements.ISO 1436-1 TYPE 1SN / SAE 100R1 TYPE AT / EN 853 TYPE 1SN


Especificaciones técnicas

  • Tipo de cubierta de la manguera: Standard
  • Certificados: Non-Specific
  • D.I. de la manguera (tamaño): -12
  • Peso: 0.63 kg/m, 0.42 lb/ft
  • Temperatura máxima de funcionamiento: 100 °C
  • Temperatura mínima de funcionamiento: -40 °C
  • Radio de curvatura mínimo: 4-3/4 inch, 120 mm
  • Aplicación: Hydraulics
  • Medio: Petroleum Hydraulic Fluids
  • Cumplimiento con especificaciones: EN 853, Type 1SN, ISO 1436, Type 1SN, SAE 100R1
  • Conector compatible: 43 Series
  • Diámetro interior: 3/4 inch
  • Presión de rotura mínima: 492 bar, 7000 psi
  • Diámetro exterior: 1.090 inch, 27.8 mm
  • Presión de trabajo máxima: 123 bar, 1750 psi
Safety Warning

Información del artículo

Parker’s 481 hydraulic hose offers customers consistency of performance combined with continuous availability anywhere in the world. Parker's 481 hydraulic hose has a pressure range of 230-40 bar and designed to wide fluid compatibility. 481 hose designed to accommodate global customer requirements, is manufactured to strict international quality specifications.
The universal one-wire hose is manufactured to international specifications (ISO 1436-1 TYPE 1SN)
It has 1/2 minimum bend radius for ease of routing.
Inner tube is Synthetic rubber.The Reinforcement is 1 wire braids steel wire.The Cover is Synthetic rubber. (MSHA accepted)Temperature Range is from -40°C to +100°C (-40°F to +212°F).

Markets:
•General purpose market.
•Industrial
•Transportation
•Military
•Construction
•Agriculture
•Grounds & Building Maintenance
•Forestry
•Utility Equipment
•Machine Tool
•Waste & Refuse
•Material Handling


Benefits/Features:
•Half SAE bend radius for ease of installation and low force to flex
•Compact construction provides easier routing
•5000-2000 PSI working pressure in different sizes
•Features a smaller O.D. for tighter routing

Application;
•Petroleum base hydraulic fluids and lubricating oils.

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Literature and Reference Materials
Parker Korea 481 Hydraulic Hose SAE 100R 1
×


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
E05702