Single-Use Biopharm Pressure Sensor & Monitor - SciPres II Series | #206-251


LOADING IMAGES
206-251

Single-Use Biopharm Pressure Sensor & Monitor - SciPres II Series | #206-251

The SciPres II sensor is the only caustic stable, gamma stable and autoclavable pre-calibrated single-use pressure sensor with an integrated data capture memory device.


Especificaciones técnicas

  • Tipo de productos: Single-Use Sensor
  • Tipo de conexión: Luer
  • Opciones: Non-Gamma-Irradiated
  • Marca: SciLog
  • División: Bioscience and Water Filtration Division
  • Industria: Pharmaceuticals
  • Aplicación: Pressure Sensing
  • Tecnología: Condition Monitoring
  • Presión de trabajo: -10 to 60 psi, -0.69 to 4.14 bar (gamma irradiated version to be used for vacuum applications)
  • Serie del producto: SciPres
  • Temperatura de funcionamiento: 0 to 60 °C
  • Precisión: ± 3% from 0psi – 55psi | ± 5% from 55psi – 60psi
  • Materiales de fabricación: Transfer Tube: Medical Grade Polysulfone
    Sensor Gasket: Silicone
  • Cumplimiento con especificaciones: USP Class VI, REACH, RoHS, WEEE
  • Caudal: 1 L/min
  • Grado de protección de admisión: IP50
  • Material en contacto con el fluido de paso: Animal Derived Component Free (ADCF)
Safety Warning

Información del artículo

Parker SciPres II single-use scalable pressure sensors are designed for compatibility with our SciPres II sensor monitor, next generation laboratory pumps, and SciLog bioprocessing NFF & TFF systems. SciPres II is available in five sizes, pre-calibrated and gamma stable, with calibration and identity information stored on the sensor's chip. Careful monitoring and control of pressure is essential for the efficiency and safety of several units of operation within a biopharmaceutical manufacturing process. SciPres II pressure sensors measure and document pressure in a range of filtration, separation and purification applications:

 

•  Trans-membrane pressure (TMP) control in tangential flow/cross flow filtration operations is crucial in optimizing product yields.



•  Critical normal flow filtrations such as virus filtration, final sterilizing filtration or mycoplasma removal from cell culture media are validated in the process to remove micro-organisms at a given differential pressure (dP) which must be maintained.



•  Cross-column pressure measurement in chromatography operations monitors blockage preventing column or resin damage.



•  The pressure across a centrifuge can be used as an indication of unit throughput.



•  Monitoring pressure can also prevent a system integrity breach protecting operators from potential exposure to potent molecules or acids and bases.



•  Each SciPres II pressure sensor is pre-calibrated and has a unique sensor ID making it NIST traceable and suitable for single-use GMP applications.



•  Pre-calibration and sensor ID information are stored on the sensor's chip.



•  Sensors are validated for exposure to gamma irradiation, autoclave and sodium hydroxide sterilization.



•  SciPres II pressure sensors are available in five sizes for full scalability throughout process development:

  - Luer

  - 3/8” hosebarb

  - 1/2” hosebarb

  - 3/4" tri-clamp

  - 1” tri-clamp 'ladish’



Applications

• Growth Media Preparation

• Bioreactor Maintenance

• Cell Culture Harvest

• Buffer Preparation

• Product Filtration

• Tangential Flow Filtration

• Virus Control

• Bulk Drug Dispense

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

PROCESS ADVANCED FILTRATION

2340 EASTMAN AVE

OXNARD

CA

UNITED STATES

93030

Teléfono

8056043400

Fax

8056043401

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
679945