11971-20-20 - Crimp Style Hydraulic Hose Fitting – 71 Series Fittings | Parker NA

Crimp Style Hydraulic Hose Fitting – 71 Series Fittings | #11971-20-20

Click to View CAD Model
11971-20-20

Crimp Style Hydraulic Hose Fitting – 71 Series Fittings | #11971-20-20

Parker's 71 series fittings are cost effective, permanent, bite the wire style fittings made for easy and quick assembly using our family of Parkrimp crimpers.


Especificaciones técnicas

  • Tamaño de la brida: 1-1/4"
  • Conexión del puerto: 1-1/4"
  • D.I. de la manguera (pulg): 1-1/4"
  • Estilo de productos: SAE Code 61 Flange Head
  • Tamaño de la conexión: n/a
  • Tamaño del puerto: 1-1/4 inch
  • Diámetro interior de la manguera: 1-1/4 inch
  • Tamaño de la brida: 1-1/4 inch
  • Estilo de productos: SAE Code 61 Flange Head
  • Forma: Elbow 90°
  • Materiales de fabricación: Steel
Safety Warning

Información del artículo

Parker's 71 series fittings are cost effective, permanent, bite the wire style fittings made for easy and quick assembly using our family of Parkrimp crimpers. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 71 series fittings are compatible with hydraulic industry standard, constant working pressure, and phosphate-ester hoses. The 71 series fittings are available from 3/8” to 2” in a wide variety of end configurations.

Markets:
• Transportation
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Utility Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Ground Support Equipment
• Industrial

Features/Benefits:
• Easy push on force
• Imperial HEX
• Stainless steel option available
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Phosphate-ester base hydraulic fluids

Compatible Hoses:
• 711
• 721, 721TC, 721ST
• 722ST
• 772TC, 772ST
• 774

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Parker Hannifin Corporation

Hose Products Division

30240 Lakeland Boulevard

Wickliffe, OH 44092 USA

Teléfono

+1 (440) 943-5700

Fax

+1 (440) 943-3129

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
687583