Crimp Style Hydraulic Hose Fitting – 81 Series Fittings | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Conexión del puerto

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Crimp Style Hydraulic Hose Fitting – 81 Series Fittings

Crimp Style Hydraulic Hose Fitting – 81 Series Fittings

Parker's 81 series fittings are cost effective, permanent, compression style fittings made for easy and quick assembly using our family of Parkrimp crimpers.

Especificaciones técnicas

  • Estilo de productos: Crimp Shell
  • Aplicación: Hydraulics
  • Tamaño de la conexión: View Part Details.
  • Tipo de conexión: See Part Technical Specs.
  • Diámetro interior de la manguera: 19.05 to 50.8 mm, -12 to -32 (Size), 3/4 - 2 inch
  • Presión de trabajo máxima: Refer to Part for Detailed Specification.
  • Temperatura máxima de funcionamiento: Refer to Part for Detailed Specification.
  • Temperatura mínima de funcionamiento: Refer to Part for Detailed Specification.
  • Forma: Straight
  • Materiales de fabricación: Steel
  • Tamaño del puerto: 3/4 - 2 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker's 81 series fittings are cost effective, permanent, compression style fittings made for easy and quick assembly using our family of Parkrimp crimpers. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 81 series fittings are completed by adding any 88 series fittings and are compatible with suction and return hoses. The 81 series fittings are available from ¾” to 2” in a wide variety of end configurations.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining

Features/Benefits:
• Easy push on force
• Imperial HEX
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Hoses:
• 811
• 811HT
• 881

Documentos relacionados

×
Productos D.I. de la manguera (pulg) Conexión del puerto
10081-12 3/4" 3/4"
10081-16 1" 1"
10081-20 1-1/4" 1-1/4"
10081-24 1-1/2" 1-1/2"
10081-32 2" 2"

687PDC
687583