Acid & Chemicals Transfer Hose - Poliax F EN 12115 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (mm)

D.I. de la manguera (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Acid & Chemicals Transfer Hose - Poliax F EN 12115

Acid & Chemicals Transfer Hose - Poliax F EN 12115

Poliax F EN 12115 is a hose engineered to withstand extremely aggressive and dangerous fluids at high temperatures maximizing the performance and minimizing the potential risks.

Especificaciones técnicas

  • Aplicación: Acid, Chemicals
  • Peso: 0.54 to 3.43 kg/m, 0.363 to 2.30 lb/ft
  • Industria: Industrial Manufacturing Equipment, Industrial & Chemicals Processing, Life Sciences & Healthcare
  • Material del tubo interno de la manguera: Polytetrafluoroethylene (PTFE), Phtalates Free, Smooth (polytetrafluoroethylene)
  • Marca: Parker
  • Temperatura máxima de funcionamiento: 150 °C, 302 °F
  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Presión de trabajo máxima: 1.6 MPa, 16 bar, 232 psi
  • Tipo de productos: Chemical Hose, Suction Hose, Transfer Hose
  • Rango de presión de vacío: 0.9 bar, 26.58 inch-Hg, 675.06 mm-Hg
  • Tecnología: Fluid & Gas Handling
  • Factor de diseño: 4:1
  • Material de la cubierta: Ethylene Propylene Diene Monomer (EPDM)
  • División: Polymer Hose Division Europe
  • Materiales de fabricación: Rubber
  • Estilo de productos: Suction and Delivery
  • Radio de curvatura mínimo: 3.543 to 20.079 inch, 90 to 510 mm
  • Medio: Chemicals - Check your fluid compatibility with our catalogue chart.
  • Cumplimiento con especificaciones: EN 12115.0, FDA, TRbF 131 part 2 par 5.5 (flame resistance), USP XXXII, Class VI
  • Conector compatible: n/a
  • Diámetro interior: 0.512 to 2.953 inch, 13 to 75 mm
  • Material del refuerzo de la manguera: Multiple Plies with Galvanized Wire Helix and Copper Wires High Temperature Resistant
  • Diámetro exterior: 0.984 to 3.583 inch, 25 to 91 mm
Safety Warning

Descripción completa del producto

Poliax F EN 12115 is a hose manufactured with high quality elastomers providing excellent chemical and mechanical properties resulting ideal for the suction and delivery of a wide range of highly aggressive chemicals and solvents at low and high temperatures. Additionally, it is compliant to food, pharmaceutical and sanitary materials in accordance to FDA and EU specs extending the possibility of use in field. But what makes this hose unique and different from the others you can find on the market place is the full electrical conductivity (type Ω/T according to EN 12115, R<1MΩ and R<1GΩ through the wall) a very appreciated feature in the industry. Parker has designed Poliax F with the best  materials and technology, but we recommend you always to follow our safety guide and to refer to our chemical guide to determine compatibility with specific fluids. Because we do care about you and your business.

Markets
• Processing
• Transportation
• Industrial

Features/Benefits                                                              
• Full conductive properties make it admissible in ATEX areas
• Flame resistant cover suitable for hazardous fluid transfer
• Design Factor 4:1 enhances safety for operators and equipment

Applications
• In-Plant
• Storage and tank transfer
• Acid, chemicals, solvents
• Vacuum

Documentos relacionados

×
Productos D.I. de la manguera (mm) D.I. de la manguera (pulg)
IH36811541/0 13 0.512
IH36811542/0 19 3/4
IH36811544/0 32 1-1/4
IH36811545/0 38 1-1/2
IH36811546/0 50 2
IH36811547/0 63.5 2-1/2
IH36811548/0 75 2.953

687PDC
687513