Acid & Chemicals Transfer Hose - Poliax UPE con SM OND EN 12115 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (mm)

D.I. de la manguera (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Acid & Chemicals Transfer Hose - Poliax UPE con SM OND EN 12115

Acid & Chemicals Transfer Hose - Poliax UPE con SM OND EN 12115

Poliax UPE CON SM OND EN 12115 is a medium pressure and extremely flexible hose designed for suction and delivery of highly aggressive fluids thanks to its Ultra High Molecular Weigth Polyethylene film and corrugated cover.

Especificaciones técnicas

  • Aplicación: Acid, Chemicals
  • Peso: 0.71 to 4.43 kg/m, 0.48 to 2.98 lb/ft
  • Industria: Industrial Manufacturing Equipment, Industrial & Chemicals Processing, Life Sciences & Healthcare
  • Material del tubo interno de la manguera: Ultra High Molecular Weight Polyethylene (UHMWPE) (UHMWPE)
  • Marca: Parker
  • Temperatura máxima de funcionamiento: 100 °C, 212 °F, 130 °C (for short period), 266 °F (for short period)
  • Temperatura mínima de funcionamiento: -20 °C, 5 °F
  • Presión de trabajo máxima: 1.6 MPa, 16 bar, 232 psi
  • Tipo de productos: Suction Hose, Chemical Hose, Transfer Hose
  • Material de la cubierta: Ethylene Propylene Diene Monomer (EPDM)
  • Estilo de productos: Suction and Delivery
  • Tecnología: Fluid & Gas Handling
  • Factor de diseño: 4:1
  • Materiales de fabricación: Rubber
  • Radio de curvatura mínimo: 1.496 to 7.875 inch, 38 to 200 mm
  • División: Polymer Hose Division Europe
  • Medio: Chemicals - Check your fluid compatibility with our catalogue chart.
  • Cumplimiento con especificaciones: EN 12115.0, FDA, TRbF 131 part 2 par 5.5 (flame resistance)
  • Conector compatible: n/a
  • Diámetro interior: 3/4 to 3.937 inch, 19 to 100 mm
  • Longitud: 20 to 40 m
  • Material del refuerzo de la manguera: Synthetic Textile Fabric with Embedded Steel Wire Helix and Copper Wire
  • Rango de presión de vacío: 0.8 to 0.9 bar, 23.62 to 26.58 inch-Hg, 600 to 675.06 mm-Hg
  • Características de funcionamiento: For Aggressive Chemicals and Solvents the hose is intended to be used at room temperature. The hose can be cleaned and sterilized with usual detergents or steam.
  • Diámetro exterior: 1.220 to 4.567 inch, 31 to 116 mm
Safety Warning

Descripción completa del producto

Poliax UPE CON SM OND EN 12115 thanks to its UPE tube handles 98% of most commonly used industrial acid, alkalis, chemicals and solvents having an highly aggressive and hazardous composition. The UPE film is studied to be reliable and long lasting to minimize risk of leaching or contamination. The robust construction together with premium compounds offer an efficacious answer to the toughest challenges you may find in your job. The extra mile we in Parker have done for you with this hose is to make it compliant to food, pharmaceutical and sanitary materials in accordance to FDA and EU specs extending the possibility of use in field. Parker has designed Poliax UPE with the best materials and technology, but we recommend you always to follow our safety guide and to refer to our Chemical guide to determine compatibility with specific fluids. Because we do care about you and your business.

Markets
• Processing
• Transportation
• Industrial

Features/Benefits
• Corrugated cover provides extaordinary flexibility, kink resistance and minimal force to bend
• Antistatic properties make it admissible in ATEX areas
• Flame resistant cover suitable for hazardous fluid transfer
• Design Factor 4:1 enhances safety for operators and equipment

Applications
• In-Plant
• Storage and tank transfer
• Paint plants
• Acid, chemicals, solvents
• Vacuum

Documentos relacionados

×
Productos D.I. de la manguera (mm) D.I. de la manguera (pulg)
IH36811570/40 19 3/4
IH36811571/40 25 0.984
IH36811572/40 32 1-1/4
IH36811573/40 38 1-1/2
IH36811574/40 50 2
IH36811575/40 63.5 2-1/2
IH36811576/40 75 2.953

687PDC
687513