Acid & Chemicals Transfer Hose - Poliax UPE CON SM EN 12115 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (mm)

D.I. de la manguera (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Acid & Chemicals Transfer Hose - Poliax UPE CON SM EN 12115

Acid & Chemicals Transfer Hose - Poliax UPE CON SM EN 12115

Poliax UPE CON SM EN 12115 is a medium pressure hose designed for suction and delivery of highly aggressive fluids thanks to its Ultra High Molecular Weigth Polyethylene film.

Especificaciones técnicas

  • Aplicación: Acid, Chemicals
  • Peso: 0.71 to 4.43 kg/m, 0.48 to 2.98 lb/ft
  • Industria: Industrial Manufacturing Equipment, Industrial & Chemicals Processing, Life Sciences & Healthcare
  • Material del tubo interno de la manguera: Ultra High Molecular Weight Polyethylene (UHMWPE) (UHMWPE)
  • Marca: Parker
  • Temperatura máxima de funcionamiento: 100 °C, 212 °F, 130 °C (for short period), 266 °F (for short period)
  • Temperatura mínima de funcionamiento: -20 °C, 5 °F
  • Presión de trabajo máxima: 1.6 MPa, 16 bar, 232 psi
  • Tipo de productos: Suction Hose, Chemical Hose, Transfer Hose
  • Factor de diseño: 4:1
  • Material de la cubierta: Ethylene Propylene Diene Monomer (EPDM)
  • Radio de curvatura mínimo: 7.382 to 26.575 inch, 187.5 to 675 mm
  • División: Polymer Hose Division Europe
  • Materiales de fabricación: Rubber
  • Estilo de productos: Suction and Delivery
  • Medio: Chemicals - Check your fluid compatibility with our catalogue chart.
  • Cumplimiento con especificaciones: EN 12115.0, FDA, TRbF 131 part 2 par 5.5 (flame resistance)
  • Conector compatible: Refer to www.parker.com/crimpsource-euro
  • Diámetro interior: 3/4 to 4 inch, 19 to 100 mm
  • Longitud: 20 to 40 m
  • Material del refuerzo de la manguera: Synthetic Textile Fabric with Embedded Steel Wire Helix and Copper Wire
  • Rango de presión de vacío: 0.8 to 0.9 bar, 23.62 to 26.58 inch-Hg, 600 to 675.06 mm-Hg
  • Diámetro exterior: 1.220 to 4.567 inch, 31 to 116 mm
Safety Warning

Descripción completa del producto

With a UPE tube, Poliax UPE CON SM OND EN 12115 hose handles 98% of most commonly used industrial acid, alkalis, chemicals and solvents having an highly aggressive and hazardous composition. The UPE film is  reliable and long lasting to minimize risk of leaching or contamination. The robust construction together with premium compounds offer an answer to the toughest challenges you may find in your job. Parker has gone the extra mile to make this hose compliant to food, pharmaceutical and sanitary materials in accordance to FDA and EU specs, extending the possibility of use in field. Parker has designed Poliax UPE with the best  materials and technology, but because we do care about you and your business. we recommend you always follow our safety and chemical guides for use an to ensure you make the right selection.

Markets
• Processing
• Transportation
• Industrial

Features/Benefits                                                              
• Antistatic properties make it admissible in ATEX areas
• Flame resistant cover suitable for hazardous fluid transfer
• Design Factor 4:1 enhances safety for operators and equipment

Applications
• In-Plant
• Storage and tank transfer
• Paint plants
• Acid, chemicals, solvents
• Vacuum

Documentos relacionados

×
Productos D.I. de la manguera (mm) D.I. de la manguera (pulg)
IH36811529/40 19 3/4
IH36811530/40 25 0.984
IH36811531/40 32 1-1/4
IH36811532/40 38 1-1/2
IH36811534/40 50 2
IH36811535/40 63.5 2-1/2
IH36811536/40 75 2.953
IH36811538/20 100 3.937

687PDC
687513