Acid & Chemicals Transfer Hose - Poliax Pharma | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (mm)

D.I. de la manguera (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Acid & Chemicals Transfer Hose - Poliax Pharma

Acid & Chemicals Transfer Hose - Poliax Pharma

Poliax Pharma is a silicone flexible hose engineered for suction and delivery of pharmaceutical and cosmetic products.

Especificaciones técnicas

  • Aplicación: Acid, Chemicals
  • Peso: 0.46 to 1.56 kg/m, 0.309 to 1.048 lb/ft
  • Industria: Industrial Manufacturing Equipment, Industrial & Chemicals Processing, Life Sciences & Healthcare
  • Material del tubo interno de la manguera: Silicone Rubber Compound
  • Marca: Parker
  • Temperatura máxima de funcionamiento: 200 °C, 392 °F
  • Temperatura mínima de funcionamiento: -60 °C, -76 °F
  • Presión de trabajo máxima: 0.6 to 1.5 MPa, 90 to 225 psi, 6 to 15 bar
  • Tipo de productos: Chemical Hose, Suction Hose, Transfer Hose
  • Tecnología: Fluid & Gas Handling
  • Rango de presión de vacío: 0.9 bar, 26.58 inch-Hg, 675.06 mm-Hg
  • Factor de diseño: 3:1
  • Material de la cubierta: Silicone
  • División: Polymer Hose Division Europe
  • Materiales de fabricación: Rubber
  • Radio de curvatura mínimo: 60 to 210 mm, 2.362 to 8.268 inch
  • Estilo de productos: Suction and Delivery
  • Medio: Food & Beverage, Pharmaceutical Fluids (Cosmetics) - Check your fluid compatibility with our catalogue chart.
  • Cumplimiento con especificaciones: 3A Sanitary Standard, Class II, BfR, CE 1935/2004, DM 26744.0, European Pharmacopoeia, FDA, ISO 10993, Sections 5, 10, 11, Japan Ministry of Health and Welfare Notice No.370.1959, No.201,2006 and Revision 2012, USP XXXII, Class VI
  • Conector compatible: n/a
  • Diámetro interior: 0.512 to 2 inch, 13 to 51 mm
  • Material del refuerzo de la manguera: Multiple Plies with Stainless Steel Wire Helix High Temperature Resistant
  • Diámetro exterior: 0.945 to 2.520 inch, 24 to 64 mm
Safety Warning

Descripción completa del producto

Poliax Pharma is an X-treme hose designed to handle pharmaceutical and cosmetic materials in high-temperature applications and can be used as the flexible connection between pipes or fixed equipment. The premium materials have been tested in conformity with the toughtest pharmaceutical industry standards where it is mandatory to have a high-performance, tasteless and odorless hose that can be sterilized in an autoclave. Not only the materials used for Poliax Pharma represent the excellance, but also state of the art technology for the manufacturing process with the platinum-catalyzed cure system to offer our customers a perfect solution. Studied for pharmaceutical and cosmetic products it is also suitable for food or chemicals whenever an extra care should be required.

Markets
• Life Sience
• Processing
• Food & Beverage

Features/Benefits
• Colorless (translucent) construction enables a visual inspection of the material passage
• It can be truly sterilized to ensure purity of product being manufactured or processed
• Extreemely stable at elevated temperature to protect
• Low permeation to reduce or eliminate emission and odor
• Design Factor 3:1 enhances safety for equipment and operators

Applications
• Pharmaceutical labs
• In-plant
• Medicinal ingredients
• Cosmetic ingredients
• Vacuum

Documentos relacionados

×
Productos D.I. de la manguera (mm) D.I. de la manguera (pulg)
IH36811580/0 13 0.512
IH36811581/0 16 5/8
IH36811582/0 19 3/4
IH36811583/0 25 0.984
IH36811584/0 32 1-1/4
IH36811585/0 38 1-1/2
IH36811586/0 51 2

687PDC
687513