Acid & Chemicals Transfer Hose - Poliax D EN 12115 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (mm)

D.I. de la manguera (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Acid & Chemicals Transfer Hose -  Poliax D  EN 12115

Acid & Chemicals Transfer Hose - Poliax D EN 12115

Poliax D EN 12115 is a medium pressure rubber hose designed for delivery of aggressive acids and chemicals combining comfort of use and protection.

Especificaciones técnicas

  • Aplicación: Acid, Chemicals
  • Peso: 0.56 to 3.38 kg/m, 0.38 to 2.27 lb/ft
  • Industria: Industrial Manufacturing Equipment, Industrial & Chemicals Processing, Life Sciences & Healthcare
  • Material del tubo interno de la manguera: Antistatic, Nitrosamine Free, EPM, Smooth
  • Marca: Parker
  • Temperatura máxima de funcionamiento: 100 °C, 212 °F, 130 °C (for short period), 266 °F (for short period)
  • Temperatura mínima de funcionamiento: -31 °F, -35 °C
  • Longitud: 40 m
  • Presión de trabajo máxima: 1.6 MPa, 16 bar, 232 psi
  • Tipo de productos: Chemical Hose, Transfer Hose
  • Tecnología: Fluid & Gas Handling
  • Estilo de productos: Delivery
  • Material de la cubierta: Ethylene Propylene Diene Monomer (EPDM)
  • División: Polymer Hose Division Europe
  • Factor de diseño: 4:1
  • Materiales de fabricación: Rubber
  • Radio de curvatura mínimo: 187.5 to 675 mm, 7.382 to 26.575 inch
  • Medio: Chemicals - Check your fluid compatibility with our catalogue chart.
  • Cumplimiento con especificaciones: EN 12115.0, TRbF 131 part 2 par 5.5 (flame resistance)
  • Conector compatible: n/a
  • Diámetro interior: 3/4 to 3.937 inch, 19 to 100 mm
  • Material del refuerzo de la manguera: Synthetic Textile Fabric with Embedded Copper Wire
  • Características de funcionamiento: For Aggressive Chemicals and Solvents the hose is intended to be used at room temperature. The hose can be cleaned and sterilized with usual detergents or steam. Suitable for Atex areas.
  • Diámetro exterior: 1.220 to 4.567 inch, 31 to 116 mm
Safety Warning

Descripción completa del producto

Poliax D EN 12115 is suitable for delivery of aggressive chemicals and acids without risk of leaching or contamination of the fluid conveyed. The robust construction either protects the media from external agents and the operators, environment from the hazardous fluids conveyed thanks to materials resistant to mechanical and environmental stress. The main mission of this hose is to serve and to protect. Parker has designed Poliax D with the best materials and technology, but we recommend you always to follow our safety guide and to refer to our Chemical guide to determine compatibility with specific fluids. Because we do care about you and your business.

Markets
• Processing
• Transportation
• Industrial

Features/Benefits
• Antistatic properties make it admissible in ATEX areas
• Nitrosamine free compounds to protect the natural environment and the quality of life
• Flame resistant cover suitable for hazardous fluid transfer
• Design Factor 4:1 enhances safety for operators and equipment

Applications
• In-Plant
• Storage
• Tank transfer
• Acid, chemicals, solvents

Documentos relacionados

×
Productos D.I. de la manguera (mm) D.I. de la manguera (pulg)
IH36810130/40 19 3/4
IH36810131/40 25 0.984
IH36810132/40 32 1-1/4
IH36810133/40 38 1-1/2
IH36810134/40 50 2
IH36810135/40 63.5 2-1/2
IH36810136/40 75 2.953
IH36810137/40 100 3.937

687PDC
687513