Communication Cables and Accessories - for use with Parker Servo Drives | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tipo de productos

Serie compatible

Aplicación

Accesorios disponibles

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Communication Cables and Accessories - for use with Parker Servo Drives

Communication Cables and Accessories - for use with Parker Servo Drives

Parker offers a range of communication and crossover cables, plus fieldbus plugs/connectors and bus terminators - suitable for use with PROFIBUS, CANopen, EtherCAT and Ethernet PowerLink networks.

Especificaciones técnicas

  • Tipo de productos: Please configure a part to see the technical specification data.
Safety Warning

Descripción completa del producto

Parker offers a range of communication and crossover cables, plus fieldbus plugs/connectors and bus terminators - suitable for use with PROFIBUS, CANopen, EtherCAT and Ethernet PowerLink networks. .

Markets:
  • Factory Automation
  • Miscellaneous Industrial
  • Packaging machinery

Features/Benefits:
  • Allow perfect connection with Compax3 and PSD servo drive series

Applications:
  • Packaging machines
  • Material forming machines
  • Material handling machines

Documentos relacionados

×
Productos Tipo de productos Serie compatible Aplicación Accesorios disponibles
SSK28/20 Crossover Cable Compax3 For RJ45 to RJ45 crossover connection SSK28/20 : 0.25m RJ45 to RJ45 Crossover Cable
SSK28/21 Crossover Cable Compax3 For RJ45 to RJ45 crossover connection SSK28/21 : 0.50m RJ45 to RJ45 Crossover Cable
SSK28/01 Crossover Cable Compax3 For RJ45 to RJ45 crossover connection SSK28/01 : 1.00m RJ45 to RJ45 Crossover Cable
SSL01 Fieldbus Cable Compax3 For use with PROFIBUS systems SSL01 : PROFIBUS Cable (non-fabricated, sold by the metre)
SSL02 Fieldbus Cable Compax3 For use with CANopen systems SSL02 : CANopen Cable (non-fabricated, sold by the metre)
BUS08/01 Fieldbus Connector/Terminator Compax3 For use with PROFIBUS systems BUS08/01 : PROFIBUS Connector / Terminator
BUS10/01 Fieldbus Connector/Terminator Compax3 For use with CANopen systems BUS10/01 : CANopen Connector / Terminator
BUS07/01 Fieldbus Connector/Terminator Compax3 For use with HEDA bus systems BUS07/01 : HEDA Bus Connector / Terminator
SSK33/03 USB Cable Compax3 For C3M to PC communications SSK33/03 : 5.0m Industrial USB Communication Cable
SUB-D-15B-HD Connector Plug Set Compax3 For connection to X12 SUB-D-15B-HD : Plug set (15W, Female, High Denisty)
SUB-D-15S Connector Plug Set Compax3 Miscellaneous SUB-D-15S : Plug set (15W, Male)
SUB-D-25S Connector Plug Set Compax3 Miscellaneous SUB-D-25S : Plug set (25W, Male)
SUB-D-15S-HD Connector Plug Set Compax3 For connection to X11 SUB-D-15S-HD : Plug set (15W, Male, High Density)
SUB-D-9S Connector Plug Set Compax3 For connection to X10 SUB-D-9S : Plug set (9W, Male)
ACC-DSCA-01 DSUB connector CANopen PSD with CANopen DSUB connector CANopen ACC-DSCA-01: DSUB connector CANopen
CBDCA0S0-D00-D45-0010-00 Data cable (1m), RJ45 + free cable end PSD with CANopen Industrial Ethernet Câble CAT6A, RJ45 + free cable end, CANopen CBDCA0S0-D00-D45-0010-00: Data cable (1m), RJ45 + free cable end
CBDET0S0-D45-D45-0002-00 Data cable (0.25m), Ethernet PSD Industrial Ethernet Câble CAT6A CBDET0S0-D45-D45-0002-00: Data cable (0.25m), Ethernet
CBDET0S0-D45-D45-0010-00 Data cable (1m), Ethernet PSD Industrial Ethernet Câble CAT6A CBDET0S0-D45-D45-0010-00: Data cable (1m), Ethernet

Productos Recomendados


687PDC
A87859