DuraBond Melt Blown Filter Cartridge | Thermally-Bonded For Increased Strength and Economical Filtration | #DBC10M9-4-DO-A


LOADING IMAGES
DBC10M9-4-DO-A

DuraBond Melt Blown Filter Cartridge | Thermally-Bonded For Increased Strength and Economical Filtration | #DBC10M9-4-DO-A

DuraBond™ melt blown filter cartridges are the most economical high strength filter cartridges available. Featuring an integral rigid thermally bonded construction, the DuraBond filter cartridge provides filtration for a variety of fluids.


Especificaciones técnicas

  • Valor de filtración (micras) (µm): 10
  • Configuración del tapón terminal: DOE with gasket
  • Material de la junta: Polyfoam gaskets with collars
  • Longitud (pulg): 9.75
  • Marca: Parker
  • Industria: Inks, paints and coatings
  • Función: Clarification/Prefiltration/Polishing
  • Medio: Polyolefin
  • Estructura del filtro: Melt Blown/Spunbonded
  • Diámetro exterior: 2.4375 inch
  • Material del tapón terminal: Polyolefin copolymer
  • Caudal: 9.2 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
Safety Warning

Información del artículo

DuraBond™ melt blown filter cartridges are the most economical high strength filter cartridges available. Featuring an integral rigid thermally bonded construction, the DuraBond filter cartridge provides consistent filtration for a wide variety of fluids. Its fixed pore structure acts as a sieve-like particle “classification” filter for pigmented coatings allowing pigments to pass while stopping large agglomerates.
DuraBond cartridges are available in nominal ratings of 1 µm, 3 µm, 5 µm, 10 µm, 25 µm, 50 µm, 75 µm and 100 µm.   
Features/Benefits
• Fixed pore structure provides efficiency, integrity and optimum particle retention
• Thermally bonded bi-component fiber matrix provides rigid dimensionally stable construction without fiber migration
• Rigid construction eliminates contaminant unloading and channeling
• Corrugated porous surface maximizes dirt holding capacity
• Silicone free construction will not change coating properties
• FDA grade polypropylene (DOE only) certified to ANSI/NSF61 standard for contact with drinking water components
• Polyolefin construction provides broad chemical compatibility for a variety of applications                                                                          
• All materials of construction are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21
• Easily disposed by shredding, incinerating or crushing
• Construction provides particle “classification” effect with pigmented coatings
• Double-open-end style is selfsealing without separate gasket material
Applications
• Photographic Chemical Filtration
• DI Water Filtration
• Plating Solution Filtration
• Bleach Filtration
• RO Pre-filtration
• Organic Solvent Filtration
• Oil Field Fluid Filtration
• Membrane Pre-filtration
• Industrial Coating Filtration
• Magnetic Coating Filtration
• Potable Water Filtration
• Process Fluid Filtration

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Productos relacionados



Encontrar un distribuidor

Puntos de venta

Contacto local

PROCESS ADVANCED FILTRATION

2340 EASTMAN AVE

OXNARD

CA

UNITED STATES

93030

Teléfono

8056043400

Fax

8056043401

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
679945