Horizon Reverse Osmosis Seafari Versatile - Modular or Self Contained | #SFC 900-2 Modular


LOADING IMAGES
Seafari_Versatile

Horizon Reverse Osmosis Seafari Versatile - Modular or Self Contained | #SFC 900-2 Modular

The Huron Reverse Osmosis Seafari Versatile Modular Watermaker's modular design provides easy installation and better access for maintenance, allowing more options for limited spaces. Able to produce up to 900 GPD, a great desalinator for a cruiser.


Especificaciones técnicas

  • Número de membranas: 2
  • Producción de agua (gpd): 900
  • Configuración: Modular
  • Marca: Horizon Reverse Osmosis
  • Aplicación: Leisure Marine
  • Configuración: Modular
  • Tipo de productos: Watermaker
  • Prestaciones: +-15% 850 psi / 56 Bar, 77°F / 25°C & 35,000 ppm TDS typical sea water
  • Caudal de agua: 900 gal/day, 3,407 L/day
  • Tipo de bomba: Exclusive high efficiency Booster Pump
  • Tipo de membrana de osmosis inversa: High Rejection/High Yield aromatic tri-polyamind, thin film composite, spiral wound, single pass reverse osmosis membrane element
  • Tipo de filtro: Pre and post treatment stages, including carbon, plankton, monel screen, and oil water separation filters
  • Fuente de energía: AC or DC, DC
  • Tipo de control de ajuste de presión: Automatic
  • Rango de presión de entrada mínima: 1/2" MNPT (Male National Pipe Thread, Amer. Std)
  • Rechazo de sal: 99.2, Average 99.4 %, 99.4 % Average
  • Control de salinidad: The salinity monitoring components of the system give a continuous readout in micromhos per cubic centimeter, are temperature compensated, and of a fail safe design
  • Rango de salinidad: Designed for seawater use up to 50,000 ppm TDS (Nacl) (typical seawater salinity is 35,000 ppm.)
  • Rango de temperatura de alimentación de agua: Min. 33°F / .5°C Max. 122°F / 50°C, 50.0 °C Maximum, 33.0 °F Minimum, 0.5 °C Minimum
  • Rango de temperatura de salida de agua: Ambient to feed water temperature
  • Caudal de agua de alimentación: 50Hz, 3.5 gpm / 13.2 lpm; 60Hz, 3 - 4.2 gpm / 11.4 - 15.9 lpm gal/min, 13.2 L/min at 50Hz, 3 to 4.2 gal/min, 11.4 to 15.9 L/min at 60Hz
  • Tolerancia al cloro: 0.1 ppm
  • Rango de pH: 3-11 (typical seawater pH is 8)
  • Rango de presión: Feed Water Minimum: 6 psi / .41 bar / .42 Kg/cm2; Maximum: 35 psi / 2.41 bar / 2.46 Kg/cm2, 0.41 bar Feed Water Minimum, 0.42 kg-cm2 Feed Water Minimum
  • Tipo de operación: Seawater @ 35,000 ppm & 77° F / 25° C; Nominal: 850 psi / 56.5 bar / 57.66 Kg/cm2. (Brackish varies w/ppm)
  • Peso: 136 Lbs / 62 Kg lb, 62 kg
  • Altura: 13" / 331 mm inch, 331.0 mm
  • Anchura: 11.39" / 289 mm inch, 289.0 mm
  • Longitud: 28" / 711 mm inch, 711.0 mm
  • Tipo de conexión de instalación externa de agua: See Brochure Under Product Support
  • Requisitos eléctricos: See Brochure Under Product Support
  • Clasificación del contacto del interruptor: N/A
Safety Warning

Información del artículo

The HRO Seafari Versatile Modular watermaker is capable of withstanding the ocean's harshest conditions, while maintaining its high level of quality production. Modular system allows installation options for limited spaces. Features a remote mount cube design that allows easy installation and access to system controls. The hassle-free design has a versatile configuration which provides you with 5 inches of extra space for better fitting, access to membranes from either side of the system for easy maintenance, and better installation options. With models ranging from 900 GPD (3,407 LPD), extremely smooth and quiet operation, and with complete vibration isolation, this desalinator is a perfect fit for larger, long distance cruisers, power yachts, or for those with minimal space options.

Technology:
• A failsafe product water diversion valve allows only safe drinking water to enter storage tanks
• High rejection, high yield, commercial grade, and chemical resistant Membranes
• Clear viewable Sea Strainer with cleanable Monel Mesh Screen filter for ultimate corrosion resistance and large particulate removal
• Available as an option a micro processor controlled electronics provide state of the art technology and reliability with weekly automatic fresh water flush timing
Meters/Monitors:
• Exclusive solid salinity meter, an essential tool for product water monitoring
• Flow meter for visual monitoring of the product water flow
• Water quality indication LED
Service/Maintenance:
• The Modular design is streamlined and allows for easy and unlimited installation options for limited spaces
• No installation restrictions
• Access membranes from both sides for easy maintenance and installation options
Pump:
• Exclusive high efficiency booster pump
Materials:
• Stainless Steel, liquid filled exterior and interior pressure gauges for accurate measurement of system functions and corrosion resistance
• All high pressure connections are composite 316L stainless steel for maximum corrosion and rust resistance
Safety:
• A failsafe Product Water Diversion Valve allows only safe drinking water to enter storage tanks
Accessories:
Fresh Water Flush, Remote Control Unit, Plankton Filter Assembly, Charcoal Filter Assembly, pH Neutralizing Filter, Sea Strainer, U.V. Sterilizer, Soft Motor Start

Leer más Mostrar menos

Diseños en CAD + Archivos

Número de pieza
SFC 900-2 Modular ZIP

OK

x

Documentos relacionados

×


Encontrar un distribuidor

Puntos de venta

Contacto local

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
941281