Manual Tubing Cutter, Instrumentation Tubing | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro exterior de los tubos (mm)

Diámetro exterior de los tubos (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Manual Tubing Cutter, Instrumentation Tubing Manual Tubing Cutter, Instrumentation Tubing

Manual Tubing Cutter, Instrumentation Tubing

Parker's Manual Tube Cutter is a heavy duty, hand carried tool to cut instrumentation tubing. This portable Tube Cutter makes it easy to achieve clean, square cuts on 316 stainless steel, A625, A825, 6Mo and other instrumentation tubing grades.

Especificaciones técnicas

  • Diámetro exterior máximo del tubo: 67 mm
  • Peso: 400 to 680 g
  • Cantidad por caja: 1
  • Aplicación de la industria: Tube Fabrication
  • Diámetro exterior del tubo: 6 to 35 mm, 6 to 67 mm, 1/4"-1 3/8", 1/4"-2 5/8" inch
Safety Warning

Descripción completa del producto

Parker’s Instrumentation Tube Cutter is a compact, easy-to-use tube cutter. This screw feed tuber cutter makes it easy to achieve clean, square cuts on 316 stainless steel, A625, A825, 6Mo and other instrumentation tubing grades. Incorporating six individual bearings and a replaceable heavy duty cutter wheel, it was specifically designed for cutting stainless steel tubing.

The cutter features a large ergonomic X-CEL knob for quicker cutting and is 100% factory tested to ensure accurate, spiral-free cutting.

Markets:

• Chemical
• Petrochemical
• Power
• Research
• Pulp and Paper
• General Industry


Features/Benefits:

• Compact, Heavy Duty Design
• Designed for Instrumentation Tubing
• Replaceable cutting wheels
• Large Handle for quick turning


Applications:

• Tube Fitting Fabrication
• Tubing Systems

Documentos relacionados

Literature and Reference Materials
Parker Tube Fabricating Equipment--4190-TFE
×
Productos Diámetro exterior de los tubos (mm) Diámetro exterior de los tubos (pulg)
PT-C 6-35 mm 1/4" - 1 3/8"
PT-CL 6-67 mm 1/4 - 2 5/8"

687PDC
687516