Tube Marker-TM Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Diámetro exterior de los tubos

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Tube Marker-TM Series

Tube Marker-TM Series

Parker’s Tube Marker-TM Series puts a visible burnish mark on tubing quickly and accurately.

Especificaciones técnicas

  • Aplicación de la industria: Tube Fabrication
Safety Warning

Descripción completa del producto

Parker’s Instrumentation Tube marker is a compact, easy-to-use tube marker. This tube marker burnishes a mark on the tube quickly and accurately. This visible mark helps the installer ensure the correct depth of tube is inserted into the fitting body. The tool can also be used to check the burnish mark position. The Tube Marker is available from 1/8” to 1” SAE sizes and from 6 mm to 25 mm Metric sizes.

Markets:
• Chemical
• Petrochemical
• Power
• Research
• Pulp and Paper
• General Industry


Features/Benefits:
• Compact, Lightweight Design
• Custom Sized to tubing used
• Mark is burnished, not scribed on tube surface


Applications:
• Tube Fitting Fabrication
• Tubing System Audits  

Documentos relacionados

Literature and Reference Materials
Parker Grade Instrumentation Tube Catalogue
×
Productos Diámetro exterior de los tubos
PTM-2T 1/8"
PTM-4T 1/4"
PTM-6T 3/8"
PTM-8T 1/2"
PTM-10T 5/8"
PTM-12T 3/4"
PTM-16T 1"
PTM-6M 6 mm
PTM-8M 8 mm
PTM-10M 10 mm
PTM-12M 12 mm
PTM-16M 16 mm
PTM-20M 20 mm
PTM-25M 25 mm

687PDC
687516