Large lever, analog, Hall-effect, single axis - IQAN-LSL | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Número de modelo

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Large lever, analog, Hall-effect, single axis - IQAN-LSL

Large lever, analog, Hall-effect, single axis - IQAN-LSL

Parker’s IQAN-LSL is a large single-axis lever style, Hall-effect joystick for the mobile market. The LSL has several options, including detents and a switch in the top of the handle.

Especificaciones técnicas

  • Temperatura máxima de funcionamiento: 70 °C
  • Temperatura mínima de funcionamiento: -40 °C
  • Voltaje de suministro eléctrico: 5 VDC
  • Función: Single Axis
  • Conexión eléctrica: AMP/Tyco (Saab), Deutsch DT
  • Tipo de mango: No Switch, No Switch, Manual Center Detent, With Switch, With Switch, Manual Center Detent, No Handle
  • Grado de protección de admisión: IP65 (above flange), IP44 (above flange), IP65 (above flange, with suitable handle installed)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

Parker’s IQAN-LSL is an analog, lever style joystick in the IQAN product group. This single axis lever has a  compact design and several options, including a manual neutral detent and a switch in the top of the handle. The standard IQAN-LSL has an IP65 rating above the flange and the cable has a choice of popular sealed transportation connectors. This unit is designed for the outdoor environment.

The IQAN-LSL is perfect for mounting in the armrest or on the dashboard in mobile vehicles. It has a comfortable grip and is easily actuated for good ergonomics.

Markets:
• Construction equipment
• Forestry equipment
• Agriculture machinery
• Material handling equipment
• Other mobile

Features/Benefits:
• Dual Hall-effect sensors provide redundancy
• Industry standard 0-5 V signal range
• Built-in drainage will protect the electronics in case of a damaged bellow
• Switch and detent options available

Applications:
• Boom extend/retract control
• Plow and spreader control
• Fork lift control

Documentos relacionados

×
Productos Número de modelo
20014069 IQAN-LSL-E0-//-//-D
20077789 IQAN-LSL-E0-//-L1-D
20070174 IQAN-LSL-E0-//-L2-D
20077714 IQAN-LSL-E0-//-L4-D
20077715 IQAN-LSL-E0-//-L5-D
20076217 IQAN-LSL-E1-//-L1-D
20076218 IQAN-LSL-E1-//-L2-D
20076219 IQAN-LSL-E1-//-L3-D
20077706 IQAN-LSL-E1-//-L4-D
20077707 IQAN-LSL-E1-//-L5-D
20077769 IQAN-LSL-U0-//-L4-D
20077770 IQAN-LSL-U0-//-L5-D
20077749 IQAN-LSL-E1-//-//-D
20085157 IQAN-LSL-E0-DN-//-D
20085158 IQAN-LSL-E0-//-L3-D
20085159 IQAN-LSL-E1-DN-//-D

687PDC
936514