Pneumatic Pressure Reducers | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Forma

Material del cuerpo

Anillo de sujeción

Estilo de la rosca de la conexión 1

Tamaño de la rosca de la conexión 1 (métrica)

D.E. del tubo de la conexión 2 (mm)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Pneumatic Pressure Reducers

Pneumatic Pressure Reducers

Parker Legris pressure reducers are designed to set the pressure of a compressed air circuit to a determined value.They therefore enable energy saving by limiting the cylinder pressure.

Especificaciones técnicas

  • Aplicación: Compressed Air, Manufacturing Equipment, Semiconductor, Vacuum, Inert Gases, Various, Packaging, Automotive Process, Pneumatics
  • Temperatura mínima de funcionamiento: -15 °C, 5 °F
  • Presión de trabajo máxima: 116 psi, 8 bar, 0.8 MPa
  • Temperatura máxima de funcionamiento: 140 °F, 60 °C
  • Diámetro exterior del tubo: 6 to 10 mm
  • Tipo de conexión: Push-to-Connect, Push-to-Connect/Thread
  • Forma: Straight, 90°
  • Material de la junta tórica: NBR
  • Cantidad por caja: 1
  • Peso: 0.137 to 0651 kg
  • Medio: Compressed air
  • Cumplimiento con especificaciones: REACH, ROHS
Safety Warning

Descripción completa del producto

Parker Legris pressure reducers are designed to set the maximum pressure delivered to pneumatic equipments. They therefore enable energy saving by limiting the cylinder pressure and allow improve cost management.

Features/Benefits:

- Design & Performance

• Optimisation of the pressure at the minimum values required to provide final force and energy consumption
• Manual adjustment protected by a plug
• Visual indication of the differential pressure by colour code

- Two Models Available

• Banjo: fitted directly on the control valve or terminal block
• In-line: fitted in the pipework, between the control valve and cylinder

Markets:

• Factory Automation
• Wearing Apparel
• Semiconductor
• Packaging

Application:

• Pneumatic Circuits Pressure Control

Technologies:

• Pressure regulator
• Pneumatic system
• Air pressure regulator
• Pressure regulating valve
• Pneumatic fittings

Technical Characteristics:

• Fluids: Compressed air
• Materials: nickel-plated brass, technical polymer, NBR, zamak, shot-plated brass, silicone free
• Pressure: 1 to 8 bar
• Temperature: -15°C to +60°C

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)

Product Types:

• Banjo Pressure Reducer, Male BSPP Thread
• Banjo Pressure Reducer, Male/Female BSPP Thread
• In-Line Tube-to-Tube Pressure Reducer
• In-Line Pressure Reducer, Female BSPP Thread
• Sealing Plug for Pressure Reducer
• Manual Ratchet Control for Pressure Reducer

Documentos relacionados

×
Productos Forma Material del cuerpo Anillo de sujeción Estilo de la rosca de la conexión 1 Tamaño de la rosca de la conexión 1 (métrica) D.E. del tubo de la conexión 2 (mm)
7316 06 00 In-line pressure reducer NICKEL PLATED BRASS STAINLESS STEEL na na 6
7316 08 00 In-line pressure reducer NICKEL PLATED BRASS STAINLESS STEEL na na 8
7316 10 00 In-line pressure reducer NICKEL PLATED BRASS STAINLESS STEEL na na 10
7318 06 13 Banjo pressure reducer ZAMAK STAINLESS STEEL BSPP G1/4 6
7318 08 13 Banjo pressure reducer ZAMAK STAINLESS STEEL BSPP G1/4 8
7318 10 13 Banjo pressure reducer ZAMAK STAINLESS STEEL BSPP G1/4 10
7318 10 17 Banjo pressure reducer ZAMAK STAINLESS STEEL BSPP G3/8 10
7416 10 10 In-line pressure reducer female NICKEL PLATED BRASS na BSPP G1/8 na
7416 13 13 In-line pressure reducer female NICKEL PLATED BRASS na BSPP G1/4 na
7416 17 17 In-line pressure reducer female NICKEL PLATED BRASS na BSPP G3/8 na
7471 10 10 Banjo pressure reducer female ZAMAK na BSPP G1/8 na
7471 13 13 Banjo pressure reducer female ZAMAK na BSPP G1/4 na
7471 17 17 Banjo pressure reducer female ZAMAK na BSPP G3/8 na

687PDC
A43098