Consiga su cuenta de Parker hoy mismo!
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.
Parker Legris pressure regulators stabilise at the maximum determined value of the pressure delivered to the pneumatic equipment at any given fluctuations of the pressure upstream.
California Residents: Prop-65 Warning
Parker Legris pressure regulators stabilise at the maximum determined value of the pressure delivered to the pneumatic equipment at any given fluctuations of the pressure upstream. By enabling an optimum pressure setting, these products allow your equipment to function at their maximum capacity and in turn, provide you with energy saving benefits.
Features/Benefits:
- Ergonomics
• Easy adjustment of the output pressure through the knurled screw
• Lockable adjustment possible
• Output pressure adjustment options marked on the screw
- Energy Savings
• Setting of the optimum pressure enables the equipment to function correctly
• Installation in a manifold allows optimum output pressures to be delivered to specific parts of the circuit
• Designed for applications where cylinder force needs to be controlled: marking, sleeving, crimping cylinders etc.
Markets:
• Factory Automation
• Wearing Apparel
• Semiconductor
• Packaging
Application:
• Pneumatic Circuits Pressure Control
Technologies:
• Pressure regulator
• Pneumatic equipment
• Pneumatic system
• Air pressure regulator
• Pneumatic fittings
Technical Characteristics:
• Fluids: Compressed air
• Materials: nickel-plated brass, technical polymer, nitrile, silicone free
• Pressure:
Upstream pressure: 1 to 16 bar
Downstream pressure: 1 to 8 bar
• Temperature: -10°C to +70°C
Regulations:
• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)
Product Types:
• Pressure Regulator, Male BSPP Thread
| Documentación y materiales de referencia |
|---|
| Parker Legris Rectus - Catálogo general |
| Productos | D.E. del tubo de la conexión 2 (mm) | Tamaño de la rosca de la conexión 1 (métrica) |
|---|---|---|
| 7300 04 10 | 4 | G1/8 |
| 7300 06 10 | 6 | G1/8 |
| 7300 06 13 | 6 | G1/4 |
| 7300 08 10 | 8 | G1/8 |
| 7300 08 13 | 8 | G1/4 |
| 7300 08 17 | 8 | G3/8 |
| 7300 10 13 | 10 | G1/4 |
| 7300 10 17 | 10 | G3/8 |
| DRV13/100 | na | G1/4 |
| DRV13/20 | na | G1/4 |
| DRV13/30 | na | G1/4 |
| DRV13/40 | na | G1/4 |
| DRV13/50 | na | G1/4 |
| DRV13/60 | na | G1/4 |
| DRV13/70 | na | G1/4 |
| DRV13/80 | na | G1/4 |