Pneumatic Snap Fittings | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Forma

Anillo de sujeción

Material del manguito

Diámetro nominal (DN)

Estilo de la rosca de la conexión 1

Tamaño de la rosca de la conexión 1 (métrica)

D.E. del tubo de la conexión 2 (mm)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Pneumatic Snap Fittings

Pneumatic Snap Fittings

The snap fittings enable a circuit to be isolated without the need to vent the complete system.
They are designed to facilitate repeated connections and disconnections in total safety.

Especificaciones técnicas

  • Temperatura máxima de funcionamiento: 80 °C, 176 °F
  • Aplicación: Compressed Air, Automotive Process, Packaging, Inert Gases, Semiconductor, Pneumatics, Manufacturing Equipment
  • Temperatura mínima de funcionamiento: -20 °C, -4 °F
  • Presión de trabajo máxima: 10 bar, 145 psi, 1 MPa
  • Tipo de conexión: Push-to-Connect, Push-to-Connect/Plug-in, Push-to-Connect/Thread
  • Forma: Straight
  • Diámetro exterior del tubo: 6 to 10 mm
  • Material de la junta tórica: NBR
  • Cantidad por caja: 10
  • Peso: 0.003 to 0.034 kg
  • Medio: Compressed air
  • Cumplimiento con especificaciones: REACH, ROHS

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

The snap fittings enable a circuit to be isolated without the need to vent the complete system.

They are designed to facilitate repeated connections and disconnections in total safety.

Features/Benefits:

- Performance & Safety

• Partial venting of systems while work is carried out
• Energy and time saving during maintenance operations
• Protection of individuals by maintaining pressure if necessary
• Audible click indicates connection
• Circuit identification by coloured rings (on request)

Markets:

• Factory Automation
• Wearing Apparel
• Semiconductor
• Packaging

Application:

• Repeated Connections and Disconnections on Pneumatic Control Panels
• Pneumatic Circuits Isolation without Fully Venting


Technologies:

• Snap connectors
• Snap fitting
• Pneumatic fittings
• Air fittings
• Function fitting
• Pneumatic system

Technical Characteristics:

• Fluids: Compressed air
• Materials: nickel-plated brass, technical polymer, NBR, silicone free
• Pressure: 0 to 10 bar
• Temperature: -20°C to +80°C

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)

Product Types:

• Body with Push-In Connection
• Body with Male BSPP Thread
• Straight Probe, Push-In Connection
• Straight Probe, Male BSPP Thread

Documentos relacionados

×
Productos Forma Anillo de sujeción Material del manguito Diámetro nominal (DN) Estilo de la rosca de la conexión 1 Tamaño de la rosca de la conexión 1 (métrica) D.E. del tubo de la conexión 2 (mm)
7921 05 10 Snap fitting body straight male TECHNICAL POLYMER 5 BSPP G1/8
7921 05 13 Snap fitting body straight male TECHNICAL POLYMER 5 BSPP G1/4
7921 07 13 Snap fitting body straight male TECHNICAL POLYMER 7.3 BSPP G1/4
7921 07 17 Snap fitting body straight male TECHNICAL POLYMER 7.3 BSPP G3/8
7926 05 06 Snap fitting body straight STAINLESS STEEL TECHNICAL POLYMER 5 6
7926 05 08 Snap fitting body straight STAINLESS STEEL TECHNICAL POLYMER 5 8
7926 07 10 Snap fitting body straight STAINLESS STEEL TECHNICAL POLYMER 7.3 10
7960 05 06 Snap fitting straight probe STAINLESS STEEL 5 6
7960 05 08 Snap fitting straight probe STAINLESS STEEL 5 8
7960 07 10 Snap fitting straight probe STAINLESS STEEL 7,3 10
7961 05 10 Snap fitting straight probe male 5 BSPP G1/8
7961 05 13 Snap fitting straight probe male 5 BSPP G1/4
7961 07 13 Snap fitting straight probe male 7.3 BSPP G1/4
7961 07 17 Snap fitting straight probe male 7.3 BSPP G3/8

687PDC
A43098