Pneumatic Soft Start Fittings | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Forma

Material del cuerpo

Anillo de sujeción

Tamaño de la rosca de la conexión 1 (métrica)

D.E. del tubo de la conexión 2 (mm)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Pneumatic Soft Start Fittings

Pneumatic Soft Start Fittings

These fittings protect your system by preventing sudden shocks.
On start-up, they control the pressure increase in the downstream circuit; this helps prevent the risk of industrial accidents.

Especificaciones técnicas

  • Aplicación: Compressed Air, Manufacturing Equipment, Automotive Process, Inert Gases, Semiconductor, Pneumatics, Various, Packaging, Vacuum
  • Temperatura mínima de funcionamiento: -15 °C, 5 °F
  • Presión de trabajo máxima: 1 MPa, 145 psi, 10 bar
  • Temperatura máxima de funcionamiento: 140 °F, 60 °C
  • Tipo de conexión: Push-to-Connect/Thread
  • Forma: 90°
  • Diámetro exterior del tubo: 8 to 12 mm
  • Cantidad por caja: 1
  • Peso: 0.064 to 0.152 kg
  • Medio: Compressed air
  • Cumplimiento con especificaciones: REACH, ROHS

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Descripción completa del producto

These fittings protect your system by preventing sudden shocks.

On start-up, they control the pressure increase in the downstream circuit; this helps prevent the risk of industrial accidents.

Features/Benefits:

- Protection of Equipment & Personnel
• Prevents the risk of damage after any stoppage which requires the system to be vented
• Returns the control valve to its initial position in total safety
• Adjustment of the pressurisation speed
• Protects the adjustment mechanism using a recessed adjustment screw

- Mounted on FRL
• Models 7860 and 7861: yellow identification washer
• Protection for the whole system
• Simultaneous pressurisation speed of the whole system

- Mounted on Control Valve
• Models 7870 and 7871: black identification washer
• Protection of individual circuits
• Mounted on the control valve, it optimises the pressurisation speed of a specific cylinder

Markets:

• Factory Automation
• Wearing Apparel
• Semiconductor
• Packaging

Application:

• Pneumatic Circuits Protection


Technologies:

• Control valve
• Isolating valve
• Pressure regulator
• Pneumatic system
• Pressure regulating valve

Technical Characteristics:

• Fluids: Compressed air
• Materials: nickel-plated brass, technical polymer, NBR, silicone free
• Pressure: 3 to 10 bar
• Temperature: -15°C to +60°C

Regulations:

• DI: 2002/95/CE (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/CE (PED)

Product Types:

• Soft Start Fitting for Isolating Valve, Male BSPP Thread
• Soft Start Fitting for Isolating Valve, Male/Female BSPP Thread
• Soft Start Fitting for Control Valve, Male BSPP Thread
• Soft Start Fitting for Control Valve, Male/Female BSPP Thread

Documentos relacionados

×
Productos Forma Material del cuerpo Anillo de sujeción Tamaño de la rosca de la conexión 1 (métrica) D.E. del tubo de la conexión 2 (mm)
7860 08 13 Soft start for isolating valve TECHNICAL POLYMER STAINLESS STEEL G1/4 8
7860 10 13 Soft start for isolating valve TECHNICAL POLYMER STAINLESS STEEL G1/4 10
7860 10 17 Soft start for isolating valve TECHNICAL POLYMER STAINLESS STEEL G3/8 10
7860 12 17 Soft start for isolating valve TECHNICAL POLYMER STAINLESS STEEL G3/8 12
7860 12 21 Soft start for isolating valve TECHNICAL POLYMER STAINLESS STEEL G1/2 12
7861 13 13 Soft start for isolating valve female NICKEL PLATED BRASS na G1/4 na
7861 17 17 Soft start for isolating valve female NICKEL PLATED BRASS na G3/8 na
7870 08 13 Soft start for control valve TECHNICAL POLYMER STAINLESS STEEL G1/4 8
7870 10 13 Soft start for control valve TECHNICAL POLYMER STAINLESS STEEL G1/4 10
7870 10 17 Soft start for control valve TECHNICAL POLYMER STAINLESS STEEL G3/8 10
7871 13 13 Soft start for control valve female NICKEL PLATED BRASS na G1/4 na
7871 17 17 Soft start for control valve female NICKEL PLATED BRASS na G3/8 na

687PDC
A43098