TBC40A-DO-A - Fulflo TruBind 300 Sorbent Filter Cartridge | For demanding hydrocarbon removal applications | Parker NA

Fulflo TruBind 300 Sorbent Filter Cartridge | For demanding hydrocarbon removal applications | #TBC40A-DO-A

TBC40A-DO-A

Fulflo TruBind 300 Sorbent Filter Cartridge | For demanding hydrocarbon removal applications | #TBC40A-DO-A

Parker Fulflo® TruBind™ 300 absorbent filter cartridges utilize a modified polymeric absorbent that economically and effectively reduces trace hydrocarbon contamination in aqueous fluids.


Especificaciones técnicas

  • Tipo de núcleo: Standard wall polypropylene
  • Configuración del tapón terminal: DOE
  • Material de la junta: Polyolefin
  • Longitud (pulg): 40
  • Industria: Oil and Gas
  • Marca: domnick hunter
  • Función: Clarification/Prefiltration/Polishing
  • Medio: Polymeric
  • Estructura del filtro: Sorbent
  • Diámetro exterior: 2-1/2 inch
  • Diámetro interior: 1-1/6 inch
  • Tipo de filtro: Hydrocarbon absorptive
  • Material del tapón terminal: Polypropylene
  • Tipo de núcleo: Polypropylene
  • Caudal: 1 gal/min per 10 inch
Safety Warning

Información del artículo

Parker Fulflo® TruBind™ absorbent filter cartridges utilize a modified polymeric absorbent that economically and effectively reduces trace hydrocarbon contamination in aqueous fluids. The enhanced polymer, configured in a radial-flow-design filter cartridge, provides maximum utilization of available surface area. This product can be used alone or as an enhancement to other systems. Whether process fluid reclamation or meeting disposal requirements is the goal, TruBind can solve many demanding hydrocarbon-contaminated aqueous fluid problems.
Features/Benefits
• Increases machine tool life when installed at point-of-use
• Increases working life of valuable process fluids
• Reduces hydrocarbon levels to meet EPA discharge regulations
• Absorbed hydrocarbon is chemically bound by polymer and is not leachable
• Absorbent polymer is enhanced to maximize utilization of surface area
• Radial flow design of cartridge allows maximum flow with minimal pressure drop
• High integrity construction withstands harsh process environment
• Variety of cartridge sizes & end cap options increase housing selection
• TruBind cartridges are completely incinerable
• Parker’s Total Quality Management (TQM) system assures consistent and reliable performance
Applications
• Water Soluble Machine Filtration
• Filtration for Alkaline Parts Washing
• Industrial Discharge Water Filtration
• Produced Water Disposal Filtration
• E-Coat Paint Filtration
• Post Oil/Water Separator Filtration
• Compressor Condensate Filtration
• Car & Truck Wash Water Filtration
• Plating Bath Filtration
• Gas & Oil Facility Wastewater Filtration

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Productos relacionados



Encontrar un distribuidor

Puntos de venta

Contacto local

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Teléfono

+1 (940) 325-2575

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687PDC
702106