UHP PTFE Air-operated Miniature Diaphragm 2 Way or 3 Way Valve (1/8 inch) – PV-1 Series | Série de produits

Filtrer par

    Aucun filtre slectionn

Type de raccordement

Matériau de l'écrou

Régulateur de débit

Créez votre compte Parker aujourd'hui !

Créez un compte pour gérer tout ce que vous faites avec Parker, de vos préférences shopping à votre accès aux applications.


LOADING IMAGES
UHP PTFE Air-operated Miniature Diaphragm 2 Way or 3 Way Valve (1/8 inch) – PV-1 Series

UHP PTFE Air-operated Miniature Diaphragm 2 Way or 3 Way Valve (1/8 inch) – PV-1 Series

The PV-1 Series Air-operated PTFE Miniature Diaphragm Valve offers high cycle life and excellent resistance to corrosion. It is ideal for low flow and/or small dose injection in ultra-high purity (UHP) and aggressive fluid applications.

Caractéristiques techniques

  • Type de raccord : Évasé
  • Matériau du corps : PTFE, PTFE modifié,<br/>aluminium anodisé, SS, Nitrile
  • Pression nominale : Avant, arrière : Vide 25"HG (846 mbar) à 20 psig (1,4 bar)<br/>Actionneur : 20 psig (1,4 bar) à 120 psig (8,3 bar)
  • Température ambiante maximale : 100 °C, 212 °F
  • Température ambiante minimale : -51 °C, -60 °F
  • Température maximale du fluide : 204 °C (399 °F) °C, 400 °F
  • Température minimale du fluide : -51 °C, -60 °F
  • Débit : Cv: 0.08
Safety Warning

Description complète du produit

The PV-1 Series is a 1/8 inch air-operated (pneumatic) miniature diaphragm valve that comes available in 2-way and 3-way configurations. It features a machined modified PTFE body, seat, and diaphragm, which afford high flexural life, excellent leak integrity, and exceptional resistance to corrosion. The valve is ideally suited for low flow and small dose injection in ultra-high purity and aggressive chemical and gas distribution systems, including analytical, DNA sequencing, and semiconductor manufacturing applications.

The PV-1 Series valve’s exacting design controls seat and diaphragm stresses to provide a reliable and maintenance free service life. Its tongue and groove seal ensures a positive diaphragm to body seal, resulting in lower replacement costs and isolation of process media from the actuator. The PV-1 Series actuator itself is highly compact and works on as little as 20 psi for ease of installation and maintenance.

The PV-1 Series is pressure rated from vacuum to 20 psig in both the forwards and backwards direction.

Markets:
• Semiconductor
• Analytical Laboratory
• Pharmaceutical
• BioPharm
• Aerospace
• Industrial

Features/Benefits:
• Exceptional resistance to corrosion
• Ideal for low flow and small dose injection in UHP and aggressive fluid applications
• Modified machined PTFE body, seat, and diaphragm offer higher cycle life than conventional PTFE
• Available in 2-way and 3-way configurations
• Compact actuator design works has a 20 - 120 psig AOP actuation pressure
• Ambient temperature range: -60°F to +212° F (-51°C to +100° C)
• Fluid temperature range: -60°F to +400° F (-51°C to +204° C)
• Fully functional from vacuum to 20 psig
• Cv 0.08

Applications:
• Corrosive and specialty gases
• Semiconductor Tools
• Tool Hook-ups
• DNA Sequencers

Documents annexes

Literature and Reference Materials
Tube Seal
PV-1 Miniature Pneumatic Valve Series
×
Produits Type de raccordement Matériau de l'écrou Régulateur de débit
PV-1-1134 1/8" FNPT NA Normally Closed
PV-1-1334-03 1/8" FNPT NA 3 Way
PV-1-2134 1/8" Pargrip PFA Normally Closed
PV-1-2334-03 1/8" Pargrip PFA 3 Way

687PDC
938256