Tube Fitting,Single Ferrule Compression Fitting - CPI™ Series | Product Series

Filter by

    No filters selected

Shape

Connection 1 Size

Connection 2 Size

Configuration

Materials of Construction

Connection Type

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Tube Fitting,Single Ferrule Compression Fitting - CPI™ Series Tube Fitting,Single Ferrule Compression Fitting - CPI™ Series Tube Fitting,Single Ferrule Compression Fitting - CPI™ Series

Tube Fitting,Single Ferrule Compression Fitting - CPI™ Series

Parker’s single ferrule compression fittings, CPI™ Tube Fittings are designed to effectively seal and also resist vibration and thermo-cycling conditions in process, and instrumentation system connections. Available in a wide range of material

Technical Specifications

  • Fitting Type: Compression
  • Tube Outside Diameter: 1/16 to 2 inch, 3 to 25 mm
  • Shape: 37° Flare to Tube Connector, Bulkhead Union, Cap, Column End Fitting (without Frit), Column End Fitting – Low Internal Volume, Column End Fitting – Low Internal Volume (without Frit), Column End Fitting – Low Internal Volume (with Frit), Column End Fitting
  • Connection 1 Size: 1/16 to 2 inch, 2 to 25 mm
  • Connection 2 Size: 1/16 to 2 inch, 4 to 25 mm
  • Connection 3 Size: 1/4 to 2 inch, 2 to 25 mm Tube O.D.
  • Materials of Construction: Stainless Steel AISI 316L, Steel, Brass
  • Product Style: 37° Flare to CPI, Components, Analytical Fittings, Port Connectors
  • Configuration: Tube to Tube, Tube to Pipe (Female Pipe), Tube to Pipe (Male Pipe), Tube to Tube (Union)
Safety Warning

Full Product Description

Parker CPI™ single ferrule compression tube fittings are designed as leak free connections for process, power, and instrumentation applications. These tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut.

CPI™ tube fitting are manufactured from heat code traceable 316 stainless steel. Other corrosion resistant alloys include 6Mo and Alloy C-276 (also known as Hastelloy C®). Straight fittings are machined from cold finished bar stock, while shaped bodies are machined from close grain forgings.


The fittings are available for imperial pipe sizes from 1/16” through to 2” O.D., and for metric sizes from 2 mm through to 25 mm O.D. These gaugeable tube fittings are manufactured to the highest industry quality standards.


Markets:


• Chemical

• Petro-Chemical

• Power

• Nuclear

• Oil and Gas

• Pulp and Paper


Features/Benefits:


• Single Ferrule for easy makeup

• Molybdenium Disulfide coated nuts for low torque make-up

• Parker Suparcase™ ferrule for superior corrosion resistant

• Hardened ferrules provide optimum performance


Applications:


• Instrument Air Lines

• Heat Trace systems

• Process Lines

Related Documents

×
Products Shape Connection 1 Size Connection 2 Size Configuration Materials of Construction Connection Type Product Style
8-8-8 JBZ-S Union Tee 1/2" 1/2" Tube to Tube Union Steel
10-10-10 JBZ-S Union Tee 5/8" 5/8" Tube to Tube Union Steel
2-1 CBZ-SS Elbow - Male 1/8" 1/16" Tube to Male Pipe Stainless Steel AISI 316
HBZ 16-16-S Union 16 mm 16 mm Tube to Tube Union Steel
HBZ 4-1/8-S Conversion Union 4 mm 1/8" Tube to Tube Steel
HBZ 6-5/16-S Conversion Union 6 mm 5/16" Tube to Tube Steel
2-2 HBZ-S Union 1/8" 1/8" Tube to Tube Union Steel
12-12-12 JBZ-SS Union Tee 3/4" 3/4" Tube to Tube Union Stainless Steel AISI 316
8-8 EBZ-S Union Elbow 1/2" 1/2" Tube to Tube Union Steel
3-3-3 JBZ-S Union Tee 3/16" 3/16" Tube to Tube Union Steel
8 KBZ-S Union Cross 1/2" Tube to Tube Union Steel
2-4 FBZ-S Union 1/8" 1/4" Tube to Male Pipe Steel NPT Male Connector
8-16 FBZ-SS Union 1/2" 1" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
4-4 WBZ-SS Union - Bulkhead 1/4" 1/4" Tube to Tube Stainless Steel AISI 316
EBZ 8-8-SS Union Elbow 8 mm 8 mm Tube to Tube Union Stainless Steel AISI 316
EBZ 18-18-SS Union Elbow 18 mm 18 mm Tube to Tube Union Stainless Steel AISI 316
12-8 HBZ-S Union Reducer 3/4" 1/2" Tube to Tube Steel
32-32 FBZ-S Union 2" 2" Tube to Male Pipe Steel NPT Male Connector
5-4 FH2BZ-S 5/16" 1/4" Tube to Male Pipe Steel NPT Male Bulkhead Connector
12-12 GBZ-SS Union Reducer 3/4" 3/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
24-24 GBZ-SS Union Reducer 1-1/2" 1-1/2" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
4-1 CBZ-S Elbow - Male 1/4" 1/16" Tube to Male Pipe Steel
5-4 CBZ-S Elbow - Male 5/16" 1/4" Tube to Male Pipe Steel
6-6 CBZ-S Elbow - Male 3/8" 3/8" Tube to Male Pipe Steel
8-6 CBZ-S Elbow - Male 1/2" 3/8" Tube to Male Pipe Steel
GBZ 8-1/4-S Union Reducer 8 mm 1/4" Tube to Female Pipe Steel NPT Female Connector
16-16 CBZ-SS Elbow - Male 1" 1" Tube to Male Pipe Stainless Steel AISI 316
1-1 FBZ-SS Union 1/16" 1/16" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
2-1 FBZ-SS Union 1/8" 1/16" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
5-6 GBZ-SS Union Reducer 5/16" 3/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
8-12 FBZ-S Union 1/2" 3/4" Tube to Male Pipe Steel NPT Male Connector
16-8 FBZ-SS Union 1" 1/2" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
6-8 FH2BZ-SS 3/8" 1/2" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
12-12 FH2BZ-SS 3/4" 3/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
GBZ 3-1/8-S Union Reducer 3 mm 1/8" Tube to Female Pipe Steel NPT Female Connector
GBZ 6-3/8-SS Union Reducer 6 mm 3/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
16-16 GBZ-S Union Reducer 1" 1" Tube to Female Pipe Steel NPT Female Connector
12-16 FBZ-S Union 3/4" 1" Tube to Male Pipe Steel NPT Male Connector
6-4 FH2BZ-S 3/8" 1/4" Tube to Male Pipe Steel NPT Male Bulkhead Connector
10-6 FH2BZ-S 5/8" 3/8" Tube to Male Pipe Steel NPT Male Bulkhead Connector
14-12 FH2BZ-S 7/8" 3/4" Tube to Male Pipe Steel NPT Male Bulkhead Connector
6-4 FBZ-SS Union 3/8" 1/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
12-8 FBZ-SS Union 3/4" 1/2" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
12-16 FBZ-SS Union 3/4" 1" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
HBZ 12-10-SS Union Reducer 12 mm 10 mm Tube to Tube Stainless Steel AISI 316
HBZ 16-12-SS Union Reducer 16 mm 12 mm Tube to Tube Stainless Steel AISI 316
HBZ 18-12-SS Union Reducer 18 mm 12 mm Tube to Tube Stainless Steel AISI 316
20-20 EBZ-SS Union Elbow 1-1/4" 1-1/4" Tube to Tube Union Stainless Steel AISI 316
32-32 EBZ-SS Union Elbow 2" 2" Tube to Tube Union Stainless Steel AISI 316
14-4 EBZ-SS Elbow - Drop Size 7/8" 1/4" Tube to Tube Stainless Steel AISI 316
8-1 Z3HCZ7-SS 1/2" 1/16" Stainless Steel AISI 316 Analytical Fittings
24-24-24 JBZ-S Union Tee 1-1/2" 1-1/2" Tube to Tube Union Steel
JBZ 3-3-3-S Union Tee 3 mm 3 mm Tube to Tube Union Steel
KBZ 16-S Union Cross 16 mm Tube to Tube Union Steel
16-1 Z3HCZ7-S 1" 1/16" Steel Analytical Fittings
3-4 FBZ-S Union 3/16" 1/4" Tube to Male Pipe Steel NPT Male Connector
6-8 FBZ-S Union 3/8" 1/2" Tube to Male Pipe Steel NPT Male Connector
HBZ 10-8-SS Union Reducer 10 mm 8 mm Tube to Tube Stainless Steel AISI 316
HBZ 12-3/8-S Conversion Union 12 mm 3/8" Tube to Tube Steel
3-2 HBZ-S Union Reducer 3/16" 1/8" Tube to Tube Steel
8-8 WBZ-S Union - Bulkhead 1/2" 1/2" Tube to Tube Steel
16-8 EBZ-S Elbow - Drop Size 1" 1/2" Tube to Tube Steel
3-3 HBZ-SS Union 3/16" 3/16" Tube to Tube Union Stainless Steel AISI 316
HBZ 8-1/4-SS Conversion Union 8 mm 1/4" Tube to Tube Stainless Steel AISI 316
HBZ 10-1/4-SS Conversion Union 10 mm 1/4" Tube to Tube Stainless Steel AISI 316
HBZ 15-1/2-SS Conversion Union 15 mm 1/2" Tube to Tube Stainless Steel AISI 316
20-20 HBZ-S Union 1-1/4" 1-1/4" Tube to Tube Union Steel
HBZ 2-2-S Union 2 mm 2 mm Tube to Tube Union Steel
12-10 HBZ-SS Union Reducer 3/4" 5/8" Tube to Tube Stainless Steel AISI 316
HBZ 4-4-S Union 4 mm 4 mm Tube to Tube Union Steel
HBZ 15-15-S Union 15 mm 15 mm Tube to Tube Union Steel
HBZ 10-1/8-S Conversion Union 10 mm 1/8" Tube to Tube Steel
HBZ 16-16-SS Union 16 mm 16 mm Tube to Tube Union Stainless Steel AISI 316
HBZ 4-1/8-SS Conversion Union 4 mm 1/8" Tube to Tube Stainless Steel AISI 316
WBZ 16-16-S Union - Bulkhead 16 mm 16 mm Tube to Tube Steel
WBZ 18-18-S Union - Bulkhead 18 mm 18 mm Tube to Tube Steel
8-8-8 JBZ-SS Union Tee 1/2" 1/2" Tube to Tube Union Stainless Steel AISI 316
EBZ 4-4-S Union Elbow 4 mm 4 mm Tube to Tube Union Steel
6-6-6 JBZ-S Union Tee 3/8" 3/8" Tube to Tube Union Steel
4-8 CBZ-SS Elbow - Male 1/4" 1/2" Tube to Male Pipe Stainless Steel AISI 316
6-2 CBZ-SS Elbow - Male 3/8" 1/8" Tube to Male Pipe Stainless Steel AISI 316
6-8 CBZ-SS Elbow - Male 3/8" 1/2" Tube to Male Pipe Stainless Steel AISI 316
WBZ 12-12-SS Union - Bulkhead 12 mm 12 mm Tube to Tube Stainless Steel AISI 316
20-20 FBZ-SS Union 1-1/4" 1-1/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
EBZ 15-15-SS Union Elbow 15 mm 15 mm Tube to Tube Union Stainless Steel AISI 316
5-2 EBZ-SS Elbow - Drop Size 5/16" 1/8" Tube to Tube Stainless Steel AISI 316
HBZ 4-1/4-S Conversion Union 4 mm 1/4" Tube to Tube Steel
HBZ 8-1/4-S Conversion Union 8 mm 1/4" Tube to Tube Steel
3-3 HBZ-S Union 3/16" 3/16" Tube to Tube Union Steel
14-14 WBZ-S Union - Bulkhead 7/8" 7/8" Tube to Tube Steel
GBZ 8-1/4-SS Union Reducer 8 mm 1/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
GBZ 10-1/4-SS Union Reducer 10 mm 1/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
GBZ 10-3/8-SS Union Reducer 10 mm 3/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
4-1 ZHCZ-S 1/4" 1/16" Steel Analytical Fittings
10-8 FBZ-SS Union 5/8" 1/2" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
4-2 WBZ-SS Union - Bulkhead 1/4" 1/8" Tube to Tube Stainless Steel AISI 316
6-6 WBZ-SS Union - Bulkhead 3/8" 3/8" Tube to Tube Stainless Steel AISI 316
10-12 GBZ-SS Union Reducer 5/8" 3/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
14-12 GBZ-SS Union Reducer 7/8" 3/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
4-6 CBZ-S Elbow - Male 1/4" 3/8" Tube to Male Pipe Steel
6-4 CBZ-S Elbow - Male 3/8" 1/4" Tube to Male Pipe Steel
10 KBZ-S Union Cross 5/8" Tube to Tube Union Steel
KBZ 3-S Union Cross 3 mm Tube to Tube Union Steel
GBZ 6-1/2-S Union Reducer 6 mm 1/2" Tube to Female Pipe Steel NPT Female Connector
10-8 CBZ-SS Elbow - Male 5/8" 1/2" Tube to Male Pipe Stainless Steel AISI 316
5-4 GBZ-SS Union Reducer 5/16" 1/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
6-2 GBZ-SS Union Reducer 3/8" 1/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
10-12 FBZ-S Union 5/8" 3/4" Tube to Male Pipe Steel NPT Male Connector
GBZ 4-1/8-S Union Reducer 4 mm 1/8" Tube to Female Pipe Steel NPT Female Connector
GBZ 6-1/8-S Union Reducer 6 mm 1/8" Tube to Female Pipe Steel NPT Female Connector
GBZ 22-3/4-S Union Reducer 22 mm 3/4" Tube to Female Pipe Steel NPT Female Connector
6-8 GBZ-SS Union Reducer 3/8" 1/2" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
4-6 GBZ-S Union Reducer 1/4" 3/8" Tube to Female Pipe Steel NPT Female Connector
6-2 GBZ-S Union Reducer 3/8" 1/8" Tube to Female Pipe Steel NPT Female Connector
2-1 CBZ-S Elbow - Male 1/8" 1/16" Tube to Male Pipe Steel
6-2 FBZ-SS Union 3/8" 1/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
6-8 FBZ-SS Union 3/8" 1/2" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
8-8 FH2BZ-SS Union - Bulkhead 1/2" 1/2" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
16-16 FH2BZ-SS 1" 1" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
6-4 GBZ-S Union Reducer 3/8" 1/4" Tube to Female Pipe Steel NPT Female Connector
8-12 GBZ-S Union Reducer 1/2" 3/4" Tube to Female Pipe Steel NPT Female Connector
5 KBZ-S Union Cross 5/16" Tube to Tube Union Steel
2-4 WBZ-SS Union - Bulkhead 1/8" 1/4" Tube to Tube Stainless Steel AISI 316
16-16 EBZ-SS Union Elbow 1" 1" Tube to Tube Union Stainless Steel AISI 316
JBZ 2-2-2-SS Union Tee 2 mm 2 mm Tube to Tube Union Stainless Steel AISI 316
JBZ 6-6-6-SS Union Tee 6 mm 6 mm Tube to Tube Union Stainless Steel AISI 316
4-1 ZHCZ-SS 1/4" 1/16" Stainless Steel AISI 316 Analytical Fittings
8-8 FH2BZ-S Union - Bulkhead 1/2" 1/2" Tube to Male Pipe Steel NPT Male Bulkhead Connector
16-16 FH2BZ-S 1" 1" Tube to Male Pipe Steel NPT Male Bulkhead Connector
1-1 WBZ-S Union - Bulkhead 1/16" 1/16" Tube to Tube Steel
6-6 WBZ-S Union - Bulkhead 3/8" 3/8" Tube to Tube Steel
5-5 HBZ-SS Union 5/16" 5/16" Tube to Tube Union Stainless Steel AISI 316
HBZ 10-3/8-SS Conversion Union 10 mm 3/8" Tube to Tube Stainless Steel AISI 316
4-1 HBZ-SS Union Reducer 1/4" 1/16" Tube to Tube Stainless Steel AISI 316
HBZ 6-4-SS Union Reducer 6 mm 4 mm Tube to Tube Stainless Steel AISI 316
4 KBZ-S Union Cross 1/4" Tube to Tube Union Steel
14-14 HBZ-S Union 7/8" 7/8" Tube to Tube Union Steel
6-1 HBZ-SS Union Reducer 3/8" 1/16" Tube to Tube Stainless Steel AISI 316
HBZ 6-6-S Union 6 mm 6 mm Tube to Tube Union Steel
HBZ 12-10-S Union Reducer 12 mm 10 mm Tube to Tube Steel
HBZ 25-18-S Union Reducer 25 mm 18 mm Tube to Tube Steel
HBZ 4-1/4-SS Conversion Union 4 mm 1/4" Tube to Tube Stainless Steel AISI 316
EBZ 6-6-SS Union Elbow 6 mm 6 mm Tube to Tube Union Stainless Steel AISI 316
EBZ 16-16-SS Union Elbow 16 mm 16 mm Tube to Tube Union Stainless Steel AISI 316
HBZ 6-2-S Union Reducer 6 mm 2 mm Tube to Tube Steel
1-1 HBZ-S Union 1/16" 1/16" Tube to Tube Union Steel
4-4-4 JBZ-SS Union Tee 1/4" 1/4" Tube to Tube Union Stainless Steel AISI 316
10-10 EBZ-S Union Elbow 5/8" 5/8" Tube to Tube Union Steel
EBZ 16-16-S Union Elbow 16 mm 16 mm Tube to Tube Union Steel
8-8 HBZ-SS Union 1/2" 1/2" Tube to Tube Union Stainless Steel AISI 316
12 KBZ-S Union Cross 3/4" Tube to Tube Union Steel
KBZ 4-S Union Cross 4 mm Tube to Tube Union Steel
GBZ 8-1/8-SS Union Reducer 8 mm 1/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
1-1 FBZ-S Union 1/16" 1/16" Tube to Male Pipe Steel NPT Male Connector
5-5 WBZ-SS Union - Bulkhead 5/16" 5/16" Tube to Tube Stainless Steel AISI 316
16-16 WBZ-SS Union - Bulkhead 1" 1" Tube to Tube Stainless Steel AISI 316
WBZ 6-6-SS Union - Bulkhead 6 mm 6 mm Tube to Tube Stainless Steel AISI 316
10-12 CBZ-SS Elbow - Male 5/8" 3/4" Tube to Male Pipe Stainless Steel AISI 316
32-32 CBZ-SS Elbow - Male 2" 2" Tube to Male Pipe Stainless Steel AISI 316
10-6 FBZ-S Union 5/8" 3/8" Tube to Male Pipe Steel NPT Male Connector
24-24 FBZ-S Union 1-1/2" 1-1/2" Tube to Male Pipe Steel NPT Male Connector
4-8 FH2BZ-S 1/4" 1/2" Tube to Male Pipe Steel NPT Male Bulkhead Connector
16-16 GBZ-SS Union Reducer 1" 1" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
4-4 CBZ-S Elbow - Male 1/4" 1/4" Tube to Male Pipe Steel
8-8 CBZ-S Elbow - Male 1/2" 1/2" Tube to Male Pipe Steel
5-4 FBZ-SS Union 5/16" 1/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
4-8 GBZ-S Union Reducer 1/4" 1/2" Tube to Female Pipe Steel NPT Female Connector
5-4 GBZ-S Union Reducer 5/16" 1/4" Tube to Female Pipe Steel NPT Female Connector
5-6 GBZ-S Union Reducer 5/16" 3/8" Tube to Female Pipe Steel NPT Female Connector
8-12 CBZ-SS Elbow - Male 1/2" 3/4" Tube to Male Pipe Stainless Steel AISI 316
6-6 GBZ-S Union Reducer 3/8" 3/8" Tube to Female Pipe Steel NPT Female Connector
GBZ 20-3/4-S Union Reducer 20 mm 3/4" Tube to Female Pipe Steel NPT Female Connector
2-4 GBZ-SS Union Reducer 1/8" 1/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
GBZ 3-1/8-SS Union Reducer 3 mm 1/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
GBZ 20-3/4-SS Union Reducer 20 mm 3/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
12-8 CBZ-S Elbow - Male 3/4" 1/2" Tube to Male Pipe Steel
8-5 EBZ-SS Elbow - Drop Size 1/2" 5/16" Tube to Tube Stainless Steel AISI 316
10-8 EBZ-SS Elbow - Drop Size 5/8" 1/2" Tube to Tube Stainless Steel AISI 316
32-32-32 JBZ-SS Union Tee 2" 2" Tube to Tube Union Stainless Steel AISI 316
6-1 Z3HCZ7-SS 3/8" 1/16" Stainless Steel AISI 316 Analytical Fittings
6-1 Z2HCZ-SS 3/8" 1/16" Stainless Steel AISI 316 Analytical Fittings
2-1 ZHCZ-SS Column End Fitting (without Frit) 1/8" 1/16" Stainless Steel AISI 316 Analytical Fittings
8-2 FBZ-S Union 1/2" 1/8" Tube to Male Pipe Steel NPT Male Connector
6-12 CBZ-SS Elbow - Male 3/8" 3/4" Tube to Male Pipe Stainless Steel AISI 316
24-24 CBZ-S Elbow - Male 1-1/2" 1-1/2" Tube to Male Pipe Steel
4-3 HBZ-SS Union Reducer 1/4" 3/16" Tube to Tube Stainless Steel AISI 316
HBZ 10-6-SS Union Reducer 10 mm 6 mm Tube to Tube Stainless Steel AISI 316
3 KBZ-S Union Cross 3/16" Tube to Tube Union Steel
KBZ 6-S Union Cross 6 mm Tube to Tube Union Steel
4-4 FBZ-S Union 1/4" 1/4" Tube to Male Pipe Steel NPT Male Connector
1-1 WBZ-SS Union - Bulkhead 1/16" 1/16" Tube to Tube Stainless Steel AISI 316
2-2 EBZ-SS Union Elbow 1/8" 1/8" Tube to Tube Union Stainless Steel AISI 316
EBZ 3-3-SS Union Elbow 3 mm 3 mm Tube to Tube Union Stainless Steel AISI 316
HBZ 18-3/4-S Conversion Union 18 mm 3/4" Tube to Tube Steel
6-1 HBZ-S Union Reducer 3/8" 1/16" Tube to Tube Steel
6-2 HBZ-S Union Reducer 3/8" 1/8" Tube to Tube Steel
HBZ 12-6-S Union Reducer 12 mm 6 mm Tube to Tube Steel
HBZ 25-20-S Union Reducer 25 mm 20 mm Tube to Tube Steel
5-2 EBZ-S Elbow - Drop Size 5/16" 1/8" Tube to Tube Steel
14-4 EBZ-S Elbow - Drop Size 7/8" 1/4" Tube to Tube Steel
4-4 HBZ-SS Union 1/4" 1/4" Tube to Tube Union Stainless Steel AISI 316
4-2 HBZ-SS Union Reducer 1/4" 1/8" Tube to Tube Stainless Steel AISI 316
8-4 HBZ-SS Union Reducer 1/2" 1/4" Tube to Tube Stainless Steel AISI 316
KBZ 4-SS Union Cross 4 mm Tube to Tube Union Stainless Steel AISI 316
JBZ 6-6-6-S Union Tee 6 mm 6 mm Tube to Tube Union Steel
HBZ 3-3-S Union 3 mm 3 mm Tube to Tube Union Steel
HBZ 10-1/4-S Conversion Union 10 mm 1/4" Tube to Tube Steel
HBZ 16-3/8-S Conversion Union 16 mm 3/8" Tube to Tube Steel
HBZ 15-15-SS Union 15 mm 15 mm Tube to Tube Union Stainless Steel AISI 316
HBZ 22-22-SS Union 22 mm 22 mm Tube to Tube Union Stainless Steel AISI 316
EBZ 3-3-S Union Elbow 3 mm 3 mm Tube to Tube Union Steel
5-5-5 JBZ-S Union Tee 5/16" 5/16" Tube to Tube Union Steel
1-1 CBZ-SS Elbow - Male 1/16" 1/16" Tube to Male Pipe Stainless Steel AISI 316
3-2 CBZ-SS Elbow - Male 3/16" 1/8" Tube to Male Pipe Stainless Steel AISI 316
6-6 CBZ-SS Elbow - Male 3/8" 3/8" Tube to Male Pipe Stainless Steel AISI 316
20-20 HBZ-SS Union 1-1/4" 1-1/4" Tube to Tube Union Stainless Steel AISI 316
JBZ 8-8-8-SS Union Tee 8 mm 8 mm Tube to Tube Union Stainless Steel AISI 316
EBZ 10-10-SS Union Elbow 10 mm 10 mm Tube to Tube Union Stainless Steel AISI 316
8-6 HBZ-S Union Reducer 1/2" 3/8" Tube to Tube Steel
16-8 HBZ-S Union Reducer 1" 1/2" Tube to Tube Steel
HBZ 6-4-S Union Reducer 6 mm 4 mm Tube to Tube Steel
HBZ 8-6-S Union Reducer 8 mm 6 mm Tube to Tube Steel
HBZ 25-25-S Union 25 mm 25 mm Tube to Tube Union Steel
6-6-6 JBZ-SS Union Tee 3/8" 3/8" Tube to Tube Union Stainless Steel AISI 316
20-20 EBZ-S Union Elbow 1-1/4" 1-1/4" Tube to Tube Union Steel
1-1 FH2BZ-S 1/16" 1/16" Tube to Male Pipe Steel NPT Male Bulkhead Connector
16-12 GBZ-SS Union Reducer 1" 3/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
3-2 CBZ-S Elbow - Male 3/16" 1/8" Tube to Male Pipe Steel
10-6 FBZ-SS Union 5/8" 3/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
10-10 WBZ-SS Union - Bulkhead 5/8" 5/8" Tube to Tube Stainless Steel AISI 316
1-1 FH2BZ-SS 1/16" 1/16" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
4-2 FH2BZ-SS 1/4" 1/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
5-4 FH2BZ-SS 5/16" 1/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
GBZ 8-1/8-S Union Reducer 8 mm 1/8" Tube to Female Pipe Steel NPT Female Connector
8-8 CBZ-SS Elbow - Male 1/2" 1/2" Tube to Male Pipe Stainless Steel AISI 316
1-4 FBZ-SS Union 1/16" 1/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
2-8 FBZ-SS Union 1/8" 1/2" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
8-6 FBZ-S Union 1/2" 3/8" Tube to Male Pipe Steel NPT Male Connector
8-16 FBZ-S Union 1/2" 1" Tube to Male Pipe Steel NPT Male Connector
3-4 GBZ-SS Union Reducer 3/16" 1/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
10-8 GBZ-SS Union Reducer 5/8" 1/2" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
GBZ 4-1/8-SS Union Reducer 4 mm 1/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
4-4 GBZ-S Union Reducer 1/4" 1/4" Tube to Female Pipe Steel NPT Female Connector
10-6 GBZ-S Union Reducer 5/8" 3/8" Tube to Female Pipe Steel NPT Female Connector
12-8 GBZ-S Union Reducer 3/4" 1/2" Tube to Female Pipe Steel NPT Female Connector
32-32 CBZ-S Elbow - Male 2" 2" Tube to Male Pipe Steel
1-1 GBZ-S Union Reducer 1/16" 1/16" Tube to Female Pipe Steel NPT Female Connector
3-2 GBZ-S Union Reducer 3/16" 1/8" Tube to Female Pipe Steel NPT Female Connector
32-32 GBZ-S Union Reducer 2" 2" Tube to Female Pipe Steel NPT Female Connector
GBZ 12-1/4-S Union Reducer 12 mm 1/4" Tube to Female Pipe Steel NPT Female Connector
2-2 GBZ-SS Union Reducer 1/8" 1/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
14-12 FBZ-S Union 7/8" 3/4" Tube to Male Pipe Steel NPT Male Connector
16-12 FBZ-S Union 1" 3/4" Tube to Male Pipe Steel NPT Male Connector
12-12 FBZ-SS Union 3/4" 3/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
14-12 FBZ-SS Union 7/8" 3/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
16-16 FBZ-SS Union 1" 1" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
16-12 FH2BZ-SS 1" 3/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
6 KBZ-SS Union Cross 3/8" Tube to Tube Union Stainless Steel AISI 316
4-1 Z3HCZ7-SS 1/4" 1/16" Stainless Steel AISI 316 Analytical Fittings
2-1 ZHCZ7-SS Column End Fitting Low Internal Volume (without Frit) 1/8" 1/16" Stainless Steel AISI 316 Analytical Fittings
4-1 Z2HCZ-SS 1/4" 1/16" Stainless Steel AISI 316 Analytical Fittings
3-4 FBZ-SS Union 3/16" 1/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
4-2 FBZ-SS Union 1/4" 1/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
4-4 FBZ-SS Union 1/4" 1/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
6-6 EBZ-SS Union Elbow 3/8" 3/8" Tube to Tube Union Stainless Steel AISI 316
24-24 EBZ-SS Union Elbow 1-1/2" 1-1/2" Tube to Tube Union Stainless Steel AISI 316
8-4 EBZ-SS Elbow - Drop Size 1/2" 1/4" Tube to Tube Stainless Steel AISI 316
12-6 EBZ-SS Elbow - Drop Size 3/4" 3/8" Tube to Tube Stainless Steel AISI 316
20-20-20 JBZ-SS Union Tee 1-1/4" 1-1/4" Tube to Tube Union Stainless Steel AISI 316
JBZ 3-3-3-SS Union Tee 3 mm 3 mm Tube to Tube Union Stainless Steel AISI 316
2 KBZ-SS Union Cross 1/8" Tube to Tube Union Stainless Steel AISI 316
KBZ 12-S Union Cross 12 mm Tube to Tube Union Steel
4-1 Z2HCZ7-S 1/4" 1/16" Steel Analytical Fittings
6-1 Z3HCZ7-S 3/8" 1/16" Steel Analytical Fittings
3-1 FBZ-S Union 3/16" 1/16" Tube to Male Pipe Steel NPT Male Connector
4-2 FBZ-S Union 1/4" 1/8" Tube to Male Pipe Steel NPT Male Connector
HBZ 12-8-SS Union Reducer 12 mm 8 mm Tube to Tube Stainless Steel AISI 316
3-3 WBZ-SS Union - Bulkhead 3/16" 3/16" Tube to Tube Stainless Steel AISI 316
4-4 EBZ-SS Union Elbow 1/4" 1/4" Tube to Tube Union Stainless Steel AISI 316
HBZ 6-6-SS Union 6 mm 6 mm Tube to Tube Union Stainless Steel AISI 316
HBZ 12-3/8-SS Conversion Union 12 mm 3/8" Tube to Tube Stainless Steel AISI 316
HBZ 18-3/4-SS Conversion Union 18 mm 3/4" Tube to Tube Stainless Steel AISI 316
5-2 HBZ-SS Union Reducer 5/16" 1/8" Tube to Tube Stainless Steel AISI 316
HBZ 6-3-SS Union Reducer 6 mm 3 mm Tube to Tube Stainless Steel AISI 316
2 KBZ-S Union Cross 1/8" Tube to Tube Union Steel
HBZ 16-10-S Union Reducer 16 mm 10 mm Tube to Tube Steel
2-2 WBZ-S Union - Bulkhead 1/8" 1/8" Tube to Tube Steel
5-4 EBZ-S Elbow - Drop Size 5/16" 1/4" Tube to Tube Steel
6-4 EBZ-S Elbow - Drop Size 3/8" 1/4" Tube to Tube Steel
6-5 EBZ-S Elbow - Drop Size 3/8" 5/16" Tube to Tube Steel
10-6 EBZ-S Elbow - Drop Size 5/8" 3/8" Tube to Tube Steel
14-14-14 JBZ-S Union Tee 7/8" 7/8" Tube to Tube Union Steel
6-6 HBZ-SS Union 3/8" 3/8" Tube to Tube Union Stainless Steel AISI 316
12-12 HBZ-S Union 3/4" 3/4" Tube to Tube Union Steel
8-6 HBZ-SS Union Reducer 1/2" 3/8" Tube to Tube Stainless Steel AISI 316
10-6 HBZ-SS Union Reducer 5/8" 3/8" Tube to Tube Stainless Steel AISI 316
12-8 HBZ-SS Union Reducer 3/4" 1/2" Tube to Tube Stainless Steel AISI 316
HBZ 12-12-S Union 12 mm 12 mm Tube to Tube Union Steel
2-1 HBZ-S Union Reducer 1/8" 1/16" Tube to Tube Steel
3-1 HBZ-S Union Reducer 3/16" 1/16" Tube to Tube Steel
5-2 HBZ-S Union Reducer 5/16" 1/8" Tube to Tube Steel
HBZ 20-20-SS Union 20 mm 20 mm Tube to Tube Union Stainless Steel AISI 316
8-2 HBZ-S Union Reducer 1/2" 1/8" Tube to Tube Steel
12-6 HBZ-S Union Reducer 3/4" 3/8" Tube to Tube Steel
HBZ 20-20-S Union 20 mm 20 mm Tube to Tube Union Steel
16-16 WBZ-S Union - Bulkhead 1" 1" Tube to Tube Steel
5-5-5 JBZ-SS Union Tee 5/16" 5/16" Tube to Tube Union Stainless Steel AISI 316
EBZ 6-6-S Union Elbow 6 mm 6 mm Tube to Tube Union Steel
EBZ 10-10-S Union Elbow 10 mm 10 mm Tube to Tube Union Steel
EBZ 12-12-S Union Elbow 12 mm 12 mm Tube to Tube Union Steel
6-4 CBZ-SS Elbow - Male 3/8" 1/4" Tube to Male Pipe Stainless Steel AISI 316
2-2 FBZ-S Union 1/8" 1/8" Tube to Male Pipe Steel NPT Male Connector
14-14 WBZ-SS Union - Bulkhead 7/8" 7/8" Tube to Tube Stainless Steel AISI 316
WBZ 15-15-SS Union - Bulkhead 15 mm 15 mm Tube to Tube Stainless Steel AISI 316
32-32 FBZ-SS Union 2" 2" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
1-2 FH2BZ-SS 1/16" 1/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
EBZ 25-25-SS Union Elbow 25 mm 25 mm Tube to Tube Union Stainless Steel AISI 316
3-2 EBZ-SS Elbow - Drop Size 3/16" 1/8" Tube to Tube Stainless Steel AISI 316
5-4 EBZ-SS Elbow - Drop Size 5/16" 1/4" Tube to Tube Stainless Steel AISI 316
GBZ 12-1/2-SS Union Reducer 12 mm 1/2" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
10-12 CBZ-S Elbow - Male 5/8" 3/4" Tube to Male Pipe Steel
GBZ 10-3/8-S Union Reducer 10 mm 3/8" Tube to Female Pipe Steel NPT Female Connector
8-6 CBZ-SS Elbow - Male 1/2" 3/8" Tube to Male Pipe Stainless Steel AISI 316
12-8 CBZ-SS Elbow - Male 3/4" 1/2" Tube to Male Pipe Stainless Steel AISI 316
5-2 GBZ-SS Union Reducer 5/16" 1/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
1-2 FBZ-S Union 1/16" 1/8" Tube to Male Pipe Steel NPT Male Connector
GBZ 12-1/2-S Union Reducer 12 mm 1/2" Tube to Female Pipe Steel NPT Female Connector
GBZ 20-1/2-S Union Reducer 20 mm 1/2" Tube to Female Pipe Steel NPT Female Connector
3-2 GBZ-SS Union Reducer 3/16" 1/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
8-4 GBZ-SS Union Reducer 1/2" 1/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
8-12 GBZ-SS Union Reducer 1/2" 3/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
GBZ 6-1/4-SS Union Reducer 6 mm 1/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
8-4 CBZ-SS Elbow - Male 1/2" 1/4" Tube to Male Pipe Stainless Steel AISI 316
1-2 GBZ-S Union Reducer 1/16" 1/8" Tube to Female Pipe Steel NPT Female Connector
3-4 GBZ-S Union Reducer 3/16" 1/4" Tube to Female Pipe Steel NPT Female Connector
8-8 GBZ-S Union Reducer 1/2" 1/2" Tube to Female Pipe Steel NPT Female Connector
GBZ 6-1/4-S Union Reducer 6 mm 1/4" Tube to Female Pipe Steel NPT Female Connector
GBZ 12-3/8-S Union Reducer 12 mm 3/8" Tube to Female Pipe Steel NPT Female Connector
4-1 ZHCZ7-SS 1/4" 1/16" Stainless Steel AISI 316 Analytical Fittings
4-1 FBZ-SS Union 1/4" 1/16" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
8-4 FH2BZ-S 1/2" 1/4" Tube to Male Pipe Steel NPT Male Bulkhead Connector
8-12 FH2BZ-S 1/2" 3/4" Tube to Male Pipe Steel NPT Male Bulkhead Connector
12-12 FH2BZ-S 3/4" 3/4" Tube to Male Pipe Steel NPT Male Bulkhead Connector
8-2 FBZ-SS Union 1/2" 1/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
6-4 FH2BZ-SS 3/8" 1/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
10-6 FH2BZ-SS 5/8" 3/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
8-4 EBZ-S Elbow - Drop Size 1/2" 1/4" Tube to Tube Steel
10-8 EBZ-S Elbow - Drop Size 5/8" 1/2" Tube to Tube Steel
10-6 CBZ-S Elbow - Male 5/8" 3/8" Tube to Male Pipe Steel
HBZ 4-4-SS Union 4 mm 4 mm Tube to Tube Union Stainless Steel AISI 316
2-2 WBZ-SS Union - Bulkhead 1/8" 1/8" Tube to Tube Stainless Steel AISI 316
5-5 EBZ-SS Union Elbow 5/16" 5/16" Tube to Tube Union Stainless Steel AISI 316
JBZ 4-4-4-SS Union Tee 4 mm 4 mm Tube to Tube Union Stainless Steel AISI 316
6-4 HBZ-SS Union Reducer 3/8" 1/4" Tube to Tube Stainless Steel AISI 316
16-12 HBZ-SS Union Reducer 1" 3/4" Tube to Tube Stainless Steel AISI 316
HBZ 3-2-SS Union Reducer 3 mm 2 mm Tube to Tube Stainless Steel AISI 316
14 KBZ-SS Union Cross 7/8" Tube to Tube Union Stainless Steel AISI 316
HBZ 12-8-S Union Reducer 12 mm 8 mm Tube to Tube Steel
3-3 WBZ-S Union - Bulkhead 3/16" 3/16" Tube to Tube Steel
5-5 WBZ-S Union - Bulkhead 5/16" 5/16" Tube to Tube Steel
EBZ 22-22-S Union Elbow 22 mm 22 mm Tube to Tube Union Steel
6-2 EBZ-S Elbow - Drop Size 3/8" 1/8" Tube to Tube Steel
2-2-2 JBZ-S Union Tee 1/8" 1/8" Tube to Tube Union Steel
2-4 CBZ-SS Elbow - Male 1/8" 1/4" Tube to Male Pipe Stainless Steel AISI 316
4-6 CBZ-SS Elbow - Male 1/4" 3/8" Tube to Male Pipe Stainless Steel AISI 316
HBZ 6-1/4-SS Conversion Union 6 mm 1/4" Tube to Tube Stainless Steel AISI 316
6-6 HBZ-S Union 3/8" 3/8" Tube to Tube Union Steel
WBZ 4-4-S Union - Bulkhead 4 mm 4 mm Tube to Tube Steel
3-3 EBZ-S Union Elbow 3/16" 3/16" Tube to Tube Union Steel
14-14-14 JBZ-SS Union Tee 7/8" 7/8" Tube to Tube Union Stainless Steel AISI 316
6-6 EBZ-S Union Elbow 3/8" 3/8" Tube to Tube Union Steel
12-12 EBZ-S Union Elbow 3/4" 3/4" Tube to Tube Union Steel
16-16 EBZ-S Union Elbow 1" 1" Tube to Tube Union Steel
EBZ 14-14-S Union Elbow 14 mm 14 mm Tube to Tube Union Steel
EBZ 20-20-S Union Elbow 20 mm 20 mm Tube to Tube Union Steel
GBZ 12-3/8-SS Union Reducer 12 mm 3/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
1-4 FBZ-S Union 1/16" 1/4" Tube to Male Pipe Steel NPT Male Connector
3-2 FH2BZ-SS 3/16" 1/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
4-8 FH2BZ-SS 1/4" 1/2" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
EBZ 12-12-SS Union Elbow 12 mm 12 mm Tube to Tube Union Stainless Steel AISI 316
4-2 EBZ-SS Elbow - Drop Size 1/4" 1/8" Tube to Tube Stainless Steel AISI 316
HBZ 22-22-S Union 22 mm 22 mm Tube to Tube Union Steel
HBZ 8-3/8-S Conversion Union 8 mm 3/8" Tube to Tube Steel
14-12 CBZ-SS Elbow - Male 7/8" 3/4" Tube to Male Pipe Stainless Steel AISI 316
20-20 CBZ-SS Elbow - Male 1-1/4" 1-1/4" Tube to Male Pipe Stainless Steel AISI 316
24-24 CBZ-SS Elbow - Male 1-1/2" 1-1/2" Tube to Male Pipe Stainless Steel AISI 316
2-2 FBZ-SS Union 1/8" 1/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
1-2 FH2BZ-S 1/16" 1/8" Tube to Male Pipe Steel NPT Male Bulkhead Connector
20-20 GBZ-SS Union Reducer 1-1/4" 1-1/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
2-4 CBZ-S Elbow - Male 1/8" 1/4" Tube to Male Pipe Steel
16 KBZ-S Union Cross 1" Tube to Tube Union Steel
10-8 FH2BZ-S 5/8" 1/2" Tube to Male Pipe Steel NPT Male Bulkhead Connector
14-16 FBZ-SS Union 7/8" 1" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
6-6 FH2BZ-SS 3/8" 3/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
8-6 FH2BZ-SS 1/2" 3/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
10-8 FH2BZ-SS 5/8" 1/2" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
5-2 FBZ-SS Union 5/16" 1/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
GBZ 10-1/2-S Union Reducer 10 mm 1/2" Tube to Female Pipe Steel NPT Female Connector
6-6 FBZ-S Union 3/8" 3/8" Tube to Male Pipe Steel NPT Male Connector
HBZ 12-6-SS Union Reducer 12 mm 6 mm Tube to Tube Stainless Steel AISI 316
WBZ 25-25-SS Union - Bulkhead 25 mm 25 mm Tube to Tube Stainless Steel AISI 316
14-14 EBZ-SS Union Elbow 7/8" 7/8" Tube to Tube Union Stainless Steel AISI 316
16-8 EBZ-SS Elbow - Drop Size 1" 1/2" Tube to Tube Stainless Steel AISI 316
3 KBZ-SS Union Cross 3/16" Tube to Tube Union Stainless Steel AISI 316
2-1 Z2HCZ-SS Column End Fitting with Frit 1/8" 1/16" Stainless Steel AISI 316 Analytical Fittings
12-12 FBZ-S Union 3/4" 3/4" Tube to Male Pipe Steel NPT Male Connector
6-2 HBZ-SS Union Reducer 3/8" 1/8" Tube to Tube Stainless Steel AISI 316
4-4 EBZ-S Union Elbow 1/4" 1/4" Tube to Tube Union Steel
6-4 HBZ-S Union Reducer 3/8" 1/4" Tube to Tube Steel
HBZ 10-8-S Union Reducer 10 mm 8 mm Tube to Tube Steel
4-2 WBZ-S Union - Bulkhead 1/4" 1/8" Tube to Tube Steel
8-6 EBZ-S Elbow - Drop Size 1/2" 3/8" Tube to Tube Steel
12-6 EBZ-S Elbow - Drop Size 3/4" 3/8" Tube to Tube Steel
KBZ 10-S Union Cross 10 mm Tube to Tube Union Steel
16-12 EBZ-S Elbow - Drop Size 1" 3/4" Tube to Tube Steel
3-4 CBZ-SS Elbow - Male 3/16" 1/4" Tube to Male Pipe Stainless Steel AISI 316
5-2 CBZ-SS Elbow - Male 5/16" 1/8" Tube to Male Pipe Stainless Steel AISI 316
5-4 CBZ-SS Elbow - Male 5/16" 1/4" Tube to Male Pipe Stainless Steel AISI 316
32-32 HBZ-SS Union 2" 2" Tube to Tube Union Stainless Steel AISI 316
8-8 HBZ-S Union 1/2" 1/2" Tube to Tube Union Steel
WBZ 3-3-S Union - Bulkhead 3 mm 3 mm Tube to Tube Steel
WBZ 12-12-S Union - Bulkhead 12 mm 12 mm Tube to Tube Steel
WBZ 15-15-S Union - Bulkhead 15 mm 15 mm Tube to Tube Steel
10-10-10 JBZ-SS Union Tee 5/8" 5/8" Tube to Tube Union Stainless Steel AISI 316
14-14 EBZ-S Union Elbow 7/8" 7/8" Tube to Tube Union Steel
24-24 EBZ-S Union Elbow 1-1/2" 1-1/2" Tube to Tube Union Steel
32-32 EBZ-S Union Elbow 2" 2" Tube to Tube Union Steel
4-4 FH2BZ-SS 1/4" 1/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
5-2 FH2BZ-SS 5/16" 1/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
EBZ 14-14-SS Union Elbow 14 mm 14 mm Tube to Tube Union Stainless Steel AISI 316
6-2 EBZ-SS Elbow - Drop Size 3/8" 1/8" Tube to Tube Stainless Steel AISI 316
16-12 HBZ-S Union Reducer 1" 3/4" Tube to Tube Steel
HBZ 6-3-S Union Reducer 6 mm 3 mm Tube to Tube Steel
HBZ 10-6-S Union Reducer 10 mm 6 mm Tube to Tube Steel
HBZ 3-1/8-S Conversion Union 3 mm 1/8" Tube to Tube Steel
5-5 HBZ-S Union 5/16" 5/16" Tube to Tube Union Steel
5-2 CBZ-S Elbow - Male 5/16" 1/8" Tube to Male Pipe Steel
6-8 CBZ-S Elbow - Male 3/8" 1/2" Tube to Male Pipe Steel
GBZ 10-1/2-SS Union Reducer 10 mm 1/2" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
2-1 Z2HCZ-S Column End Fitting with Frit 1/8" 1/16" Steel Analytical Fittings
8-8 FBZ-SS Union 1/2" 1/2" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
10-12 FBZ-SS Union 5/8" 3/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
8-8 WBZ-SS Union - Bulkhead 1/2" 1/2" Tube to Tube Stainless Steel AISI 316
WBZ 8-8-SS Union - Bulkhead 8 mm 8 mm Tube to Tube Stainless Steel AISI 316
2-4 FBZ-SS Union 1/8" 1/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
6-6 GBZ-SS Union Reducer 3/8" 3/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
10-8 FBZ-S Union 5/8" 1/2" Tube to Male Pipe Steel NPT Male Connector
2-2 FH2BZ-S NPT Male Bulkhead Connector 1/8" 1/8" Tube to Male Pipe Steel NPT Male Bulkhead Connector
3-2 FH2BZ-S 3/16" 1/8" Tube to Male Pipe Steel NPT Male Bulkhead Connector
12-8 GBZ-SS Union Reducer 3/4" 1/2" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
2-2 CBZ-S Elbow - Male 1/8" 1/8" Tube to Male Pipe Steel
4-8 FBZ-SS Union 1/4" 1/2" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
4-2 GBZ-S Union Reducer 1/4" 1/8" Tube to Female Pipe Steel NPT Female Connector
10-8 GBZ-S Union Reducer 5/8" 1/2" Tube to Female Pipe Steel NPT Female Connector
12-12 GBZ-S Union Reducer 3/4" 3/4" Tube to Female Pipe Steel NPT Female Connector
GBZ 6-3/8-S Union Reducer 6 mm 3/8" Tube to Female Pipe Steel NPT Female Connector
16-12 CBZ-SS Elbow - Male 1" 3/4" Tube to Male Pipe Stainless Steel AISI 316
8-4 FH2BZ-SS 1/2" 1/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
8-12 FH2BZ-SS 1/2" 3/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
1-1 GBZ-SS Union Reducer 1/16" 1/16" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
4-4 GBZ-SS Union Reducer 1/4" 1/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
6-12 GBZ-SS Union Reducer 3/8" 3/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
KBZ 16-SS Union Cross 16 mm Tube to Tube Union Stainless Steel AISI 316
6-1 Z2HCZ7-SS 3/8" 1/16" Stainless Steel AISI 316 Analytical Fittings
3-2 FBZ-SS Union 3/16" 1/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
14-16 FBZ-S Union 7/8" 1" Tube to Male Pipe Steel NPT Male Connector
16-8 FBZ-S Union 1" 1/2" Tube to Male Pipe Steel NPT Male Connector
6-6 FH2BZ-S 3/8" 3/8" Tube to Male Pipe Steel NPT Male Bulkhead Connector
6-6 FBZ-SS Union 3/8" 3/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
4-1 FBZ-S Union 1/4" 1/16" Tube to Male Pipe Steel NPT Male Connector
3-3 EBZ-SS Union Elbow 3/16" 3/16" Tube to Tube Union Stainless Steel AISI 316
12-12 EBZ-SS Union Elbow 3/4" 3/4" Tube to Tube Union Stainless Steel AISI 316
2-2-2 JBZ-SS Union Tee 1/8" 1/8" Tube to Tube Union Stainless Steel AISI 316
24-24-24 JBZ-SS Union Tee 1-1/2" 1-1/2" Tube to Tube Union Stainless Steel AISI 316
5 KBZ-SS Union Cross 5/16" Tube to Tube Union Stainless Steel AISI 316
HBZ 2-2-SS Union 2 mm 2 mm Tube to Tube Union Stainless Steel AISI 316
HBZ 12-12-SS Union 12 mm 12 mm Tube to Tube Union Stainless Steel AISI 316
HBZ 10-1/8-SS Conversion Union 10 mm 1/8" Tube to Tube Stainless Steel AISI 316
2-1 HBZ-SS Union Reducer 1/8" 1/16" Tube to Tube Stainless Steel AISI 316
HBZ 6-2-SS Union Reducer 6 mm 2 mm Tube to Tube Stainless Steel AISI 316
HBZ 8-6-SS Union Reducer 8 mm 6 mm Tube to Tube Stainless Steel AISI 316
JBZ 2-2-2-S Union Tee 2 mm 2 mm Tube to Tube Union Steel
4-1 ZHCZ7-S 1/4" 1/16" Steel Analytical Fittings
16-16 HBZ-S Union 1" 1" Tube to Tube Union Steel
5-4 HBZ-SS Union Reducer 5/16" 1/4" Tube to Tube Stainless Steel AISI 316
10-8 HBZ-SS Union Reducer 5/8" 1/2" Tube to Tube Stainless Steel AISI 316
12-4 HBZ-SS Union Reducer 3/4" 1/4" Tube to Tube Stainless Steel AISI 316
16 KBZ-SS Union Cross 1" Tube to Tube Union Stainless Steel AISI 316
HBZ 14-14-S Union 14 mm 14 mm Tube to Tube Union Steel
4-2 HBZ-S Union Reducer 1/4" 1/8" Tube to Tube Steel
2-4 WBZ-S Union - Bulkhead 1/8" 1/4" Tube to Tube Steel
EBZ 8-8-S Union Elbow 8 mm 8 mm Tube to Tube Union Steel
EBZ 15-15-S Union Elbow 15 mm 15 mm Tube to Tube Union Steel
14-14 HBZ-SS Union 7/8" 7/8" Tube to Tube Union Stainless Steel AISI 316
HBZ 3-1/8-SS Conversion Union 3 mm 1/8" Tube to Tube Stainless Steel AISI 316
HBZ 18-18-S Union 18 mm 18 mm Tube to Tube Union Steel
HBZ 6-1/8-S Conversion Union 6 mm 1/8" Tube to Tube Steel
4-4 HBZ-S Union 1/4" 1/4" Tube to Tube Union Steel
12-12 WBZ-S Union - Bulkhead 3/4" 3/4" Tube to Tube Steel
WBZ 8-8-S Union - Bulkhead 8 mm 8 mm Tube to Tube Steel
WBZ 10-10-S Union - Bulkhead 10 mm 10 mm Tube to Tube Steel
WBZ 25-25-S Union - Bulkhead 25 mm 25 mm Tube to Tube Steel
3-3-3 JBZ-SS Union Tee 3/16" 3/16" Tube to Tube Union Stainless Steel AISI 316
5-2 FBZ-S Union 5/16" 1/8" Tube to Male Pipe Steel NPT Male Connector
5-6 FBZ-S Union 5/16" 3/8" Tube to Male Pipe Steel NPT Male Connector
6-4 FBZ-S Union 3/8" 1/4" Tube to Male Pipe Steel NPT Male Connector
6-4 EBZ-SS Elbow - Drop Size 3/8" 1/4" Tube to Tube Stainless Steel AISI 316
10-8 HBZ-S Union Reducer 5/8" 1/2" Tube to Tube Steel
12-4 HBZ-S Union Reducer 3/4" 1/4" Tube to Tube Steel
12-10 HBZ-S Union Reducer 3/4" 5/8" Tube to Tube Steel
HBZ 3-2-S Union Reducer 3 mm 2 mm Tube to Tube Steel
20-20 FBZ-S Union 1-1/4" 1-1/4" Tube to Male Pipe Steel NPT Male Connector
4-2 FH2BZ-S 1/4" 1/8" Tube to Male Pipe Steel NPT Male Bulkhead Connector
4-2 CBZ-S Elbow - Male 1/4" 1/8" Tube to Male Pipe Steel
4-8 CBZ-S Elbow - Male 1/4" 1/2" Tube to Male Pipe Steel
6-2 CBZ-S Elbow - Male 3/8" 1/8" Tube to Male Pipe Steel
8-12 CBZ-S Elbow - Male 1/2" 3/4" Tube to Male Pipe Steel
6-1 ZHCZ-S 3/8" 1/16" Steel Analytical Fittings
2-1 FBZ-S Union 1/8" 1/16" Tube to Male Pipe Steel NPT Male Connector
GBZ 8-3/8-S Union Reducer 8 mm 3/8" Tube to Female Pipe Steel NPT Female Connector
10-6 CBZ-SS Elbow - Male 5/8" 3/8" Tube to Male Pipe Stainless Steel AISI 316
12-12 CBZ-SS Elbow - Male 3/4" 3/4" Tube to Male Pipe Stainless Steel AISI 316
1-2 FBZ-SS Union 1/16" 1/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
4-6 GBZ-SS Union Reducer 1/4" 3/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
6-4 GBZ-SS Union Reducer 3/8" 1/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
GBZ 22-3/4-SS Union Reducer 22 mm 3/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
10-8 CBZ-S Elbow - Male 5/8" 1/2" Tube to Male Pipe Steel
12-12 CBZ-S Elbow - Male 3/4" 3/4" Tube to Male Pipe Steel
14-12 CBZ-S Elbow - Male 7/8" 3/4" Tube to Male Pipe Steel
4-12 FBZ-SS Union 1/4" 3/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
5-2 GBZ-S Union Reducer 5/16" 1/8" Tube to Female Pipe Steel NPT Female Connector
16-12 GBZ-S Union Reducer 1" 3/4" Tube to Female Pipe Steel NPT Female Connector
4-1 Z2HCZ7-SS 1/4" 1/16" Stainless Steel AISI 316 Analytical Fittings
16-1 Z3HCZ7-SS 1" 1/16" Stainless Steel AISI 316 Analytical Fittings
8-6 FH2BZ-S 1/2" 3/8" Tube to Male Pipe Steel NPT Male Bulkhead Connector
12-8 FH2BZ-S 3/4" 1/2" Tube to Male Pipe Steel NPT Male Bulkhead Connector
20-20 CBZ-S Elbow - Male 1-1/4" 1-1/4" Tube to Male Pipe Steel
2-4 GBZ-S Union Reducer 1/8" 1/4" Tube to Female Pipe Steel NPT Female Connector
GBZ 16-1/2-S Union Reducer 16 mm 1/2" Tube to Female Pipe Steel NPT Female Connector
8-8 GBZ-SS Union Reducer 1/2" 1/2" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
32-32-32 JBZ-S Union Tee 2" 2" Tube to Tube Union Steel
2-1 Z2HCZ7-S Column End Fitting Low Internal Volume with Frit 1/8" 1/16" Steel Analytical Fittings
8-1 Z3HCZ7-S 1/2" 1/16" Steel Analytical Fittings
4-6 FBZ-S Union 1/4" 3/8" Tube to Male Pipe Steel NPT Male Connector
HBZ 25-18-SS Union Reducer 25 mm 18 mm Tube to Tube Stainless Steel AISI 316
8-8 EBZ-SS Union Elbow 1/2" 1/2" Tube to Tube Union Stainless Steel AISI 316
6-5 EBZ-SS Elbow - Drop Size 3/8" 5/16" Tube to Tube Stainless Steel AISI 316
10-6 EBZ-SS Elbow - Drop Size 5/8" 3/8" Tube to Tube Stainless Steel AISI 316
16-12 EBZ-SS Elbow - Drop Size 1" 3/4" Tube to Tube Stainless Steel AISI 316
4-4 WBZ-S Union - Bulkhead 1/4" 1/4" Tube to Tube Steel
EBZ 25-25-S Union Elbow 25 mm 25 mm Tube to Tube Union Steel
12-8 EBZ-S Elbow - Drop Size 3/4" 1/2" Tube to Tube Steel
HBZ 3-3-SS Union 3 mm 3 mm Tube to Tube Union Stainless Steel AISI 316
HBZ 8-8-SS Union 8 mm 8 mm Tube to Tube Union Stainless Steel AISI 316
HBZ 6-5/16-SS Conversion Union 6 mm 5/16" Tube to Tube Stainless Steel AISI 316
HBZ 8-3/8-SS Conversion Union 8 mm 3/8" Tube to Tube Stainless Steel AISI 316
20-20-20 JBZ-S Union Tee 1-1/4" 1-1/4" Tube to Tube Union Steel
24-24 HBZ-S Union 1-1/2" 1-1/2" Tube to Tube Union Steel
KBZ 8-SS Union Cross 8 mm Tube to Tube Union Stainless Steel AISI 316
JBZ 8-8-8-S Union Tee 8 mm 8 mm Tube to Tube Union Steel
HBZ 8-8-S Union 8 mm 8 mm Tube to Tube Union Steel
5-5 EBZ-S Union Elbow 5/16" 5/16" Tube to Tube Union Steel
HBZ 12-1/2-S Conversion Union 12 mm 1/2" Tube to Tube Steel
HBZ 15-1/2-S Conversion Union 15 mm 1/2" Tube to Tube Steel
HBZ 18-18-SS Union 18 mm 18 mm Tube to Tube Union Stainless Steel AISI 316
HBZ 25-25-SS Union 25 mm 25 mm Tube to Tube Union Stainless Steel AISI 316
HBZ 6-1/8-SS Conversion Union 6 mm 1/8" Tube to Tube Stainless Steel AISI 316
4-4-4 JBZ-S Union Tee 1/4" 1/4" Tube to Tube Union Steel
2-2 CBZ-SS Elbow - Male 1/8" 1/8" Tube to Male Pipe Stainless Steel AISI 316
4-2 CBZ-SS Elbow - Male 1/4" 1/8" Tube to Male Pipe Stainless Steel AISI 316
4-4 CBZ-SS Elbow - Male 1/4" 1/4" Tube to Male Pipe Stainless Steel AISI 316
10-10 HBZ-SS Union 5/8" 5/8" Tube to Tube Union Stainless Steel AISI 316
16-16 HBZ-SS Union 1" 1" Tube to Tube Union Stainless Steel AISI 316
24-24 HBZ-SS Union 1-1/2" 1-1/2" Tube to Tube Union Stainless Steel AISI 316
8-4 HBZ-S Union Reducer 1/2" 1/4" Tube to Tube Steel
10-6 HBZ-S Union Reducer 5/8" 3/8" Tube to Tube Steel
HBZ 6-1/4-S Conversion Union 6 mm 1/4" Tube to Tube Steel
10-10 WBZ-S Union - Bulkhead 5/8" 5/8" Tube to Tube Steel
WBZ 6-6-S Union - Bulkhead 6 mm 6 mm Tube to Tube Steel
WBZ 20-20-S Union - Bulkhead 20 mm 20 mm Tube to Tube Steel
1-1 EBZ-S Union Elbow 1/16" 1/16" Tube to Tube Union Steel
2-2 EBZ-S Union Elbow 1/8" 1/8" Tube to Tube Union Steel
EBZ 18-18-S Union Elbow 18 mm 18 mm Tube to Tube Union Steel
4-8 FBZ-S Union 1/4" 1/2" Tube to Male Pipe Steel NPT Male Connector
5-4 FBZ-S Union 5/16" 1/4" Tube to Male Pipe Steel NPT Male Connector
5-8 FBZ-S Union 5/16" 1/2" Tube to Male Pipe Steel NPT Male Connector
6-2 FBZ-S Union 3/8" 1/8" Tube to Male Pipe Steel NPT Male Connector
WBZ 16-16-SS Union - Bulkhead 16 mm 16 mm Tube to Tube Stainless Steel AISI 316
2-2 FH2BZ-SS NPT Male Bulkhead Connector 1/8" 1/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
4-6 FH2BZ-SS 1/4" 3/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
3-4 CBZ-S Elbow - Male 3/16" 1/4" Tube to Male Pipe Steel
14 KBZ-S Union Cross 7/8" Tube to Tube Union Steel
GBZ 8-3/8-SS Union Reducer 8 mm 3/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
GBZ 12-1/4-SS Union Reducer 12 mm 1/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
6-1 Z2HCZ-S 3/8" 1/16" Steel Analytical Fittings
2-1 ZHCZ-S Column End Fitting (without Frit) 1/8" 1/16" Steel Analytical Fittings
8-6 FBZ-SS Union 1/2" 3/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
10-12 GBZ-S Union Reducer 5/8" 3/4" Tube to Female Pipe Steel NPT Female Connector
GBZ 10-1/4-S Union Reducer 10 mm 1/4" Tube to Female Pipe Steel NPT Female Connector
2-6 FBZ-SS Union 1/8" 3/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
4-8 GBZ-SS Union Reducer 1/4" 1/2" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
8-4 FBZ-S Union 1/2" 1/4" Tube to Male Pipe Steel NPT Male Connector
4-6 FH2BZ-S 1/4" 3/8" Tube to Male Pipe Steel NPT Male Bulkhead Connector
GBZ 3-1/4-S Union Reducer 3 mm 1/4" Tube to Female Pipe Steel NPT Female Connector
10-6 GBZ-SS Union Reducer 5/8" 3/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
GBZ 3-1/4-SS Union Reducer 3 mm 1/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
GBZ 20-1/2-SS Union Reducer 20 mm 1/2" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
16-12 CBZ-S Elbow - Male 1" 3/4" Tube to Male Pipe Steel
16-16 CBZ-S Elbow - Male 1" 1" Tube to Male Pipe Steel
16-12 FBZ-SS Union 1" 3/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
14-12 FH2BZ-SS 7/8" 3/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
2-2 GBZ-S Union Reducer 1/8" 1/8" Tube to Female Pipe Steel NPT Female Connector
6-8 GBZ-S Union Reducer 3/8" 1/2" Tube to Female Pipe Steel NPT Female Connector
8-6 GBZ-S Union Reducer 1/2" 3/8" Tube to Female Pipe Steel NPT Female Connector
20-20 GBZ-S Union Reducer 1-1/4" 1-1/4" Tube to Female Pipe Steel NPT Female Connector
KBZ 18-SS Union Cross 18 mm Tube to Tube Union Stainless Steel AISI 316
6-1 ZHCZ7-SS 3/8" 1/16" Stainless Steel AISI 316 Analytical Fittings
3-1 FBZ-SS Union 3/16" 1/16" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
6-12 FBZ-S Union 3/8" 3/4" Tube to Male Pipe Steel NPT Male Connector
1-1 CBZ-S Elbow - Male 1/16" 1/16" Tube to Male Pipe Steel
1-2 CBZ-S Elbow - Male 1/16" 1/8" Tube to Male Pipe Steel
5-8 FBZ-SS Union 5/16" 1/2" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
8-6 EBZ-SS Elbow - Drop Size 1/2" 3/8" Tube to Tube Stainless Steel AISI 316
12-8 EBZ-SS Elbow - Drop Size 3/4" 1/2" Tube to Tube Stainless Steel AISI 316
1-1-1 JBZ-SS Union Tee 1/16" 1/16" Tube to Tube Union Stainless Steel AISI 316
4 KBZ-SS Union Cross 1/4" Tube to Tube Union Stainless Steel AISI 316
8 KBZ-SS Union Cross 1/2" Tube to Tube Union Stainless Steel AISI 316
KBZ 8-S Union Cross 8 mm Tube to Tube Union Steel
KBZ 18-S Union Cross 18 mm Tube to Tube Union Steel
6-1 Z2HCZ7-S 3/8" 1/16" Steel Analytical Fittings
4-1 Z3HCZ7-S 1/4" 1/16" Steel Analytical Fittings
2-8 FBZ-S Union 1/8" 1/2" Tube to Male Pipe Steel NPT Male Connector
WBZ 18-18-SS Union - Bulkhead 18 mm 18 mm Tube to Tube Stainless Steel AISI 316
WBZ 20-20-SS Union - Bulkhead 20 mm 20 mm Tube to Tube Stainless Steel AISI 316
10-10 EBZ-SS Union Elbow 5/8" 5/8" Tube to Tube Union Stainless Steel AISI 316
8-5 EBZ-S Elbow - Drop Size 1/2" 5/16" Tube to Tube Steel
12-4 EBZ-S Elbow - Drop Size 3/4" 1/4" Tube to Tube Steel
1-1 HBZ-SS Union 1/16" 1/16" Tube to Tube Union Stainless Steel AISI 316
HBZ 10-10-SS Union 10 mm 10 mm Tube to Tube Union Stainless Steel AISI 316
HBZ 12-1/2-SS Conversion Union 12 mm 1/2" Tube to Tube Stainless Steel AISI 316
3-1 HBZ-SS Union Reducer 3/16" 1/16" Tube to Tube Stainless Steel AISI 316
10-10 HBZ-S Union 5/8" 5/8" Tube to Tube Union Steel
6-5 HBZ-SS Union Reducer 3/8" 5/16" Tube to Tube Stainless Steel AISI 316
JBZ 4-4-4-S Union Tee 4 mm 4 mm Tube to Tube Union Steel
HBZ 10-10-S Union 10 mm 10 mm Tube to Tube Union Steel
4-3 HBZ-S Union Reducer 1/4" 3/16" Tube to Tube Steel
HBZ 16-12-S Union Reducer 16 mm 12 mm Tube to Tube Steel
HBZ 18-12-S Union Reducer 18 mm 12 mm Tube to Tube Steel
4-2 EBZ-S Elbow - Drop Size 1/4" 1/8" Tube to Tube Steel
4-1 CBZ-SS Elbow - Male 1/4" 1/16" Tube to Male Pipe Stainless Steel AISI 316
12-12 HBZ-SS Union 3/4" 3/4" Tube to Tube Union Stainless Steel AISI 316
WBZ 10-10-SS Union - Bulkhead 10 mm 10 mm Tube to Tube Stainless Steel AISI 316
24-24 FBZ-SS Union 1-1/2" 1-1/2" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
EBZ 4-4-SS Union Elbow 4 mm 4 mm Tube to Tube Union Stainless Steel AISI 316
EBZ 20-20-SS Union Elbow 20 mm 20 mm Tube to Tube Union Stainless Steel AISI 316
EBZ 22-22-SS Union Elbow 22 mm 22 mm Tube to Tube Union Stainless Steel AISI 316
6-5 HBZ-S Union Reducer 3/8" 5/16" Tube to Tube Steel
1-1-1 JBZ-S Union Tee 1/16" 1/16" Tube to Tube Union Steel
1-2 CBZ-SS Elbow - Male 1/16" 1/8" Tube to Male Pipe Stainless Steel AISI 316
2-6 FBZ-S Union 1/8" 3/8" Tube to Male Pipe Steel NPT Male Connector
8-4 FBZ-SS Union 1/2" 1/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
8-12 FBZ-SS Union 1/2" 3/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
4-12 FBZ-S Union 1/4" 3/4" Tube to Male Pipe Steel NPT Male Connector
12-12 WBZ-SS Union - Bulkhead 3/4" 3/4" Tube to Tube Stainless Steel AISI 316
WBZ 3-3-SS Union - Bulkhead 3 mm 3 mm Tube to Tube Stainless Steel AISI 316
WBZ 4-4-SS Union - Bulkhead 4 mm 4 mm Tube to Tube Stainless Steel AISI 316
8-8 FBZ-S Union 1/2" 1/2" Tube to Male Pipe Steel NPT Male Connector
4-4 FH2BZ-S 1/4" 1/4" Tube to Male Pipe Steel NPT Male Bulkhead Connector
5-2 FH2BZ-S 5/16" 1/8" Tube to Male Pipe Steel NPT Male Bulkhead Connector
6-2 FH2BZ-S 3/8" 1/8" Tube to Male Pipe Steel NPT Male Bulkhead Connector
6-12 CBZ-S Elbow - Male 3/8" 3/4" Tube to Male Pipe Steel
8-4 CBZ-S Elbow - Male 1/2" 1/4" Tube to Male Pipe Steel
6 KBZ-S Union Cross 3/8" Tube to Tube Union Steel
6-1 ZHCZ7-S 3/8" 1/16" Steel Analytical Fittings
4-1 Z2HCZ-S 1/4" 1/16" Steel Analytical Fittings
GBZ 6-1/2-SS Union Reducer 6 mm 1/2" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
GBZ 16-3/8-SS Union Reducer 16 mm 3/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
GBZ 16-1/2-SS Union Reducer 16 mm 1/2" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
4-6 FBZ-SS Union 1/4" 3/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
14-12 GBZ-S Union Reducer 7/8" 3/4" Tube to Female Pipe Steel NPT Female Connector
1-2 GBZ-SS Union Reducer 1/16" 1/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
4-2 GBZ-SS Union Reducer 1/4" 1/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
8-6 GBZ-SS Union Reducer 1/2" 3/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
32-32 GBZ-SS Union Reducer 2" 2" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
GBZ 6-1/8-SS Union Reducer 6 mm 1/8" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
6-2 FH2BZ-SS 3/8" 1/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
12-8 FH2BZ-SS 3/4" 1/2" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Bulkhead Connector
6-12 GBZ-S Union Reducer 3/8" 3/4" Tube to Female Pipe Steel NPT Female Connector
8-4 GBZ-S Union Reducer 1/2" 1/4" Tube to Female Pipe Steel NPT Female Connector
24-24 GBZ-S Union Reducer 1-1/2" 1-1/2" Tube to Female Pipe Steel NPT Female Connector
GBZ 16-3/8-S Union Reducer 16 mm 3/8" Tube to Female Pipe Steel NPT Female Connector
6-1 ZHCZ-SS 3/8" 1/16" Stainless Steel AISI 316 Analytical Fittings
12-8 FBZ-S Union 3/4" 1/2" Tube to Male Pipe Steel NPT Male Connector
16-16 FBZ-S Union 1" 1" Tube to Male Pipe Steel NPT Male Connector
6-8 FH2BZ-S 3/8" 1/2" Tube to Male Pipe Steel NPT Male Bulkhead Connector
16-12 FH2BZ-S 1" 3/4" Tube to Male Pipe Steel NPT Male Bulkhead Connector
5-6 FBZ-SS Union 5/16" 3/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
6-12 FBZ-SS Union 3/8" 3/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
HBZ 16-10-SS Union Reducer 16 mm 10 mm Tube to Tube Stainless Steel AISI 316
HBZ 25-20-SS Union Reducer 25 mm 20 mm Tube to Tube Stainless Steel AISI 316
1-1 EBZ-SS Union Elbow 1/16" 1/16" Tube to Tube Union Stainless Steel AISI 316
12-4 EBZ-SS Elbow - Drop Size 3/4" 1/4" Tube to Tube Stainless Steel AISI 316
16-16-16 JBZ-SS Union Tee 1" 1" Tube to Tube Union Stainless Steel AISI 316
KBZ 10-SS Union Cross 10 mm Tube to Tube Union Stainless Steel AISI 316
KBZ 12-SS Union Cross 12 mm Tube to Tube Union Stainless Steel AISI 316
2-1 Z2HCZ7-SS Column End Fitting Low Internal Volume with Frit 1/8" 1/16" Stainless Steel AISI 316 Analytical Fittings
2-2 HBZ-SS Union 1/8" 1/8" Tube to Tube Union Stainless Steel AISI 316
HBZ 14-14-SS Union 14 mm 14 mm Tube to Tube Union Stainless Steel AISI 316
HBZ 16-3/8-SS Conversion Union 16 mm 3/8" Tube to Tube Stainless Steel AISI 316
3-2 HBZ-SS Union Reducer 3/16" 1/8" Tube to Tube Stainless Steel AISI 316
16-16-16 JBZ-S Union Tee 1" 1" Tube to Tube Union Steel
2-1 ZHCZ7-S Column End Fitting Low Internal Volume (without Frit) 1/8" 1/16" Steel Analytical Fittings
3-2 FBZ-S Union 3/16" 1/8" Tube to Male Pipe Steel NPT Male Connector
KBZ 6-SS Union Cross 6 mm Tube to Tube Union Stainless Steel AISI 316
HBZ 10-3/8-S Conversion Union 10 mm 3/8" Tube to Tube Steel
4-1 HBZ-S Union Reducer 1/4" 1/16" Tube to Tube Steel
5-4 HBZ-S Union Reducer 5/16" 1/4" Tube to Tube Steel
3-2 EBZ-S Elbow - Drop Size 3/16" 1/8" Tube to Tube Steel
12-12-12 JBZ-S Union Tee 3/4" 3/4" Tube to Tube Union Steel
32-32 HBZ-S Union 2" 2" Tube to Tube Union Steel
8-2 HBZ-SS Union Reducer 1/2" 1/8" Tube to Tube Stainless Steel AISI 316
12-6 HBZ-SS Union Reducer 3/4" 3/8" Tube to Tube Stainless Steel AISI 316
16-8 HBZ-SS Union Reducer 1" 1/2" Tube to Tube Stainless Steel AISI 316
10 KBZ-SS Union Cross 5/8" Tube to Tube Union Stainless Steel AISI 316
12 KBZ-SS Union Cross 3/4" Tube to Tube Union Stainless Steel AISI 316
KBZ 3-SS Union Cross 3 mm Tube to Tube Union Stainless Steel AISI 316
12-12 CBZ-B Elbow - Male 3/4" 3/4" Tube to Male Pipe Brass
2-4 CBZ-B Elbow - Male 1/8" 1/4" Tube to Male Pipe Brass
3-2 FH4BZ-SS 3/16" 1/8" Tube to Male Pipe Stainless Steel AISI 316 Thermocouple Connector
4-4 T2HF-SS 1/4" 1/4" Stainless Steel AISI 316 Port Connectors
6-4 T2HF-SS 3/8" 1/4" Stainless Steel AISI 316 Port Connectors
8-8 T2HF-SS 1/2" 1/2" Stainless Steel AISI 316 Port Connectors
6-4 TRBZ-SS 3/8" 1/4" Stainless Steel AISI 316 Port Connectors
8-6 TRBZ-SS 1/2" 3/8" Stainless Steel AISI 316 Port Connectors
10 BZ-B 5/8" Brass Components
2 BZ-SS Tube Nut 1/8" Stainless Steel AISI 316 Components
3 BZ-B 3/16" Brass Components
4 BZ-B 1/4" Brass Components
4 BZ-SS 1/4" Stainless Steel AISI 316 Components
6 BZ-SS 3/8" Stainless Steel AISI 316 Components
8 BZ-SS 1/2" Stainless Steel AISI 316 Components
12-12 HBZ-B Union 3/4" 3/4" Tube to Tube Union Brass
12-12 FBZ-B Union 3/4" 3/4" Tube to Male Pipe Brass NPT Male Connector
4-4 HBZ-B Union 1/4" 1/4" Tube to Tube Union Brass
6-6 HBZ-B Union 3/8" 3/8" Tube to Tube Union Brass
8-8 HBZ-B Union 1/2" 1/2" Tube to Tube Union Brass
GBZ 25-1-S Union Reducer 25 mm 1" Tube to Female Pipe Steel NPT Female Connector
GBZ 25-1-SS Union Reducer 25 mm 1" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
GBZ 25-3/4-S Union Reducer 25 mm 3/4" Tube to Female Pipe Steel NPT Female Connector
GBZ 25-3/4-SS Union Reducer 25 mm 3/4" Tube to Female Pipe Stainless Steel AISI 316 NPT Female Connector
4-2 CBZ-B Elbow - Male 1/4" 1/8" Tube to Male Pipe Brass
4-4 CBZ-B Elbow - Male 1/4" 1/4" Tube to Male Pipe Brass
6-4 CBZ-B Elbow - Male 3/8" 1/4" Tube to Male Pipe Brass
6-6 CBZ-B Elbow - Male 3/8" 3/8" Tube to Male Pipe Brass
6-8 CBZ-B Elbow - Male 3/8" 1/2" Tube to Male Pipe Brass
6-8 FBZ-B Union 3/8" 1/2" Tube to Male Pipe Brass NPT Male Connector
8-8 FBZ-B Union 1/2" 1/2" Tube to Male Pipe Brass NPT Male Connector
12 FNZ-SS 3/4" Stainless Steel AISI 316 Components
2 FNZ-SS Plug 1/8" Stainless Steel AISI 316 Components
4 FNZ-B 1/4" Brass Components
4 FNZ-SS 1/4" Stainless Steel AISI 316 Components
8-8 CBZ-B Elbow - Male 1/2" 1/2" Tube to Male Pipe Brass
4-2-4 RBZ-SS Run Tee - Male 1/4" 1/8" Tube to Male Pipe Stainless Steel AISI 316
4-4-4 RBZ-SS Run Tee - Male 1/4" 1/4" Tube to Male Pipe Stainless Steel AISI 316
6-4-6 RBZ-SS Run Tee - Male 3/8" 1/4" Tube to Male Pipe Stainless Steel AISI 316
8-8-8 RBZ-SS Run Tee - Male 1/2" 1/2" Tube to Male Pipe Stainless Steel AISI 316
2-2 GBZ-B NPT Female Connector 1/8" 1/8" Tube to Female Pipe Brass NPT Female Connector
8-6 XHBZ-SS 1/2" 3/8" Stainless Steel AISI 316 37 Flare to CPI
6 FNZ-SS 3/8" Stainless Steel AISI 316 Components
8 FNZ-SS 1/2" Stainless Steel AISI 316 Components
6-6 P2T2-SS 3/8" 3/8" Stainless Steel AISI 316 Port Connectors
4-4 WBZ-B Union - Bulkhead 1/4" 1/4" Tube to Tube Brass
12 PNBZ-SS 3/4" Stainless Steel AISI 316 Components
4 PNBZ-SS 1/4" Stainless Steel AISI 316 Components
6 PNBZ-SS 3/8" Stainless Steel AISI 316 Components
8 PNBZ-SS 1/2" Stainless Steel AISI 316 Components
6-6-6 JBZ-B Union Tee 3/8" 3/8" Tube to Tube Union Brass
8-8-8 JBZ-B Union Tee 1/2" 1/2" Tube to Tube Union Brass
4-2 FBZ-B Union 1/4" 1/8" Tube to Male Pipe Brass NPT Male Connector
4-4 FBZ-B Union 1/4" 1/4" Tube to Male Pipe Brass NPT Male Connector
4-8 FBZ-B Union 1/4" 1/2" Tube to Male Pipe Brass NPT Male Connector
JBZ 10-10-10-S Union Tee 10 mm 10 mm Tube to Tube Union Steel
JBZ 10-10-10-SS Union Tee 10 mm 10 mm Tube to Tube Union Stainless Steel AISI 316
JBZ 12-12-12-S Union Tee 12 mm 12 mm Tube to Tube Union Steel
JBZ 12-12-12-SS Union Tee 12 mm 12 mm Tube to Tube Union Stainless Steel AISI 316
JBZ 14-14-14-S Union Tee 14 mm 14 mm Tube to Tube Union Steel
JBZ 14-14-14-SS Union Tee 14 mm 14 mm Tube to Tube Union Stainless Steel AISI 316
JBZ 15-15-15-S Union Tee 15 mm 15 mm Tube to Tube Union Steel
JBZ 15-15-15-SS Union Tee 15 mm 15 mm Tube to Tube Union Stainless Steel AISI 316
JBZ 16-16-16-S Union Tee 16 mm 16 mm Tube to Tube Union Steel
JBZ 16-16-16-SS Union Tee 16 mm 16 mm Tube to Tube Union Stainless Steel AISI 316
JBZ 18-18-18-S Union Tee 18 mm 18 mm Tube to Tube Union Steel
JBZ 18-18-18-SS Union Tee 18 mm 18 mm Tube to Tube Union Stainless Steel AISI 316
JBZ 20-20-20-S Union Tee 20 mm 20 mm Tube to Tube Union Steel
JBZ 20-20-20-SS Union Tee 20 mm 20 mm Tube to Tube Union Stainless Steel AISI 316
JBZ 22-22-22-S Union Tee 22 mm 22 mm Tube to Tube Union Steel
JBZ 22-22-22-SS Union Tee 22 mm 22 mm Tube to Tube Union Stainless Steel AISI 316
JBZ 25-25-25-S Union Tee 25 mm 25 mm Tube to Tube Union Steel
JBZ 25-25-25-SS Union Tee 25 mm 25 mm Tube to Tube Union Stainless Steel AISI 316
6-4 FBZ-B Union 3/8" 1/4" Tube to Male Pipe Brass NPT Male Connector
6-6 FBZ-B Union 3/8" 3/8" Tube to Male Pipe Brass NPT Male Connector
6-6 EBZ-B Union Elbow 3/8" 3/8" Tube to Tube Union Brass
8-8 EBZ-B Union Elbow 1/2" 1/2" Tube to Tube Union Brass
3-3-3 JBZ-B Union Tee 3/16" 3/16" Tube to Tube Union Brass
4-4-4 JBZ-B Union Tee 1/4" 1/4" Tube to Tube Union Brass
12-12-12 OBZ-SS Branch Tee - Female 3/4" 3/4" Tube to Female Pipe Stainless Steel AISI 316
2-2-2 OBZ-B Branch Tee - Female 1/8" 1/8" Tube to Female Pipe Brass
4-4-4 OBZ-SS Branch Tee - Female 1/4" 1/4" Tube to Female Pipe Stainless Steel AISI 316
6-6-4 OBZ-SS Branch Tee - Female 3/8" 3/8" Tube to Female Pipe Stainless Steel AISI 316
8-8-8 OBZ-SS Branch Tee - Female 1/2" 1/2" Tube to Female Pipe Stainless Steel AISI 316
4-4 DBZ-SS Female Elbow 1/4" 1/4" Tube to Female Pipe Stainless Steel AISI 316
6-4 DBZ-SS Female Elbow 3/8" 1/4" Tube to Female Pipe Stainless Steel AISI 316
6-6 DBZ-SS Female Elbow 3/8" 3/8" Tube to Female Pipe Stainless Steel AISI 316
8-8 DBZ-SS Female Elbow 1/2" 1/2" Tube to Female Pipe Stainless Steel AISI 316
1 TZ-SS 1/16" Stainless Steel AISI 316 Components
12 TZ-SS 3/4" Stainless Steel AISI 316 Components
2 TZ-SS Ferrule 1/8" Stainless Steel AISI 316 Components
3 TZ-B 3/16" Brass Components
4 TZ-B 1/4" Brass Components
4 TZ-SS 1/4" Stainless Steel AISI 316 Components
6 TZ-SS 3/8" Stainless Steel AISI 316 Components
8 TZ-B 1/2" Brass Components
8 TZ-SS 1/2" Stainless Steel AISI 316 Components
4 TIZ .125-SS 1/4" Stainless Steel AISI 316 Components
6 TIZ .250-SS 3/8" Stainless Steel AISI 316 Components
2-2-2 SBZ-SS Branch Tee - Male 1/8" 1/8" Tube to Male Pipe Stainless Steel AISI 316
6-6-4 SBZ-SS Branch Tee - Male 3/8" 3/8" Tube to Male Pipe Stainless Steel AISI 316
6-6-6 SBZ-SS Branch Tee - Male 3/8" 3/8" Tube to Male Pipe Stainless Steel AISI 316
8-8-8 SBZ-SS Branch Tee - Male 1/2" 1/2" Tube to Male Pipe Stainless Steel AISI 316
CBZ 6-1/4K-SS Elbow - Male BSP Taper 6 mm 1/4" Tube to Male Pipe Stainless Steel AISI 316
CBZ 6-1/8K-SS Elbow - Male BSP Taper 6 mm 1/8" Tube to Male Pipe Stainless Steel AISI 316
CBZ 8-1/4K-SS Elbow - Male BSP Taper 8 mm 1/4" Tube to Male Pipe Stainless Steel AISI 316
FBZ 10-1/4-SS Union 10 mm 1/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
FBZ 16-1/2R-SS Union 16 mm 1/2" Tube to Male Pipe Stainless Steel AISI 316 Male BSPP
FBZ 6-1/4R-SS Union 6 mm 1/4" Tube to Male Pipe Stainless Steel AISI 316 Male BSPP
FBZ 6-1/8R-SS Union 6 mm 1/8" Tube to Male Pipe Stainless Steel AISI 316 Male BSPP
FBZ 8-1/4-SS Union 8 mm 1/4" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
CBZ 6-1/4-SS Elbow - Male 6 mm 1/4" Tube to Male Pipe Stainless Steel AISI 316
FBZ 10-3/8-SS Union 10 mm 3/8" Tube to Male Pipe Stainless Steel AISI 316 NPT Male Connector
GBZ 12-1/4GC-SS Union Reducer 12 mm 1/4" Tube to Female Pipe Stainless Steel AISI 316 BSSP Gauge Connector

687PDC
687516