Quick Coupling with International Profile, Series 86/87/88 | Product Series

Filter by

    No filters selected

Diameter Nominal (DN)

Valving

Connection Type

Connection Thread Size (inch)

Hose I.D.

Length (mm)

Special Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick Coupling with International Profile, Series 86/87/88 Quick Coupling with International Profile, Series 86/87/88

Quick Coupling with International Profile, Series 86/87/88

Quick coupling system with nominal diameter 6/9/13 for tempering and cooling applications up to 15 bar. Coupling system with International profile. Available made of brass.

Technical Specifications

  • Minimum Operating Temperature: -15 °C
  • Product Type: Coupling, Plug, Extension Plugs
  • Application: Mold
  • Brand: Rectus
  • Diameter: Nominal: 6.0, 9.0 or 13 mm
  • Fitting Connection Type: Female Thread, Male Thread, Hose Barb
  • Interchange Type: International
  • Maximum Operating Pressure: 210 psi, 15 bar
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Media: Water
  • Valve Type: No Valve, Poppet
  • Hex Size: 11 up to 29 mm
  • Outside Diameter: 9.5 to 46 mm
  • Materials of Construction: Brass
  • Seal Material: FKM
Safety Warning

Full Product Description

Parker's Quick Coupling Series 86/87/88 were especially developed for connecting coolant lines and injection molds. The countersunk plugs can easily be connected and disconnected because of the extended sleeve. The angular connections prevent kinks from forming in the hose.

This coupling series is available in single shut-off, double shut-off, straight-through versions and is also available with SAFE-LOCK™-technology. The shut-off couplings (with valve) are equipped with nickel plated sleeves for quick and accurate visual differentiation.

Markets:
- Industrial

Features/Benefits:
- SAFE-LOCK™-technology reliably prevents accidental uncoupling of the system under pressure
- Shut-off couplings are equipped with nickel plated sleeve for quick and accurate visual differentiation

Application Area:
- Mold cooling
- Cooling and tempering lines

Related Documents

×
Products Diameter Nominal (DN) Valving Connection Type Connection Thread Size (inch) Hose I.D. Length (mm) Special Options
87KFTH09MVXSL 9 No Hose Barb 45° na 9 65,5 Safe-Lock
87KBTH13MVXSL 9 Yes Hose Barb 45° na 13 65,5 Safe-Lock
87KFTH13MVXSL 9 No Hose Barb 45° na 13 65,5 Safe-Lock
86SFAM10MXX 6 No Male Thread - metric 10x1 na 23 na
86SBAK13MVX 6 Yes Male Thread - tapered 1/4 na 29 na
86SFAK10MXX 6 No Male Thread - tapered 1/8 na 24 na
86SFAK13MXX 6 No Male Thread - tapered 1/4 na 29 na
86SFAK17MXX 6 No Male Thread - tapered 3/8 na 30 na
87SBAK13MVX 6 Yes Male Thread - tapered 1/4 na 34 na
87SFAK13MXX 6 No Male Thread - tapered 1/4 na 34 na
87SBAK17MVX 9 Yes Male Thread - tapered 3/8 na 34 na
87SFAK17MXX 9 No Male Thread - tapered 3/8 na 34 na
87SFAK21MXX 9 No Male Thread - tapered 1/2 na 39 na
88SFAK21MXX 13 No Male Thread - tapered 1/2 na 44 na
88SFAK26MXX 13 No Male Thread - tapered 3/4 na 45 na
86SFAR10MXX_03 6 No Male Thread 90° 10x1 na 27 na
86SFAR10MXX 6 No Male Thread 90° 1/4 na 34 na
86SFAR13MXX 6 No Male Thread 90° 1/8 na 27 na
87SFAR13MXX 9 No Male Thread 90° 1/4 na 27 na
87SFAR17MXX 9 No Male Thread 90° 3/8 na 37 na
86SFIW10MXX 6 No Female Thread - parallel 1/8 na 28 na
86SFIW13MXX 6 No Female Thread - parallel 1/4 na 32 na
86SFIW17MXX 6 No Female Thread - parallel 3/8 na 34 na
87SFIW13MXX 9 No Female Thread - parallel 1/4 na 37 na
87SFIW17MXX 9 No Female Thread - parallel 3/8 na 39 na
86SFTF09MXX 6 No Hose Barb na 9 39 na
87SFTF13MXX 9 No Hose Barb na 13 41 na
88SFTF19MXX 13 No Hose Barb na 19 91 na
86VN1010MXX 6 No Male Thread 1/8 na 100 na
86VN1015MXXS_01 6 No Male Thread 1/4 na 150 na
86VN1025MXX 6 No Male Thread 1/8 na 250 na
87VN1315MXX 9 No Male Thread 1/4 na 150 na
87VN1325MXX 9 No Male Thread 1/8 na 250 na
86VN1010MXXS_01 6 No continuous Male Thread 1/8 na 100 na
86VN1310MXX 6 No continuous Male Thread 1/4 na 100 na
87VN1310MXX 9 No continuous Male Thread 1/4 na 100 na
87VN1710MXX 9 No continuous Male Thread 3/8 na 100 na
86VNXX05MXX 6 No without Thread na 10 50 na
86VNXX15MXX 6 No without Thread na 10 100 na
86VNXX10MXX 6 No without Thread na 10 150 na
86VNXX20MXX 6 No without Thread na 10 200 na
87VNXX10MXX 9 No without Thread na 14 100 na
87VNXX20MXX 9 No without Thread na 14 150 na
87VNXX15MXX 9 No without Thread na 14 200 na
87VNXX25MXX 9 No without Thread na 14 250 na
86KBAW13MVX 6 Yes Male Thread - parallel 1/4 na 47 na
86KFAW13MVX 6 No Male Thread - parallel 1/4 na 47 na
86KBAW17MVX 6 Yes Male Thread - parallel 3/8 na 47 na
86KFAW17MVX 6 No Male Thread - parallel 3/8 na 47 na
87KBAW13MVX 9 Yes Male Thread - parallel 1/4 na 56,5 na
87KFAW13MVX 9 No Male Thread - parallel 1/4 na 56,5 na
87KBAW17MVX 9 Yes Male Thread - parallel 3/8 na 56,5 na
87KFAW17MVX 9 No Male Thread - parallel 3/8 na 56,5 na
87KBAW21MVX 9 Yes Male Thread - parallel 1/2 na 59,5 na
87KFAW21MVX 9 No Male Thread - parallel 1/2 na 59,5 na
86KBAW13MVXSL 6 Yes Male Thread - parallel 1/4 na 51,5 Safe-Lock
86KFAW13MVXSL 6 No Male Thread - parallel 1/4 na 51,5 Safe-Lock
86KBAW17MVXSL 6 Yes Male Thread - parallel 3/8 na 51,5 Safe-Lock
86KFAW17MVXSL 6 No Male Thread - parallel 3/8 na 51,5 Safe-Lock
87KBAW13MVXSL 9 Yes Male Thread - parallel 1/4 na 67 Safe-Lock
87KFAW13MVXSL 9 No Male Thread - parallel 1/4 na 67 Safe-Lock
87KBAW17MVXSL 9 Yes Male Thread - parallel 3/8 na 67 Safe-Lock
87KFAW17MVXSL 9 No Male Thread - parallel 3/8 na 67 Safe-Lock
87KBAW21MVXSL 9 Yes Male Thread - parallel 1/2 na 70 Safe-Lock
87KFAW21MVXSL 9 No Male Thread - parallel 1/2 na 70 Safe-Lock
86KBIW10MVX 6 Yes Female Thread - parallel 1/8 na 40 na
86KFIW10MVX 6 No Female Thread - parallel 1/8 na 40 na
86KBIW13MVX 6 Yes Female Thread - parallel 1/4 na 40 na
86KFIW13MVX 6 No Female Thread - parallel 1/4 na 40 na
87KBIW13MVX 9 Yes Female Thread - parallel 1/4 na 51,5 na
87KFIW13MVX 9 No Female Thread - parallel 1/4 na 51,5 na
87KBIW17MVX 9 Yes Female Thread - parallel 3/8 na 51,5 na
87KFIW17MVX 9 No Female Thread - parallel 3/8 na 51,5 na
86KBTF06MVX 6 Yes Hose Barb na 6 46 na
86KFTF06MVX 6 No Hose Barb na 6 46 na
86KBTF09MVX 6 Yes Hose Barb na 9 51 na
86KFTF09MVX 6 No Hose Barb na 9 51 na
87KBTF09MVX 9 Yes Hose Barb na 9 64 na
87KFTF09MVX 9 No Hose Barb na 9 64 na
87KBTF13MVX 9 Yes Hose Barb na 13 66,5 na
87KFTF13MVX 9 No Hose Barb na 13 66,5 na
88KATF19MVX 13 Yes Hose Barb na 19 89 na
88KFTF19MVX 13 No Hose Barb na 19 89 na
86KBTF06MVXSL 6 Yes Hose Barb na 6 54 Safe-Lock
86KFTF06MVXSL 6 No Hose Barb na 6 54 Safe-Lock
86KBTF09MVXSL 6 Yes Hose Barb na 9 59 Safe-Lock
86KFTF09MVXSL 6 No Hose Barb na 9 59 Safe-Lock
87KBTF09MVXSL 9 Yes Hose Barb na 9 73 Safe-Lock
87KFTF09MVXSL 9 No Hose Barb na 9 73 Safe-Lock
87KBTF13MVXSL 9 Yes Hose Barb na 13 76 Safe-Lock
87KFTF13MVXSL 9 No Hose Barb na 13 76 Safe-Lock
86KBTR06MVX 6 Yes Hose Barb 90° na 6 40 na
86KFTR06MVX 6 No Hose Barb 90° na 6 40 na
86KBTR09MVX 6 Yes Hose Barb 90° na 9 40 na
86KFTR09MVX 6 No Hose Barb 90° na 9 40 na
87KBTR09MVX 9 Yes Hose Barb 90° na 9 56 na
87KFTR09MVX 9 No Hose Barb 90° na 9 56 na
87KBTR13MVX 9 Yes Hose Barb 90° na 13 56 na
87KFTR13MVX 9 No Hose Barb 90° na 13 56 na
88KATR19MVX 13 Yes Hose Barb 90° na 19 77 na
88KFTR19MVX 13 No Hose Barb 90° na 19 77 na
86KBTR09MVXSL 6 Yes Hose Barb 90° na 9 52,5 Safe-Lock
86KFTR09MVXSL 6 No Hose Barb 90° na 9 52,5 Safe-Lock
87KBTR09MVXSL 9 Yes Hose Barb 90° na 9 68,5 Safe-Lock
87KFTR09MVXSL 9 No Hose Barb 90° na 9 68,5 Safe-Lock
87KBTR13MVXSL 9 Yes Hose Barb 90° na 13 68,5 Safe-Lock
87KFTR13MVXSL 9 No Hose Barb 90° na 13 68,5 Safe-Lock
86KBTH06MVX 6 Yes Hose Barb 45° na 6 40 na
86KFTH06MVX 6 No Hose Barb 45° na 6 40 na
86KBTH09MVX 6 Yes Hose Barb 45° na 9 40 na
86KFTH09MVX 6 No Hose Barb 45° na 9 40 na
87KBTH09MVX 9 Yes Hose Barb 45° na 9 56 na
87KFTH09MVX 9 No Hose Barb 45° na 9 56 na
87KBTH13MVX 9 Yes Hose Barb 45° na 13 56 na
87KFTH13MVX 9 No Hose Barb 45° na 13 56 na
86KBTH09MVXSL 6 Yes Hose Barb 45° na 9 51,5 Safe-Lock
86KFTH09MVXSL 6 No Hose Barb 45° na 9 51,5 Safe-Lock
87KBTH09MVXSL 9 Yes Hose Barb 45° na 9 65,5 Safe-Lock
86SBAW13MVX 6 Yes Male Thread - tapered 1/4 na 30 na
87KFIW13MVXSL 9 No Female Thread - parallel 1/4 na 62 Safe-Lock
87SBAK21MVX 9 Yes Male Thread - tapered 1/2 na 39 na
87SBAW13MVX 6 Yes Male Thread - parallel 1/4 na 34 na
87SFAW13MXX 9 No Female BSPP G 1/4 na 34 na
87SFAW17MXX 9 No Male Thread - parallel 3/8 na 40 na
88SFIW17MXX 13 No Male Thread - tapered 3/8 na 39 na
88KFIW21MVX 13 without Female Thread 1/2 na 68 Coupler without valve, Female Thread
88KFAW21MVX 13 without Male Thread 1/2 na 73 Coupler without valve, Male Thread
88KAIW21MVX 13 with Female Thread 1/2 na 68 Coupler with valve, Female Thread
88KAAW21MVX 13 with Male Thread 1/2 na 73 Coupler with valve, Male Thread
87KFTP13MVX 9 without Hose Barb na 13 69.5 Push-Lok
87KFTP10MVX 9 without Hose Barb na 10 65.5 Push-Lok
87KFPR13MVX 9 without Hose Barb 90° na 13 61.5 Push-Lok
87KFPR10MVX 9 without Hose Barb 90° na 10 61.5 Push-Lok
86KBPH06MVX 6 with Hose Barb 45° na 6 40 Push-Lok
87KFPH10MVX 9 without Hose Barb 45° na 10 56 Push-Lok
87KBTP13MVX 9 with Hose Barb na 13 69.5 Push-Lok
86KBPH10MVX 6 with Hose Barb 45° na 10 40 Push-Lok
87KBPR13MVX 9 with Hose Barb 90° na 13 61.5 Push-Lok
86KBPR06MVX 6 with Hose Barb 90° na 6 45 Push-Lok
86KBPR10MVX 6 with Hose Barb 90° na 10 45 Push-Lok
86KBTP06MVX 6 with Hose Barb na 6 49 Push-Lok
86KBTP10MVX 6 with Hose Barb na 10 53 Push-Lok
87KBTP10MVX 9 with Hose Barb na 10 65.5 Push-Lok
86KFPH10MVX 6 without Hose Barb 45° na 10 40 Push-Lok
86KFPH06MVX 6 without Hose Barb 45° na 6 40 Push-Lok
86KFPR10MVX 6 without Hose Barb 90° na 10 45 Push-Lok
86KFTP06MVX 6 without Hose Barb na 6 49 Push-Lok
86KFTP10MVX 6 without Hose Barb na 10 53 Push-Lok
87KBPH10MVX 9 with Hose Barb 45° na 10 56 Push-Lok
87KBPH13MVX 9 with Hose Barb 45° na 13 56 Push-Lok
87KBPR10MVX 9 with Hose Barb 90° na 10 61.5 Push-Lok
86KFPR06MVX 6 without Hose Barb 90° na 6 45 Push-Lok
87KFPH13MVX 9 without Hose Barb 45° na 13 56 Push-Lok
87SFIW13SXN 9 No Female BSPP G 1/4 na 37 na

687PDC
A43098