Quick Coupling with Parker own Profile, Series 93 | Product Series

Filter by

    No filters selected

Type

Version

Connection Type

Connection Thread Size (inch)

Hose I.D.

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick Coupling with Parker own Profile, Series 93 Quick Coupling with Parker own Profile, Series 93

Quick Coupling with Parker own Profile, Series 93

Quick coupling system with nominal diameter 8.1 for pneumatic and fluid handling applications up to 15 bar. Coupling system with Parker own profile. Available made of brass/steel.

Technical Specifications

  • Minimum Operating Temperature: -15 °C
  • Diameter: 8.1 mm (nominal)
  • Application: Pneumatics, Fluid Handling
  • Brand: Rectus
  • Interchange Type: Rectus Profile
  • Media: Chemical Fluids, Gases, Pneumatic Media, Steam, Water
  • Maximum Operating Pressure: 210 psi, 15 bar
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Valve Type: Poppet
  • Fitting Connection Type: Female Thread, Hose Barb
  • Valve Included: No, Yes
  • Length: 48.0 to 68.5 mm
  • Hex Size: 24 mm
  • Flow Rate: 50 to 92 L/min
  • Materials of Construction: Steel
  • Seal Material: NBR
Safety Warning

Full Product Description

Parker's Series 93 is a modular integrated coupling and plug for installation in multi-coupling systems (series 08). Series 93 stands out for its high resilience, low coupling forces and great resistance to liquid media due to the special coating of the coupling body.

Markets:
- Machinery Construction

Features/Benefits:
- High resilience
- Low coupling forces
- Great resistance to liquid media due to the special coating of the coupling body

Applications:
- Molding
- Water and Cooling Lines

Related Documents

×
Products Type Version Connection Type Connection Thread Size (inch) Hose I.D.
93KFIW21SVN Coupling Straight-Through Female Thread - parallel 1/2 na
93KFTF13SVN Coupling Straight-Through Hose Barb na 13
93SFIW21SXN Plug Straight-Through Female Thread - parallel 1/2 na
93SFTF13SXN Plug Straight-Through Hose Barb na 13
93KLIW21SVN Coupling Flat-Sealing Female Thread - parallel 1/2 na
93KLTF09SVN Coupling Flat-Sealing Hose Barb na 9
93KLTF13SVN Coupling Flat-Sealing Hose Barb na 13
93SLIW21SVN Plug Flat-Sealing Female Thread - parallel 1/2 na
93SLTF09SVN Plug Flat-Sealing Hose Barb na 9
93SLTF13SVN Plug Flat-Sealing Hose Barb na 13
94KX Coupling locking Nickel-plated steel Coupling na na
94SX Locking Bolt Nickel-plated steel Plug na na

687PDC
A43098