中圧アダプター | Product Series

以下でフィルタ

    フィルタが選択されていません

接続2のチューブ外径

接続1のチューブ外径

接続1の種類

接続2の種類

Parkerアカウントを今すぐ取得

アカウントを一つ作成して、買い物の好みからアプリケーションアクセスまで、パーカーに関連するすべての項目を管理します。


LOADING IMAGES
中圧アダプター

中圧アダプター

中圧 アダプター は 58/60 度の コーン形状で ねじ付きのチューブ 構造を 有するアダプターで、最大動作圧力は20,000 psiです。

技術仕様

  • 接続1の種類: Female, Male, Medium Pressure, Female, High Pressure, UNF Thread, NPSM Thread
  • 接続2の種類: Male, Male, Medium Pressure, High Pressure, Male, BSP, Female, Female, UNF Thread, NPSM Thread, UNF Thread
  • 接続1サイズ: 7/16"-20 inch, 9/16"-18 inch, 13/16"-16 inch, 3/4"-14 inch, 1-3/8"-12 inch, 3/4"-16 inch, 1-1/8"-12 inch
  • 接続2サイズ: 9/16"-18 inch, 13/16"-16 inch, 3/4"-14 inch, 1"-14 inch, 7/16"-20 inch, 13/16"-20 inch, 1-3/8"-12 inch, 3/4"-16 inch, 1-1/8"-12 inch, G 1/4"-19 inch, G 3/8"-19 inch
  • 全体長: varies inch
  • 六角ボルトサイズ: 0.75, 0.87, 1.12, 1, 1.37, 1.75, 0.62, 0.875, 1.375, 0.63 inch, 19.05, 22.1, 28.45, 25.4, 34.8, 44.45, 15.748, 22.225, 28.448, 22.098, 34.925, 16.002, 34.798 mm
  • 最大作動圧力: 20000 psi, 138 MPa

製品の詳細な説明

パーカー社の中圧アダプターは、高圧で最大流量の液体やガスを流すことができます。ウォーターブラスト用途、圧力テスト用途、油圧テストスタンド用途で、20,000 psiまでの圧力範囲に理想的なアダプターです。

市場:
•ウォーターブラスト
•油圧用途

特長/メリット:
•高圧用途の業界標準
•大きなオリフィスで液体と気体の最大流量を実現
•繰り返し組み立てと分解をする用途に最適

アプリケーション:
•最大20,000 psiの動作圧力を持つ油圧システムおよびウォーターブラスト用途

関連文書

×
製品 接続2のチューブ外径 接続1のチューブ外径 接続1の種類 接続2の種類
5YY5-4-6C 3/8" (O.D.) 1/4" (O.D.) Female Medium Pressure Male Medium Pressure
5YY5-4-9C 9/16" (O.D.) 1/4" (O.D.) Female Medium Pressure Male Medium Pressure
5YY5-4-12C 3/4" (O.D.) 1/4" (O.D.) Female Medium Pressure Male Medium Pressure
5YY5-4-16C 1" (O.D.) 1/4" (O.D.) Female Medium Pressure Male Medium Pressure
5YY5-6-4C 1/4" (O.D.) 3/8" (O.D.) Female Medium Pressure Male Medium Pressure
5YY5-6-9C 9/16" (O.D.) 3/8" (O.D.) Female Medium Pressure Male Medium Pressure
5YY5-6-16C 1" (O.D.) 3/8" (O.D.) Female Medium Pressure Male Medium Pressure
5YY5-9-4C 1/4" (O.D.) 9/16" (O.D.) Female Medium Pressure Male Medium Pressure
5YY5-9-6C 3/8" (O.D.) 9/16" (O.D.) Female Medium Pressure Male Medium Pressure
5YY5-9-12C 3/4" (O.D.) 9/16" (O.D.) Female Medium Pressure Male Medium Pressure
5YY5-9-16C 1" (O.D.) 9/16" (O.D.) Female Medium Pressure Male Medium Pressure
5YY5-12-4C 1/4" (O.D.) 3/4" (O.D.) Female Medium Pressure Male Medium Pressure
5YY5-12-6C 3/8" (O.D.) 3/4" (O.D.) Female Medium Pressure Male Medium Pressure
5YY5-12-9C 9/16" (O.D.) 3/4" (O.D.) Female Medium Pressure Male Medium Pressure
5YY5-12-16C 1" (O.D.) 3/4" (O.D.) Female Medium Pressure Male Medium Pressure
Y5Y5-4-4C 1/4" (O.D.) 1/4" (O.D.) Male Medium Pressure Male Medium Pressure
Y5Y5-4-6C 3/8" (O.D.) 1/4" (O.D.) Male Medium Pressure Male Medium Pressure
Y5Y5-4-9C 9/16" (O.D.) 1/4" (O.D.) Male Medium Pressure Male Medium Pressure
Y5Y5-6-6C 3/8" (O.D.) 3/8" (O.D.) Male Medium Pressure Male Medium Pressure
Y5Y5-6-9C 9/16" (O.D.) 3/8" (O.D.) Male Medium Pressure Male Medium Pressure
Y5Y5-6-12C 3/4" (O.D.) 3/8" (O.D.) Male Medium Pressure Male Medium Pressure
Y5Y5-6-16C 1" (O.D.) 3/8" (O.D.) Male Medium Pressure Male Medium Pressure
Y5Y5-9-9C 9/16" (O.D.) 9/16" (O.D.) Male Medium Pressure Male Medium Pressure
Y5Y5-9-12C 3/4" (O.D.) 9/16" (O.D.) Male Medium Pressure Male Medium Pressure
Y5Y5-12-12C 3/4" (O.D.) 3/4" (O.D.) Male Medium Pressure Male Medium Pressure
Y5Y5-16-16C 1" (O.D.) 1" (O.D.) Male Medium Pressure Male Medium Pressure
6YY5-4-4C 1/4" (O.D.) 3/8" (O.D.) Female High Pressure Male Medium Pressure
6YY5-4-6C 3/8" (O.D.) 3/8" (O.D.) Female High Pressure Male Medium Pressure
6YY5-4-9C 9/16" (O.D.) 3/8" (O.D.) Female High Pressure Male Medium Pressure
6YY5-6-6C 3/8" (O.D.) 3/4" (O.D.) Female High Pressure Male Medium Pressure
6YY5-9-4C 1/4" (O.D.) 9/16" (O.D.) Female High Pressure Male Medium Pressure
6YY5-9-12C 3/4" (O.D.) 9/16" (O.D.) Female High Pressure Male Medium Pressure
6YY5-9-16C 1" (O.D.) 9/16" (O.D.) Female High Pressure Male Medium Pressure
5YY6-4-4C 1/4" (O.D.) 1/4" (O.D.) Female Medium Pressure Male High Pressure
5YY6-4-6C 3/8" (O.D.) 1/4" (O.D.) Female Medium Pressure Male High Pressure
5YY6-6-4C 1/4" (O.D.) 3/8" (O.D.) Female Medium Pressure Male High Pressure
5YY6-6-9C 9/16" (O.D.) 3/8" (O.D.) Female Medium Pressure Male High Pressure
5YY6-9-4C 1/4" (O.D.) 9/16" (O.D.) Female Medium Pressure Male High Pressure
5YY6-9-6C 3/8" (O.D.) 9/16" (O.D.) Female Medium Pressure Male High Pressure
5YY6-9-9C 9/16" (O.D.) 9/16" (O.D.) Female Medium Pressure Male High Pressure
5YY6-12-4C 1/4" (O.D.) 3/4" (O.D.) Female Medium Pressure Male High Pressure
5YY6-12-9C 9/16" (O.D.) 3/4" (O.D.) Female Medium Pressure Male High Pressure
Y5Y6-4-4C 1/4" (O.D.) 1/4" (O.D.) Male Medium Pressure Male High Pressure
Y5Y6-4-6C 3/8" (O.D.) 1/4" (O.D.) Male Medium Pressure Male High Pressure
Y5Y6-6-9C 9/16" (O.D.) 3/8" (O.D.) Male Medium Pressure Male High Pressure
Y5Y6-9-6C 3/8" (O.D.) 9/16" (O.D.) Male Medium Pressure Male High Pressure
Y5Y6-9-9C 9/16" (O.D.) 9/16" (O.D.) Male Medium Pressure Male High Pressure
Y5Y6-12-9C 9/16" (O.D.) 3/4" (O.D.) Male Medium Pressure Male High Pressure
Y5D9-4-4C 0.518" (O.D.) 1/4" (O.D.) Male Medium Pressure Male BSP
Y5D9-6-4C 0.518" (O.D.) 3/8" (O.D.) Male Medium Pressure Male BSP
Y5D9-6-6C 0.656" (O.D.) 3/8" (O.D.) Male Medium Pressure Male BSP
Y5D9-9-6C 0.656" (O.D.) 9/16" (O.D.) Male Medium Pressure Male BSP
5Y5Y-4-4C 1/4" (O.D.) 1/4" (O.D.) Female Medium Pressure Female Medium Pressure
5Y5Y-6-6C 3/8" (O.D.) 3/8" (O.D.) Female Medium Pressure Female Medium Pressure
5Y5Y-9-9C 9/16" (O.D.) 9/16" (O.D.) Female Medium Pressure Female Medium Pressure
5Y5Y-12-12C 3/4" (O.D.) 3/4" (O.D.) Female Medium Pressure Female Medium Pressure
5Y5Y-16-16C 1" (O.D.) 1" (O.D.) Female Medium Pressure Female Medium Pressure
5Y5Y-4-6C 3/8" (O.D.) 1/4" (O.D.) Female Medium Pressure Female Medium Pressure
5Y5Y-4-9C 9/16" (O.D.) 1/4" (O.D.) Female Medium Pressure Female Medium Pressure
5Y5Y-6-9C 9/16" (O.D.) 3/8" (O.D.) Female Medium Pressure Female Medium Pressure
5Y5Y-6-12C 3/4" (O.D.) 3/8" (O.D.) Female Medium Pressure Female Medium Pressure
5Y5Y-9-12C 3/4" (O.D.) 9/16" (O.D.) Female Medium Pressure Female Medium Pressure
5Y5Y-9-16C 1" (O.D.) 9/16" (O.D.) Female Medium Pressure Female Medium Pressure
5Y6Y-4-4C 1/4" (O.D.) 1/4" (O.D.) Female Medium Pressure Female High Pressure
5Y6Y-6-4C 1/4" (O.D.) 3/8" (O.D.) Female Medium Pressure Female High Pressure
5Y6Y-6-9C 9/16" (O.D.) 3/8" (O.D.) Female Medium Pressure Female High Pressure
5Y6Y-9-4C 1/4" (O.D.) 9/16" (O.D.) Female Medium Pressure Female High Pressure
5Y6Y-9-6C 3/8" (O.D.) 9/16" (O.D.) Female Medium Pressure Female High Pressure
5Y6Y-12-9C 9/16" (O.D.) 3/4" (O.D.) Female Medium Pressure Female High Pressure
5Y6Y-16-4C 1/4" (O.D.) 1" (O.D.) Female Medium Pressure Female High Pressure
5Y6Y-16-9C 9/16" (O.D.) 1" (O.D.) Female Medium Pressure Female High Pressure

687365
687563