NPTアダプター | Product Series

以下でフィルタ

    フィルタが選択されていません

接続1の種類

接続2ネジサイズ

接続1ネジサイズ

接続2の種類

Parkerアカウントを今すぐ取得

アカウントを一つ作成して、買い物の好みからアプリケーションアクセスまで、パーカーに関連するすべての項目を管理します。


LOADING IMAGES
NPTアダプター

NPTアダプター

ステンレス鋼製NPTアダプタはサイズにより異なりますが、10,000 psi(1/8 "〜1/2"サイズ)〜15,000 psiの定格圧力範囲を有しています。

技術仕様

  • 接続2の種類: Male, Male, Male, Male, Medium Pressure, Male, Female, NPT, BSP, JIC, High Pressure, NPT Thread, UNF Thread, NPSM Thread, UNS-LH Thread
  • 接続1の種類: Male, Male, Male, Medium Pressure, Male, High Pressure, NPT, Female, Type "M", NPT Thread, UNF Thread, NPSM Thread, UNF Thread
  • 型: ストレート、キャップ又はプラグ, Cap or Plug
  • 接続1サイズ: 1/16"-27 to 1"-11-1/2 inch, 7/16"-20 to 1-3/8"-12 inch, 3/4"-14 inch, 1"-14 inch
  • 接続2サイズ: 1/16"-27 to 1"-11-1/2 inch, 7/16"-20 to 1-5/16"-12 inch, 3/4"-14 inch, 1"-14 inch, G 3/8"-19 to G 1/2"-14 inch
  • 全体長: 0.68~4.37 inch, 0.68~4.37 mm
  • 六角ボルトサイズ: 0.375~2.75 inch, 9.525~69.85 mm
  • 最大作動圧力: 7,000~15,000 psi, 48~103 MPa
  • 幅: 1.68、1.89、2.15、2.88、1.85、3.83、1.7、1.9、2.70、3.63、1.60、1.80、2.05、n/a inch, 42.67、48.01、54.61、73.15、46.99、97.28、43.18、48.26、68.58、92.20、40.64、45.72、52.07、n/a mm
  • 高さ: 1.68、1.89、2.15、2.88、1.85、3.83、1.7、1.9、2.7、3.63、1.6、1.8、2.05、n/a inch, 42.67、48.01、54.61、73.15、46.99、97.28、43.18、48.26、68.58、92.20、40.64、45.72、52.07、n/a mm

製品の詳細な説明

パーカー社は、定格圧力10,000 psi(1/8 "〜1/2"サイズ)〜15,000 psi(3/4 "および1"サイズ)の広範なステンレス鋼製NPTアダプタを提供しています。このアダプタは幅広い分野に対応し、様々な市場/用途にご使用いただけます。

特長/メリット:
•コンパクトなサイズ - コンパクトなシステムの限られた、あるいは狭いスペースでの配管に適しています
•幅広い分野に対応し、お客様の標準化の取り組みに貢献します

典型的な市場:
•ウォーターブラスト
•油圧
•石油とガス

関連文書

×
製品 接続1の種類 接続2ネジサイズ 接続1ネジサイズ 接続2の種類
15KL02-4C-45 Elbow 45° NPT 1/4"- 18 NPT NPT
15KL02-6C-45 Elbow 45° NPT 3/8"-18 NPT NPT
15KL02-8C-45 Elbow 45° NPT 1/2"-14 NPT NPT
15KL02-12C-45 Elbow 45° NPT 3/4"-14 NPT NPT
10KL02-12C Elbow 90° NPT 3/4"-14 NPT NPT
10KL02-16C Elbow 90° NPT 1"-11-1/2 NPT NPT
15KL02-4C Elbow 90° NPT 1/4"- 18 NPT NPT
15KL02-6C Elbow 90° NPT 3/8"-18 NPT NPT
15KL02-8C Elbow 90° NPT 1/2"-14 NPT NPT
10KX02-12C Cross NPT 3/4"-14 NPT NPT
10KX02-16C Cross NPT 1"-11-1/2 NPT NPT
15KX02-4C Cross NPT 1/4"- 18 NPT NPT
15KX02-6C Cross NPT 3/8"-18 NPT NPT
15KX02-8C Cross NPT 1/2"-14 NPT NPT
10KT02-12C Tee NPT 3/4"-14 NPT NPT
10KT02-16C Tee NPT 1"-11-1/2 NPT NPT
15KT02-4C Tee NPT 1/4"- 18 NPT NPT
15KT02-6C Tee NPT 3/8"-18 NPT NPT
15KT02-8C Tee NPT 1/2"-14 NPT NPT
01D9-4-6C Straight Male NPT G 3/8"-19 1/4"- 18 NPT Male BSP
01D9-6-6C Straight Male NPT G 3/8"-19 3/8"-18 NPT Male BSP
01D9-8-6C Straight Male NPT G 3/8"-19 1/2"-14 NPT Male BSP
01D9-8-8C Straight Male NPT G 1/2"-14 1/2"-14 NPT Male BSP
02D9-8-8C Straight Female NPT G 1/2"-14 1/2"-14 NPT Male BSP
02Y5-12-12C Straight Female NPT 3/4"-14 NPSM 3/4"-14 NPT Male Medium Pressure
02Y5-12-16C Straight Female NPT 1-3/8"-12 UNF 3/4"-14 NPT Male Medium Pressure
02Y5-12-4C Straight Female NPT 7/16"-20 UNF 3/4"-14 NPT Male Medium Pressure
02Y5-12-6C Straight Female NPT 9/16"-18 UNF 3/4"-14 NPT Male Medium Pressure
02Y5-12-9C Straight Female NPT 13/16"-16 UN 3/4"-14 NPT Male Medium Pressure
02Y5-16-12C Straight Female NPT 3/4"-14 NPSM 1-3/8"-12 UNF Male Medium Pressure
02Y5-16-16C Straight Female NPT 1-3/8"-12 UNF 1-3/8"-12 UNF Male Medium Pressure
02Y5-16-6C Straight Female NPT 9/16"-18 UNF 1-3/8"-12 UNF Male Medium Pressure
02Y5-16-9C Straight Female NPT 13/16"-16 UN 1-3/8"-12 UNF Male Medium Pressure
02Y5-1-9C Straight Female NPT 13/16"-16 UN 1/16"-27 NPT Male Medium Pressure
02Y5-2-12C Straight Female NPT 3/4"-14 NPSM 1/8"-27 NPT Male Medium Pressure
02Y5-2-16C Straight Female NPT 1-3/8"-12 UNF 1/8"-27 NPT Male Medium Pressure
02Y5-2-4C Straight Female NPT 7/16"-20 UNF 1/8"-27 NPT Male Medium Pressure
02Y5-2-6C Straight Female NPT 9/16"-18 UNF 1/8"-27 NPT Male Medium Pressure
5Y01-9-6C Straight Female Medium Pressure 3/8"-18 NPT 13/16"-16 UNF Male NPT
5Y01-9-8C Straight Female Medium Pressure 1/2"-14 NPT 13/16"-16 UNF Male NPT
5Y02-12-12C Straight Female Medium Pressure 3/4"-14 NPT 3/4"-14 NPSM Female NPT
5Y02-12-16C Straight Female Medium Pressure 1"-11-1/2 NPT 3/4"-14 NPSM Female NPT
5Y02-12-2C Straight Female Medium Pressure 1/8"-27 NPT 3/4"-14 NPSM Female NPT
5Y02-12-4C Straight Female Medium Pressure 1/4"-18 NPT 3/4"-14 NPSM Female NPT
5Y02-12-6C Straight Female Medium Pressure 3/8"-18 NPT 3/4"-14 NPSM Female NPT
5Y02-12-8C Straight Female Medium Pressure 1/2"-14 NPT 3/4"-14 NPSM Female NPT
5Y02-16-12C Straight Female Medium Pressure 3/4"-14 NPT 1-3/8"-12 UNF Female NPT
5Y02-16-16C Straight Female Medium Pressure 1"-11-1/2 NPT 1-3/8"-12 UNF Female NPT
5Y02-16-2C Straight Female Medium Pressure 1/8"-27 NPT 1-3/8"-12 UNF Female NPT
5Y02-16-4C Straight Female Medium Pressure 1/4"-18 NPT 1-3/8"-12 UNF Female NPT
5Y02-16-6C Straight Female Medium Pressure 3/8"-18 NPT 1-3/8"-12 UNF Female NPT
5Y02-16-8C Straight Female Medium Pressure 1/2"-14 NPT 1-3/8"-12 UNF Female NPT
5Y02-4-12C Straight Female Medium Pressure 3/4"-14 NPT 7/16"-20 UNF Female NPT
5Y02-4-16C Straight Female Medium Pressure 1"-11-1/2 NPT 7/16"-20 UNF Female NPT
5Y02-4-2C Straight Female Medium Pressure 1/8"-27 NPT 7/16"-20 UNF Female NPT
5Y02-4-4C Straight Female Medium Pressure 1/4"-18 NPT 7/16"-20 UNF Female NPT
5Y02-4-6C Straight Female Medium Pressure 3/8"-18 NPT 7/16"-20 UNF Female NPT
5Y02-4-8C Straight Female Medium Pressure 1/2"-14 NPT 7/16"-20 UNF Female NPT
5Y02-6-12C Straight Female Medium Pressure 3/4"-14 NPT 9/16"-18 UNF Female NPT
5Y02-6-16C Straight Female Medium Pressure 1"-11-1/2 NPT 9/16"-18 UNF Female NPT
5Y02-6-2C Straight Female Medium Pressure 1/8"-27 NPT 9/16"-18 UNF Female NPT
5Y02-6-4C Straight Female Medium Pressure 1/4"-18 NPT 9/16"-18 UNF Female NPT
5Y02-6-6C Straight Female Medium Pressure 3/8"-18 NPT 9/16"-18 UNF Female NPT
5Y02-6-8C Straight Female Medium Pressure 1/2"-14 NPT 9/16"-18 UNF Female NPT
5Y02-9-12C Straight Female Medium Pressure 3/4"-14 NPT 13/16"-16 UNF Female NPT
5Y02-9-16C Straight Female Medium Pressure 1"-11-1/2 NPT 13/16"-16 UNF Female NPT
5Y02-9-2C Straight Female Medium Pressure 1/8"-27 NPT 13/16"-16 UNF Female NPT
5Y02-9-4C Straight Female Medium Pressure 1/4"-18 NPT 13/16"-16 UNF Female NPT
5Y02-9-6C Straight Female Medium Pressure 3/8"-18 NPT 13/16"-16 UNF Female NPT
5Y02-9-8C Straight Female Medium Pressure 1/2"-14 NPT 13/16"-16 UNF Female NPT
6Y01-4-12C Straight Female High Pressure 3/4"-14 NPT 9/16"-18 UNF Male NPT
6Y01-4-16C Straight Female High Pressure 1"-11-1/2 NPT 9/16"-18 UNF Male NPT
6Y01-4-2C Straight Female High Pressure 1/8"-27 NPT 9/16"-18 UNF Male NPT
6Y01-4-4C Straight Female High Pressure 1/4"-18 NPT 9/16"-18 UNF Male NPT
6Y01-4-6C Straight Female High Pressure 3/8"-18 NPT 9/16"-18 UNF Male NPT
6Y01-4-8C Straight Female High Pressure 1/2"-14 NPT 9/16"-18 UNF Male NPT
6Y01-6-12C Straight Female High Pressure 3/4"-14 NPT 3/4"-16 UNF Male NPT
6Y01-6-16C Straight Female High Pressure 1"-11-1/2 NPT 3/4"-16 UNF Male NPT
6Y01-6-1C Straight Female High Pressure 1/16"-27 NPT 3/4"-16 UNF Male NPT
6Y01-6-2C Straight Female High Pressure 1/8"-27 NPT 3/4"-16 UNF Male NPT
6Y01-6-4C Straight Female High Pressure 1/4"-18 NPT 3/4"-16 UNF Male NPT
6Y01-6-6C Straight Female High Pressure 3/8"-18 NPT 3/4"-16 UNF Male NPT
6Y01-6-8C Straight Female High Pressure 1/2"-14 NPT 3/4"-16 UNF Male NPT
6Y01-9-12C Straight Female High Pressure 3/4"-14 NPT 1-1/8"-12 UNF Male NPT
6Y01-9-16C Straight Female High Pressure 1"-11-1/2 NPT 1-1/8"-12 UNF Male NPT
6Y01-9-2C Straight Female High Pressure 1/8"-27 NPT 1-1/8"-12 UNF Male NPT
6Y01-9-4C Straight Female High Pressure 1/4"-18 NPT 1-1/8"-12 UNF Male NPT
6Y01-9-6C Straight Female High Pressure 3/8"-18 NPT 1-1/8"-12 UNF Male NPT
6Y01-9-8C Straight Female High Pressure 1/2"-14 NPT 1-1/8"-12 UNF Male NPT
6Y02-4-12C Straight Female High Pressure 3/4"-14 NPT 9/16"-18 UNF Female NPT
6Y02-4-16C Straight Female High Pressure 1"-11-1/2 NPT 9/16"-18 UNF Female NPT
6Y02-4-2C Straight Female High Pressure 1/8"-27 NPT 9/16"-18 UNF Female NPT
6Y02-4-4C Straight Female High Pressure 1/4"-18 NPT 9/16"-18 UNF Female NPT
6Y02-4-6C Straight Female High Pressure 3/8"-18 NPT 9/16"-18 UNF Female NPT
6Y02-4-8C Straight Female High Pressure 1/2"-14 NPT 9/16"-18 UNF Female NPT
6Y02-6-12C Straight Female High Pressure 3/4"-14 NPT 3/4"-16 UNF Female NPT
6Y02-6-16C Straight Female High Pressure 1"-11-1/2 NPT 3/4"-16 UNF Female NPT
6Y02-6-2C Straight Female High Pressure 1/8"-27 NPT 3/4"-16 UNF Female NPT
6Y02-6-4C Straight Female High Pressure 1/4"-18 NPT 3/4"-16 UNF Female NPT
6Y02-6-6C Straight Female High Pressure 3/8"-18 NPT 3/4"-16 UNF Female NPT
6Y02-6-8C Straight Female High Pressure 1/2"-14 NPT 3/4"-16 UNF Female NPT
6Y02-9-12C Straight Female High Pressure 3/4"-14 NPT 1-1/8"-12 UNF Female NPT
6Y02-9-16C Straight Female High Pressure 1"-11-1/2 NPT 1-1/8"-12 UNF Female NPT
6Y02-9-2C Straight Female High Pressure 1/8"-27 NPT 1-1/8"-12 UNF Female NPT
6Y02-9-4C Straight Female High Pressure 1/4"-18 NPT 1-1/8"-12 UNF Female NPT
6Y02-9-6C Straight Female High Pressure 3/8"-18 NPT 1-1/8"-12 UNF Female NPT
6Y02-9-8C Straight Female High Pressure 1/2"-14 NPT 1-1/8"-12 UNF Female NPT
Y501-12-12C Straight Male Medium Pressure 3/4"-14 NPT 3/4"-14 NPS Male NPT
Y501-12-16C Straight Male Medium Pressure 1"-11-1/2 NPT 3/4"-14 NPS Male NPT
Y501-12-2C Straight Male Medium Pressure 1/8"-27 NPT 3/4"-14 NPS Male NPT
Y501-12-4C Straight Male Medium Pressure 1/4"-18 NPT 3/4"-14 NPS Male NPT
Y501-12-6C Straight Male Medium Pressure 3/8"-18 NPT 3/4"-14 NPS Male NPT
Y501-12-8C Straight Male Medium Pressure 1/2"-14 NPT 3/4"-14 NPS Male NPT
Y501-16-12C Straight Male Medium Pressure 3/4"-14 NPT 1-3/8"-12 UNF Male NPT
Y501-16-16C Straight Male Medium Pressure 1-3/8"-12 UNF 1"-11-1/2 NPT Male NPT
Y501-16-2C Straight Male Medium Pressure 1/8"-27 NPT 1-3/8"-12 UNF Male NPT
Y501-16-4C Straight Male Medium Pressure 1/4"-18 NPT 1-3/8"-12 UNF Male NPT
Y501-16-6C Straight Male Medium Pressure 3/8"-18 NPT 1-3/8"-12 UNF Male NPT
Y501-16-8C Straight Male Medium Pressure 1/2"-14 NPT 1-3/8"-12 UNF Male NPT
Y501-4-4C Straight Male Medium Pressure 1/4"-18 NPT 7/16"-20 UNF Male NPT
Y501-4-8C Straight Male Medium Pressure 1/2"-14 NPT 7/16"-20 UNF Male NPT
Y501-6-4C Straight Male Medium Pressure 1/4"-18 NPT 9/16"-18 UNF Male NPT
Y501-6-6C Straight Male Medium Pressure 3/8"-18 NPT 9/16"-18 UNF Male NPT
Y501-6-8C Straight Male Medium Pressure 1/2"-14 NPT 9/16"-18 UNF Male NPT
Y501-9-12C Straight Male Medium Pressure 3/4"-14 NPT 13/16"-16 UN Male NPT
Y501-9-16C Straight Male Medium Pressure 1"-11-1/2 NPT 13/16"-16 UN Male NPT
Y501-9-2C Straight Male Medium Pressure 1/8"-27 NPT 13/16"-16 UN Male NPT
Y501-9-4C Straight Male Medium Pressure 1/4"-18 NPT 13/16"-16 UN Male NPT
Y501-9-6C Straight Male Medium Pressure 3/8"-18 NPT 13/16"-16 UN Male NPT
Y501-9-8C Straight Male Medium Pressure 1/2"-14 NPT 13/16"-16 UN Male NPT
Y601-4-12C Straight Male High Pressure 3/4"-14 NPT 9/16"-18 UNF Male NPT
Y601-4-2C Straight Male High Pressure 1/8"-27 NPT 9/16"-18 UNF Male NPT
Y601-4-4C Straight Male High Pressure 1/4"-18 NPT 9/16"-18 UNF Male NPT
Y601-4-6C Straight Male High Pressure 3/8"-18 NPT 9/16"-18 UNF Male NPT
Y601-4-8C Straight Male High Pressure 1/2"-14 NPT 9/16"-18 UNF Male NPT
Y601-6-4C Straight Male High Pressure 1/4"-18 NPT 3/4"-16 UNF Male NPT
Y601-6-6C Straight Male High Pressure 3/8"-18 NPT 3/4"-16 UNF Male NPT
Y601-6-8C Straight Male High Pressure 1/2"-14 NPT 3/4"-16 UNF Male NPT
Y601-9-12C Straight Male High Pressure 3/4"-14 NPT 1-1/8"-12 UNF Male NPT
Y601-9-16C Straight Male High Pressure 1"-11-1/2 NPT 1-1/8"-12 UNF Male NPT
Y601-9-4C Straight Male High Pressure 1/4"-18 NPT 1-1/8"-12 UNF Male NPT
Y601-9-6C Straight Male High Pressure 3/8"-18 NPT 1-1/8"-12 UNF Male NPT
Y601-9-8C Straight Male High Pressure 1/2"-14 NPT 1-1/8"-12 UNF Male NPT
YA01-11-12C Straight Male Type "M" 3/4"-14 NPT 1"-12 UNF Male NPT
YA01-11-16C Straight Male Type "M" 1"-11-1/2 NPT 1"-12 UNF Male NPT
YA01-11-20C Straight Male Type "M" 1-1/4"-11-1/2 NPT 1"-12 UNF Male NPT
YA01-11-6C Straight Male Type "M" 3/8"-18 NPT 1"-12 UNF Male NPT
YA01-11-8C Straight Male Type "M" 1/2"-14 NPT 1"-12 UNF Male NPT
YA01-16-12C Straight Male Type "M" 3/4"-14 NPT 1-5/16"-12 UNF Male NPT
YA01-16-16C Straight Male Type "M" 1"-11-1/2 NPT 1-5/16"-12 UNF Male NPT
YA01-16-20C Straight Male Type "M" 1-1/4"-11-1/2 NPT 1-5/16"-12 UNF Male NPT
YA01-16-24C Straight Male Type "M" 1-1/2"-11-1/2 NPT 1-5/16"-12 UNF Male NPT
YA01-16-8C Straight Male Type "M" 1/2"-14 NPT 1-5/16"-12 UNF Male NPT
YA01-6-12C Straight Male Type "M" 3/4"-14 NPT 9/16"-18 UNF Male NPT
YA01-6-16C Straight Male Type "M" 1"-11-1/2 NPT 9/16"-18 UNF Male NPT
YA01-6-2C Straight Male Type "M" 1/8"-27 NPT 9/16"-18 UNF Male NPT
YA01-6-4C Straight Male Type "M" 1/4"-18 NPT 9/16"-18 UNF Male NPT
YA01-6-6C Straight Male Type "M" 3/8"-18 NPT 9/16"-18 UNF Male NPT
YA01-6-8C Straight Male Type "M" 1/2"-14 NPT 9/16"-18 UNF Male NPT
YA01-8-12C Straight Male Type "M" 3/4"-14 NPT 3/4"-16 UNF Male NPT
YA01-8-16C Straight Male Type "M" 1"-11-1/2 NPT 3/4"-16 UNF Male NPT
YA01-8-4C Straight Male Type "M" 1/4"-18 NPT 3/4"-16 UNF Male NPT
YA01-8-6C Straight Male Type "M" 3/8"-18 NPT 3/4"-16 UNF Male NPT
YA01-8-8C Straight Male Type "M" 1/2"-14 NPT 3/4"-16 UNF Male NPT
YA02-11-12C Straight Male Type "M" 3/4"-14 NPT 1"-12 UNF Female NPT
YA02-11-8C Straight Male Type "M" 1/2"-14 NPT 1"-12 UNF Female NPT
YA02-16-16C Straight Male Type "M" 1"-11-1/2 NPT 1-5/16"-12 UNF Female NPT
YA02-6-16C Straight Male Type "M" 1"-11-1/2 NPT 9/16"-18 UNF Female NPT
YA02-6-4C Straight Male Type "M" 1/4"-18 NPT 9/16"-18 UNF Female NPT
YA02-6-8C Straight Male Type "M" 1/2"-14 NPT 9/16"-18 UNF Female NPT
YA02-8-12C Straight Male Type "M" 3/4"-14 NPT 3/4"-16 UNF Female NPT
YA02-8-4C Straight Male Type "M" 1/4"-18 NPT 3/4"-16 UNF Female NPT
YA02-8-6C Straight Male Type "M" 3/8"-18 NPT 3/4"-16 UNF Female NPT
YA02-8-8C Straight Male Type "M" 1/2"-14 NPT 3/4"-16 UNF Female NPT
02Y5-2-9C Straight Female NPT 13/16"-16 UN 1/8"-27 NPT Male Medium Pressure
02Y5-4-12C Straight Female NPT 3/4"-14 NPSM 1/4"- 18 NPT Male Medium Pressure
02Y5-4-16C Straight Female NPT 1-3/8"-12 UNF 1/4"- 18 NPT Male Medium Pressure
02Y5-4-4C Straight Female NPT 7/16"-20 UNF 1/4"- 18 NPT Male Medium Pressure
02Y5-4-6C Straight Female NPT 9/16"-18 UNF 1/4"- 18 NPT Male Medium Pressure
02Y5-4-9C Straight Female NPT 13/16"-16 UN 1/4"- 18 NPT Male Medium Pressure
02Y5-6-12C Straight Female NPT 3/4"-14 NPSM 3/8"-18 NPT Male Medium Pressure
02Y5-6-16C Straight Female NPT 1-3/8"-12 UNF 3/8"-18 NPT Male Medium Pressure
02Y5-6-4C Straight Female NPT 7/16"-20 UNF 3/8"-18 NPT Male Medium Pressure
02Y5-6-6C Straight Female NPT 9/16"-18 UNF 3/8"-18 NPT Male Medium Pressure
02Y5-6-9C Straight Female NPT 13/16"-16 UNF 3/8"-18 NPT Male Medium Pressure
02Y5-8-12C Straight Female NPT 3/4"-14 NPSM 1/2"-14 NPT Male Medium Pressure
02Y5-8-16C Straight Female NPT 1-3/8"-12 UNF 1/2"-14 NPT Male Medium Pressure
02Y5-8-4C Straight Female NPT 7/16"-20 UNF 1/2"-14 NPT Male Medium Pressure
02Y5-8-6C Straight Female NPT 9/16"-18 UNF 1/2"-14 NPT Male Medium Pressure
02Y5-8-9C Straight Female NPT 13/16"-16 UN 1/2"-14 NPT Male Medium Pressure
02Y6-12-6C Straight Female NPT 3/4"-16 UNF 3/4"-14 NPT Male High Pressure
02Y6-12-9C Straight Female NPT 1-1/8"-12 UNF 3/4"-14 NPT Male High Pressure
02Y6-16-9C Straight Female NPT 1-1/8"-12 UNF 1"-11-1/2 NPT Male High Pressure
02Y6-1-6C Straight Female NPT 3/4"-16 UNF 1/16"-27 NPT Male High Pressure
02Y6-2-4C Straight Female NPT 9/16"-18 UNF 1/8"-27 NPT Male High Pressure
02Y6-2-6C Straight Female NPT 3/4"-16 UNF 1/8"-27 NPT Male High Pressure
02Y6-2-9C Straight Female NPT 1-1/8"-12 UNF 1/8"-27 NPT Male High Pressure
02Y6-4-4C Straight Female NPT 9/16"-18 UNF 1/4"- 18 NPT Male High Pressure
02Y6-4-6C Straight Female NPT 3/4"-16 UNF 1/4"- 18 NPT Male High Pressure
02Y6-4-9C Straight Female NPT 1-1/8"-12 UNF 1/4"- 18 NPT Male High Pressure
02Y6-6-4C Straight Female NPT 9/16"-18 UNF 3/8"-18 NPT Male High Pressure
02Y6-6-6C Straight Female NPT 3/4"-16 UNF 3/8"-18 NPT Male High Pressure
02Y6-6-9C Straight Female NPT 1-1/8"-12 UNF 3/8"-18 NPT Male High Pressure
02Y6-8-4C Straight Female NPT 9/16"-18 UNF 1/2"-14 NPT Male High Pressure
02Y6-8-6C Straight Female NPT 3/4"-16 UNF 1/2"-14 NPT Male High Pressure
02Y6-8-9C Straight Female NPT 1-1/8"-12 UNF 1/2"-14 NPT Male High Pressure
10K0101-12-12C Straight Male NPT 3/4"-14 NPT 3/4"-14 NPT Male NPT
10K0101-12-4C Straight Male NPT 1/4"-18 NPT 3/4"-14 NPT Male NPT
10K0101-12-6C Straight Male NPT 3/8"-18 NPT 3/4"-14 NPT Male NPT
10K0101-16-12C Straight Male NPT 3/4"-14 NPT 1"-11-1/2 NPT Male NPT
10K0101-16-16C Straight Male NPT 1"-11-1/2 NPT 1"-11-1/2 NPT Male NPT
10K0101-16-4C Straight Male NPT 1/4"-18 NPT 1"-11-1/2 NPT Male NPT
10K0101-16-6C Straight Male NPT 3/8"-18 NPT 1"-11-1/2 NPT Male NPT
10K0201-12-12C Straight Female NPT 3/4"-14 NPT 3/4"-14 NPT Male NPT
10K0201-12-16C Straight Female NPT 1"-11-1/2 NPT 3/4"-14 NPT Male NPT
10K0201-12-6C Straight Female NPT 3/8"-18 NPT 3/4"-14 NPT Male NPT
10K0201-16-6C Straight Female NPT 3/8"-18 NPT 1"-11-1/2 NPT Male NPT
10K0201-16-8C Straight Female NPT 1/2"-14 NPT 1"-11-1/2 NPT Male NPT
10K0201-4-12C Straight Female NPT 3/4"-14 NPT 1/4"- 18 NPT Male NPT
10K0201-6-12C Straight Female NPT 3/4"-14 NPT 3/8"-18 NPT Male NPT
10K0201-6-16C Straight Female NPT 1"-11-1/2 NPT 3/8"-18 NPT Male NPT
10K0202-12-12C Straight Female NPT 3/4"-14 NPT 3/4"-14 NPT Female NPT
10K0202-12-16C Straight Female NPT 1"-11-1/2 NPT 3/4"-14 NPT Female NPT
10K0202-12-4C Straight Female NPT 1/4"-18 NPT 3/4"-14 NPT Female NPT
10K0202-12-6C Straight Female NPT 3/8"-18 NPT 3/4"-14 NPT Female NPT
10K0202-16-16C Straight Female NPT 1"-11-1/2 NPT 1"-11-1/2 NPT Female NPT
10K0203-16-16C Straight Female NPT 1-5/16"-12 UNF 1"-11-1/2 NPT Male JIC
10K0203-4-6C Straight Female NPT 9/16"-18 UNF 1/4"- 18 NPT Male JIC
10K0203-4-8C Straight Female NPT 3/4"-16 UNF 1/4"- 18 NPT Male JIC
10K0203-6-4C Straight Female NPT 7/16"-20 UNF 3/8"-18 NPT Male JIC
10K0203-6-6C Straight Female NPT 9/16"-18 UNF 3/8"-18 NPT Male JIC
10K0203-6-8C Straight Female NPT 3/4"-16 UNF 3/8"-18 NPT Male JIC
10K0203-8-4C Straight Female NPT 7/16"-20 UNF 1/2"-14 NPT Male JIC
10K0203-8-6C Straight Female NPT 9/16"-18 UNF 1/2"-14 NPT Male JIC
10K0203-8-8C Straight Female NPT 3/4"-16 UNF 1/2"-14 NPT Male JIC
15K0101-1-1C Straight Male NPT 1/16"-27 NPT 1/16"-27 NPT Male NPT
15K0101-2-1C Straight Male NPT 1/16"-27 NPT 1/8"-27 NPT Male NPT
15K0101-2-2C Straight Male NPT 1/8"-27 NPT 1/8"-27 NPT Male NPT
15K0101-2-4C Straight Male NPT 1/4"-18 NPT 1/8"-27 NPT Male NPT
15K0101-4-4C Straight Male NPT 1/4"-18 NPT 1/4"- 18 NPT Male NPT
15K0101-6-6C Straight Male NPT 3/8"-18 NPT 3/8"-18 NPT Male NPT
15K0101-6-8C Straight Male NPT 1/2"-14 NPT 3/8"-18 NPT Male NPT
15K0101-8-8C Straight Male NPT 1/2"-14 NPT 1/2"-14 NPT Male NPT
15K0201-1-4C Straight Female NPT 1/4"-18 NPT 1/16"-27 NPT Male NPT
15K0201-1-8C Straight Female NPT 1/2"-14 NPT 1/16"-27 NPT Male NPT
15K0201-2-1C Straight Female NPT 1/16"-27 NPT 1/8"-27 NPT Male NPT
15K0201-2-8C Straight Female NPT 1/2"-14 NPT 1/8"-27 NPT Male NPT
15K0201-4-1C Straight Female NPT 3/4"-14 NPT 1/4"- 18 NPT Male NPT
15K0201-4-6C Straight Female NPT 3/8"-18 NPT 1/4"- 18 NPT Male NPT
15K0201-4-8C Straight Female NPT 1/2"-14 NPT 1/4"- 18 NPT Male NPT
15K0201-6-2C Straight Female NPT 1/8"-27 NPT 3/8"-18 NPT Male NPT
15K0201-6-6C Straight Female NPT 3/8"-18 NPT 3/8"-18 NPT Male NPT
15K0201-6-8C Straight Female NPT 1/2"-14 NPT 3/8"-18 NPT Male NPT
15K0201-8-8C Straight Female NPT 1/2"-14 NPT 1/2"-14 NPT Male NPT
15K0202-2-2C Straight Female NPT 1/8"-27 NPT 1/8"-27 NPT Female NPT
15K0202-4-1C Straight Female NPT 1/16"-27 NPT 1/4"- 18 NPT Female NPT
15K0202-4-4C Straight Female NPT 1/4"-18 NPT 1/4"- 18 NPT Female NPT
15K0202-6-2C Straight Female NPT 1/8"-27 NPT 3/8"-18 NPT Female NPT
15K0202-6-6C Straight Female NPT 3/8"-18 NPT 3/8"-18 NPT Female NPT
15K0202-8-1C Straight Female NPT 1/16"-27 NPT 1/2"-14 NPT Female NPT
15K0202-8-2C Straight Female NPT 1/8"-27 NPT 1/2"-14 NPT Female NPT
15K0202-8-6C Straight Female NPT 3/8"-18 NPT 1/2"-14 NPT Female NPT
15K0202-8-8C Straight Female NPT 1/2"-14 NPT 1/2"-14 NPT Female NPT
5Y01-12-12C Straight Female Medium Pressure 3/4"-14 NPT 3/4"-14 NPSM Male NPT
5Y01-12-16C Straight Female Medium Pressure 1"-11-1/2 NPT 3/4"-14 NPSM Male NPT
5Y01-12-2C Straight Female Medium Pressure 1/8"-27 NPT 3/4"-14 NPSM Male NPT
5Y01-12-4C Straight Female Medium Pressure 1/4"-18 NPT 3/4"-14 NPSM Male NPT
5Y01-12-6C Straight Female Medium Pressure 3/8"-18 NPT 3/4"-14 NPSM Male NPT
5Y01-12-8C Straight Female Medium Pressure 1/2"-14 NPT 3/4"-14 NPSM Male NPT
5Y01-16-12C Straight Female Medium Pressure 3/4"-14 NPT 1-3/8"-12 UNF Male NPT
5Y01-16-16C Straight Female Medium Pressure 1"-11-1/2 NPT 1-3/8"-12 UNF Male NPT
5Y01-16-2C Straight Female Medium Pressure 1/8"-27 NPT 1-3/8"-12 UNF Male NPT
5Y01-16-4C Straight Female Medium Pressure 1/4"-18 NPT 1-3/8"-12 UNF Male NPT
5Y01-16-6C Straight Female Medium Pressure 3/8"-18 NPT 1-3/8"-12 UNF Male NPT
5Y01-16-8C Straight Female Medium Pressure 1/2"-14 NPT 1-3/8"-12 UNF Male NPT
5Y01-4-12C Straight Female Medium Pressure 3/4"-14 NPT 7/16"-20 UNF Male NPT
5Y01-4-16C Straight Female Medium Pressure 1"-11-1/2 NPT 7/16"-20 UNF Male NPT
5Y01-4-2C Straight Female Medium Pressure 1/8"-27 NPT 7/16"-20 UNF Male NPT
5Y01-4-4C Straight Female Medium Pressure 1/4"-18 NPT 7/16"-20 UNF Male NPT
5Y01-4-6C Straight Female Medium Pressure 3/8"-18 NPT 7/16"-20 UNF Male NPT
5Y01-4-8C Straight Female Medium Pressure 1/2"-14 NPT 7/16"-20 UNF Male NPT
5Y01-6-12C Straight Female Medium Pressure 3/4"-14 NPT 9/16"-18 UNF Male NPT
5Y01-6-16C Straight Female Medium Pressure 1"-11-1/2 NPT 9/16"-18 UNF Male NPT
5Y01-6-2C Straight Female Medium Pressure 1/8"-27 NPT 9/16"-18 UNF Male NPT
5Y01-6-4C Straight Female Medium Pressure 1/4"-18 NPT 9/16"-18 UNF Male NPT
5Y01-6-6C Straight Female Medium Pressure 3/8"-18 NPT 9/16"-18 UNF Male NPT
5Y01-6-8C Straight Female Medium Pressure 1/2"-14 NPT 9/16"-18 UNF Male NPT
5Y01-9-12C Straight Female Medium Pressure 3/4"-14 NPT 13/16"-16 UNF Male NPT
5Y01-9-16C Straight Female Medium Pressure 1"-11-1/2 NPT 13/16"-16 UNF Male NPT
5Y01-9-2C Straight Female Medium Pressure 1/8"-27 NPT 13/16"-16 UNF Male NPT
5Y01-9-4C Straight Female Medium Pressure 1/4"-18 NPT 13/16"-16 UNF Male NPT

687365
687563