タイプ "M" 継手アダプター | Product Series

以下でフィルタ

    フィルタが選択されていません

接続 1 形式

接続1ネジサイズ

接続2ネジサイズ

接続1の種類

接続2の種類

Parkerアカウントを今すぐ取得

アカウントを一つ作成して、買い物の好みからアプリケーションアクセスまで、パーカーに関連するすべての項目を管理します。


LOADING IMAGES
タイプ M 継手アダプター

タイプ "M" 継手アダプター

これらの 継手アダプタはタイプ "M" 回り継手と58°コーン付きシールと接続

技術仕様

  • 接続1の種類: Male, Torpedo, Torpedo with Gland Nut and Collar, UNF Thread
  • 型: Straight
  • 接続2の種類: Male, Type "M", High Pressure, Male, Medium Pressure, Male, BSP, Torpedo, Torpedo with Gland Nut and Collar, UNF Thread, NPS Thread
  • 接続1サイズ: 9/16"-18 inch, 3/4"-16 inch, 7/8"-14 inch, 1"-12 inch, 1-5/16"-12 inch
  • 接続2サイズ: 9/16"-18 inch, 3/4"-16 inch, 7/8"-14 inch, 1"-12 inch, 1-5/16"-12 inch, 1-1/8"-12 inch, 7/16"-20 inch, 13/16"-16 inch, 3/4"-14 inch, 1/4"-8 inch, BSP inch, 3/8"-18 inch, 1/2"-14 inch
  • 全体長: varies inch
  • 六角ボルトサイズ: 0.63、0.75、1.00、1.38、1.13、0.88、0.88 inch, 16.00、19.05、25.40、35.05、28.70、22.35、22.23 mm
  • 最大作動圧力: 30000、20000、60000 psi, 138、207、414 MPa

製品の詳細な説明

Parker製タイプ“M”継手アダプタは、ホースアッセンブリ時に迅速で簡単な接続を可能にします。
これらは当社の最高評価のアダプタであり、フル作動時のホースやホース接続部への圧力にも耐えることが可能。
タイプ“M”継手アダプタは用途が幅広く、接続が簡単で作動圧力が重要なアプリケーションに最適です。

市場:
・ウォータブラスト・ウォータジェット
・油圧機構
・石油、ガス

特徴/利点:
・迅速で簡単な継手の接続を実現
・めねじやシール部を外部ダメージから保護
・非回転シールは摩損を減らし、トルクの締め付けを最小限にする
・どんな必要接続にもほぼ適用

アプリケーション
・ホースアッセンブリ用タイプ“M”接続を必要とするすべてのシステム

関連文書

×
製品 接続 1 形式 接続1ネジサイズ 接続2ネジサイズ 接続1の種類 接続2の種類
YAYA-6-6C 9/16"-18 UNF 9/16"-18 UNF Male Type "M" Male Type "M"
YAYA-8-6C 3/4"-16 UNF 9/16"-18 UNF Male Type "M" Male Type "M"
YAYA-8-8C 3/4"-16 UNF 3/4"-16 UNF Male Type "M" Male Type "M"
YAYA-10-6C 7/8"-14 UNF 9/16"-18 UNF Male Type "M" Male Type "M"
YAYA-10-10C 7/8"-14 UNF 7/8"-14 UNF Male Type "M" Male Type "M"
YAYA-11-8C 1"-12 UNF 3/4"-16 UNF Male Type "M" Male Type "M"
YAYA-11-11C 1"-12 UNF 1"-12 UNF Male Type "M" Male Type "M"
YAYA-16-11C 1-5/16"-12 UNF 1"-12 UNF Male Type "M" Male Type "M"
YAYA-16-16C 1-5/16"-12 UNF 1-5/16"-12 UNF Male Type "M" Male Type "M"
YAY6-6-4C 9/16"-18 UNF 9/16"-18 UNF Male Type "M" Male High Pressure
YAY6-6-6C 9/16"-18 UNF 3/4"-16 UNF Male Type "M" Male High Pressure
YAY6-6-9C 9/16"-18 UNF 1-1/8"-12 UNF Male Type "M" Male High Pressure
YAY6-8-6C 3/4"-16 UNF 3/4"-16 UNF Male Type "M" Male High Pressure
YAY6-8-9C 3/4"-16 UNF 1-1/8"-12 UNF Male Type "M" Male High Pressure
YAY6-10-6C 7/8"-14 UNF 3/4"-16 UNF Male Type "M" Male High Pressure
YAY6-10-9C 7/8"-14 UNF 1-1/8"-12 UNF Male Type "M" Male High Pressure
YAY6-11-9C 1"-12 UNF 1-1/8"-12 UNF Male Type "M" Male High Pressure
YAY5-6-4C 9/16"-18 UNF 7/16"-20 UNF Male Type "M" Male Medium Pressure
YAY5-6-6C 9/16"-18 UNF 9/16"-18 UNF Male Type "M" Male Medium Pressure
YAY5-6-9C 9/16"-18 UNF 13/16"-16 UNF Male Type "M" Male Medium Pressure
YAY5-6-12C 9/16"-18 UNF 3/4"-14 NPSM Male Type "M" Male Medium Pressure
YAY5-8-6C 3/4"-16 UNF 9/16"-18 UNF Male Type "M" Male Medium Pressure
YAY5-8-9C 3/4"-16 UNF 13/16"-16 UNF Male Type "M" Male Medium Pressure
YAY5-8-12C 3/4"-16 UNF 3/4"-14 NPSM Male Type "M" Male Medium Pressure
YAY5-11-6C 1"-12 UNF 9/16"-18 UNF Male Type "M" Male Medium Pressure
YAY5-11-9C 1"-12 UNF 13/16"-16 UNF Male Type "M" Male Medium Pressure
YAY5-11-12C 1"-12 UNF 3/4"-14 NPSM Male Type "M" Male Medium Pressure
YAY5-16-9C 1-5/16"-12 UNF 9/16"-18 UNF Male Type "M" Male Medium Pressure
YAY5-16-12C 1-5/16"-12 UNF 13/16"-16 UNF Male Type "M" Male Medium Pressure
YAD9-6-4C 9/16"-18 UNF 1/4"-18 BSP Male Type "M" Male BSP
YAD9-6-8C 9/16"-18 UNF 1/2"-14 BSP Male Type "M" Male BSP
YAY1-8-16C Torpedo 3/4"-16 UNF 1"-14 UNS-LH Torpedo
YAY2-8-16C Torpedo with Gland Nut and Collar 3/4"-16 UNF 1"-14 UNS-LH Torpedo with Gland Nut and Collar
YAY1-11-16C Torpedo 1"-12 UNF 1"-14 UNS-LH Torpedo
YAY2-11-16C Torpedo with Gland Nut and Collar 1"-12 UNF 1"-14 UNS-LH Torpedo with Gland Nut and Collar
YAY1-16-16C Torpedo 1-5/16"-12 UNF 1"-14 UNS-LH Torpedo
YAY2-16-16C Torpedo with Gland Nut and Collar 1-5/16"-12 UNF 1"-14 UNS-LH Torpedo with Gland Nut and Collar

687365
687563