High Pressure JIC Adapters | Product Series

필터 기준:

    선택한 필터 없음

연결 2 나사산 크기

연결 1 나사산 크기

연결 1 유형

연결 2 유형

지금 Parker 계정을 만들어 보십시오!

계정을 만들면 구매 선호사항에서 애플리케이션 액세스에 이르는 모든 Parker 관련 정보를 관리할 수 있습니다.


LOADING IMAGES
High Pressure JIC Adapters

High Pressure JIC Adapters

Parker's high pressure JIC adapters operate from 10,000 psi to 15,000 psi.

기술 사양

  • 연결 1 유형: Male, Female, JIC, Male, Type "M", Male, Medium Pressure, Male, High Pressure, UNF Thread, NPSM Thread, UNF-LH Thread
  • 연결 2 유형: Male, Female, JIC, UNF Thread
  • 연결 1 크기: 7/16"-20 inch, 9/16"-18 inch, 3/4"-16 inch, 1"-12 inch, 1-5/16"-12 inch, 13/16"-16 inch, 3/4"-14 inch, 1"-14 inch, 1-1/8"-12 inch
  • 연결 2 크기: 7/16"-20 inch, 9/16"-18 inch, 3/4"-16 inch, 1-1/16"-12 inch, 7/8"-14 inch, 1-5/16"-12 inch
  • 전체 길이: Refer to Part for Detailed Specification.
  • 육각 크기: 0.625 to 1.375 inch, 15.88 to 34.93 mm
  • 최대 작동 압력: 10000 to 15000 psi, 69.0 to 103 MPa

전체 제품 설명

Parker's high pressure JIC adapters operate from 10,000 psi to 15,000 psi.

Markets:
• Waterblast / Water Jetting
• High Pressure Hydraulics
• Oil & Gas

Features/Benefits:
• All adapters are rated to a minimum operating pressure of 10,000 psi
• Meets SAE J514 configuration on flare end
• Compact envelope size for ease of installation

Applications:
• High pressure test stands
• High pressure hydraulic systems
• High pressure waterblast applications

관련 문서

×
제품 연결 2 나사산 크기 연결 1 나사산 크기 연결 1 유형 연결 2 유형
10K0303-4-4C 7/16"-20 UNF 7/16"-20 UNF Male JIC Male JIC
10K0303-4-6C 9/16"-18 UNF 7/16"-20 UNF Male JIC Male JIC
10K0303-4-8C 3/4"-16 UNF 7/16"-20 UNF Male JIC Male JIC
10K0303-6-8C 3/4"-16 UNF 9/16"-18 UNF Male JIC Male JIC
10K0306-4-4C 7/16"-20 UNF 7/16"-20 UNF Male JIC Female JIC
10K0306-4-6C 9/16"-18 UNF 7/16"-20 UNF Male JIC Female JIC
10K0306-4-8C 3/4"-16 UNF 7/16"-20 UNF Male JIC Female JIC
10K0306-6-6C 9/16"-18 UNF 9/16"-18 UNF Male JIC Female JIC
10K0306-8-6C 9/16"-18 UNF 3/4"-16 UNF Male JIC Female JIC
10K0606-4-4C 7/16"-20 UNF 7/16"-20 UNF Female JIC Female JIC
10K0606-4-6C 9/16"-18 UNF 7/16"-20 UNF Female JIC Female JIC
10K0606-6-6C 9/16"-18 UNF 9/16"-18 UNF Female JIC Female JIC
YA03-11-6C 9/16"-18 UNF 1"-12 UNF Male Type "M" Male JIC
Y603-4-4C 7/16"-20 UNF 9/16"-18 UNF Male High Pressure Male JIC
Y603-4-6C 9/16"-18 UNF 9/16"-18 UNF Male High Pressure Male JIC
Y603-4-8C 3/4"-16 UNF 9/16"-18 UNF Male High Pressure Male JIC

687611
687563