Double Selector Valve – DS Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tamaño del puerto

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Double Selector Valve – DS Series

Double Selector Valve – DS Series

Parker’s DS, Two Position, Double Selector valve is designed for directing an A & B input to two different selectable circuits.

Especificaciones técnicas

  • Para tipo de fluido: Hydraulic Oil
  • Tamaño de la conexión: #12, 3/4"
  • Temperatura máxima de funcionamiento: +200 °F
  • Índice de caudal máximo: 25 gal/min
  • Temperatura mínima de funcionamiento: -40 °F
  • Tipo de accionamiento: Manual
  • Tipo de conexión: NPT, SAE
  • Función: Double Selector Valve
  • Material de la junta: Nitrile
  • Presión de trabajo máxima: 3000, 2000 psi
  • Material del cuerpo: Cast Iron (GSJ)
  • Tipo de montaje: In-Line
  • Peso: 10 lb

Descripción completa del producto

Parker’s DS Double Selector valve diverts the A & B input ports into two separate circuits. In one position, the A & B ports are directed to C & D, and in the other position, A & B ports are directed to E & F.

This selectable circuitry permits operation of two, double-acting cylinders with: one four-way control valve or, four single-acting cylinders with two three-way control valves.

Markets:
• Aerial
• Agricultural Machinery
• Construction Equipment
• Defense
• Forestry Equipment
• Marine
• Material Handling Equipment
• Mining
• Misc Transportation
• Oil & Gas
• Other Mobile
• Other Natural Resources
• Rail
• Refuse
• Turf Equipment
• Vocational and Municipal Equipment

Features/Benefits:
• Chrome plated spool
• High-tensile cast iron body
• Standard porting options are 3/4” NPT as well as SAE-12
• The valve should be shifted prior to applying system pressure
• Rated at 3000 PSI with SAE ports and the maximum recommend input flow is 25 GPM
• The valve spool is of the open crossover type. This means that at mid stroke, ports A, D, and E are momentarily connected

Applications:
• Suitable for various mobile applications

Documentos relacionados

×
Productos Tamaño del puerto
DS-12 SAE-12
DS-75 3/4" NPTF

687848
687505