Pressure Compensated By-Pass Type Flow Control Valve - CFDA Series | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Tamaño del puerto

Presión de trabajo máxima

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Pressure Compensated By-Pass Type Flow Control Valve -  CFDA Series

Pressure Compensated By-Pass Type Flow Control Valve - CFDA Series

Parker’s CFDA Adjustable Flow Divider is designed for providing a 0-15 GPM controlled flow source. It is typically applied for applications where frequent adjustments to the controlled flow rate are required.

Especificaciones técnicas

  • Estilo de productos: Pressure Compensated ByPass Type Flow Control
  • Configuración: Inline
  • Caudal: Adjustable
  • Presión de trabajo máxima: 2500 psi
  • Función: Flow Control
  • Tamaño de la conexión: SAE 10, 1/2", 3/4"
  • Tipo de conexión: NPT, SAE
  • Material del cuerpo: Cast Iron (GSJ)
  • Tipo de accionamiento: Manual
  • Temperatura máxima de funcionamiento: +200 °F
  • Temperatura mínima de funcionamiento: -40 °F
  • Peso: 8 lb
  • Índice de caudal máximo: N/A
  • Material de la junta: Nitirle

Descripción completa del producto

Parker’s CFDA Adjustable Flow Divider divides pump hydraulic oil into two separate flows. One, the adjustable pressure compensated controlled flow, and the other, excess flow which over and above the controlled flow.

Once the controlled flow demand is satisfied, the compensator spool shifts and passes any excess flow to the excess flow port. The excess flow port is not a work port and must be returned to tank.

Markets:
• Aerial
• Agricultural Machinery
• Construction Equipment
• Defense
• Forestry Equipment
• Marine
• Material Handling Equipment
• Mining
• Misc Transportation
• Oil & Gas
• Other Mobile
• Other Natural Resources
• Rail
• Refuse
• Turf Equipment
• Vocational and Municipal Equipment

Features/Benefits:
• Adjustable flow rate
• Hardened metering spool
• High-tensile, cast iron body
• Cross drilled spool provides extremely accurate metering
• Standard porting options are SAE-10, 1/2” NPT, and 3/4” NPT
• The CFD is rated at 2500 PSI and the maximum recommend input flow is 20 GPM
• The Controlled Flow rate is adjustable from minimum to 15 GPM over 6 turns of the adjustment knob

Applications:
• Suitable for various mobile applications

Documentos relacionados

×
Productos Tamaño del puerto Presión de trabajo máxima
CFDA-10 SAE-10 (3/4-16 UNF) 2500
CFDA-50 1/2"-14 NPT 2500
CFDA-75 3/4"-14 NPT 2500

687848
687505