Tube Fitting,Single Ferrule Compression Fitting - CPI™ Series | #4-12 FBZ-SS

Click to View CAD Model
4-12 FBZ-SS

Tube Fitting,Single Ferrule Compression Fitting - CPI™ Series | #4-12 FBZ-SS

Parker’s single ferrule compression fittings, CPI™ Tube Fittings are designed to effectively seal and also resist vibration and thermo-cycling conditions in process, and instrumentation system connections. Available in a wide range of material


Technical Specifications

  • Connection 1 Size: 1/4"
  • Connection 2 Size: 3/4"
  • Shape: Union
  • Materials of Construction: Stainless Steel AISI 316
  • Configuration: Tube to Male Pipe
  • Product Style: NPT Male Connector
  • Connection Size: 3/4 inch
  • Materials of Construction: Stainless Steel AISI 316
  • Configuration: Tube to Pipe (Male Pipe)
  • Connection Type: Single Ferrule
  • Maximum Operating Pressure: 10000 psi, 689.5 bar
  • Tube Outside Diameter: 25 mm, 2 inch
  • Assembly: -
  • Maximum Operating Temperature: 605 °C, 1200 °F
  • Minimum Operating Temperature: -255 °C, -425 °F
  • Application: Chemical Process Control Systems, Oil & Gas Control Systems, Refining Process Control Systems, Pulp and Paper Process Control Systems
Safety Warning

Item Information

Parker CPI™ single ferrule compression tube fittings are designed as leak free connections for process, power, and instrumentation applications. These tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut.

CPI™ tube fitting are manufactured from heat code traceable 316 stainless steel. Other corrosion resistant alloys include 6Mo and Alloy C-276 (also known as Hastelloy C®). Straight fittings are machined from cold finished bar stock, while shaped bodies are machined from close grain forgings.


The fittings are available for imperial pipe sizes from 1/16” through to 2” O.D., and for metric sizes from 2 mm through to 25 mm O.D. These gaugeable tube fittings are manufactured to the highest industry quality standards.


Markets:


• Chemical

• Petro-Chemical

• Power

• Nuclear

• Oil and Gas

• Pulp and Paper


Features/Benefits:


• Single Ferrule for easy makeup

• Molybdenium Disulfide coated nuts for low torque make-up

• Parker Suparcase™ ferrule for superior corrosion resistant

• Hardened ferrules provide optimum performance


Applications:


• Instrument Air Lines

• Heat Trace systems

• Process Lines

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516