601PM-12PM - EN854 R3 specification Hydraulic hose – Series 601PM | Parker NA

EN854 R3 specification Hydraulic hose – Series 601PM | #601PM-12PM

601PM-12PM

EN854 R3 specification Hydraulic hose – Series 601PM | #601PM-12PM

601PM hose meets EN 854 specification with Ozone resistant cover and is compatible with all petorleum base oils & fluids.


Technical Specifications

  • Hose I.D. (inch): 3/4
  • Weight: 0.63 kg/m
  • Maximum Operating Temperature: 100 °C
  • Minimum Operating Temperature: -40 °C, 100 °C
  • Application: Hydraulic Oil Lines
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: EN 854, Type R3
  • Inside Diameter: 19 mm
  • Outside Diameter: 31.8 mm
  • Maximum Operating Pressure: 750 psi
  • Minimum Bend Radius: 152 mm
Safety Warning

Item Information

601PM hose meets EN 854 specification. The tube is compatible with petroleum base oils & fluids. The hose is with Ozone resistant cover. It is Versatile and can be used with all major applications

Markets:
• Transportation
• Construction
• Machine tools
• Material handling
• Industrial

Features /Benefits:
• It is Versatile and can be used with all major applications
• It Can be used in low pressure hydraulic lines.
• It has ozone resistant cover

Applications:
• Low pressures petroleum base hydraulic fluids
• Low pressures petroleum base lubricating oil.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
601PM-EN 854 R3
Parker FCG India Hose Catalog
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688287