Tube Fitting,Single Ferrule Compression Fitting - CPI™ Series | #8-8 CBZ-B


LOADING IMAGES
8-8 CBZ-B
Click to View CAD Model

Tube Fitting,Single Ferrule Compression Fitting - CPI™ Series | #8-8 CBZ-B

Parker’s single ferrule compression fittings, CPI™ Tube Fittings are designed to effectively seal and also resist vibration and thermo-cycling conditions in process, and instrumentation system connections. Available in a wide range of material


Technical Specifications

  • Connection 1 Size: 1/2"
  • Connection 2 Size: 1/2"
  • Materials of Construction: Brass
  • Shape: Elbow - Male
  • Configuration: Tube to Male Pipe
  • Materials of Construction: Brass
  • Configuration: Tube to Pipe (Male Pipe)
Safety Warning

Item Information

Parker CPI™ single ferrule compression tube fittings are designed as leak free connections for process, power, and instrumentation applications. These tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut.

CPI™ tube fitting are manufactured from heat code traceable 316 stainless steel. Other corrosion resistant alloys include 6Mo and Alloy C-276 (also known as Hastelloy C®). Straight fittings are machined from cold finished bar stock, while shaped bodies are machined from close grain forgings.


The fittings are available for imperial pipe sizes from 1/16” through to 2” O.D., and for metric sizes from 2 mm through to 25 mm O.D. These gaugeable tube fittings are manufactured to the highest industry quality standards.


Markets:


• Chemical

• Petro-Chemical

• Power

• Nuclear

• Oil and Gas

• Pulp and Paper


Features/Benefits:


• Single Ferrule for easy makeup

• Molybdenium Disulfide coated nuts for low torque make-up

• Parker Suparcase™ ferrule for superior corrosion resistant

• Hardened ferrules provide optimum performance


Applications:


• Instrument Air Lines

• Heat Trace systems

• Process Lines

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516