Fulflo Metallic 304 and 316 stainless steel filter cartridges | Designed for high temperature and high flow applications | #PSS10-40SN-DO


LOADING IMAGES
PSS10-40SN-DO

Fulflo Metallic 304 and 316 stainless steel filter cartridges | Designed for high temperature and high flow applications | #PSS10-40SN-DO

Fulflo Metallic 304 and 316 stainless steel filter cartridges provide the optimum filtration solution for fluids and gases in high temperature and high flow applications.


Technical Specifications

  • Micron Rating (µm): 10
  • Media: 316 Stainless steel
  • Filter Construction: Pleated mesh
  • Special Options: No special options
  • End Cap Configuration: DOE
  • Seal Material: BUNA-N
  • Length (inch): 40
  • Industry: Food and beverage
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: Stainless steel
  • Filter Construction: Mesh/Metallic
  • Outside Diameter: 2-5/8 inch
  • Inside Diameter: 1-1/16 inch
  • Flow Rate: 10 gal/min per 10 inch Cartridge Equivalent Max.
  • End Cap Material: 316 STAINLESS STEEL
  • Core Type: 316 STAINLESS STEEL
Safety Warning

Item Information

Parker's Fulflo® stainless steel filter cartridges provide the optimum filtration solutions for filtering liquids and gases in high temperature and high flow rate applications.
Available in a cylindrical or pleated design, cleanable stainless steel filter cartridges are the logical choice when natural and synthetic media filter cartridges cannot meet aggressive process liquid filtration conditions.
Features/Benefits
• Temperature capability up to 500° F with synthetic seals; up to 1500°F with NPT connections
• Available in 304 and 316 stainless steel for compatibility choice with aggressive chemicals
• Available in fourteen nominal ratings from 2 to 840 microns for a wide range of particle size removal
• Dimensional integrity of stainless steel media accommodates high flow rate and high temperature
• systems
• Filter cartridges may be cleaned and reused
• Available with a wide range of grommet and O-ring materials to optimize fluid and temperature compatibility
• Variety of seal configurations allow retrofit in many filter vessel designs
• Welded and crimped filter construction eliminates the need for adhesives which can be a contaminant source and limit temperature range
• Pleated filter surface maximizes filtration area for longer service life
• Plain (cylindrical) surface provides ease of cleaning
• Optional perforated stainless steel pleat protectors minimize handling damage
• Meets FDA guidelines for use with potable and edible liquids
Applications
• Heat Transfer Filtration
• Process Fluids Steam Filtration
• Hot Melt Processes Filtration
• Corrosive Fluid Filtration
• Viscous Fluid Filtration
• Hot Wax Filtration
• Catalyst Recovery Filtration
• Aggressive Gas Filtration
• Polymer Filtration
• Caustic Cleaning Solution Filtration
• High Temperature Processes Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106