SAE100R6PM-8PM - Hydraulic hose specification SAE 100R6. Series – SAE100R6PM | Parker NA

Hydraulic hose specification SAE 100R6. Series – SAE100R6PM | #SAE100R6PM-8PM

SAE100R6PM-8PM

Hydraulic hose specification SAE 100R6. Series – SAE100R6PM | #SAE100R6PM-8PM

SAE100R6PM hose is made as per the specification SAE type 100 R6. Hose reinforcement is synthetic textile braid and recommended for using on low pressure and return lines.


Technical Specifications

  • Hose I.D. (inch): 1/2
  • Application: Hydraulics
  • Weight: 0.25 kg/m
  • Maximum Operating Temperature: 100 °C
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Pressure: 400 psi
  • Minimum Bend Radius: 100 mm
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: EN 854, Type R6, SAE 100R6
  • Inside Diameter: 1/2 inch
  • Outside Diameter: 19.8 mm
Safety Warning

Item Information

SAE100R6PM hose is made as per the specification SAE type 100 R6. The industry standard hose manufactured to strict international quality specifications in order to provide consistency of performance. Designed with one-textile braid construction & meets global industry standards. It offers a long service life and a wide range of fluid compatibility.

Markets:
•Transportation.
•Construction.
•Utility equipment.
•Machine tool.
•Automotive.

Features/Benefits:
•Synthetic textile braid Hose reinforcement.
•Ozone resistant synthetic rubber cover.
•Flexible and can be used in intricate routing lines.
•Can be used in varied climate conditions.

Applications:
•Hydraulic low pressure.
•Return & drain oil lines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688287