Autoclave SW Series Compression Fitting - 15,000 PSI (1034 bar) | #SL6600


LOADING IMAGES
SL6600 SL6600

Autoclave SW Series Compression Fitting - 15,000 PSI (1034 bar) | #SL6600

Autoclave's 'SW Series is designed for low-pressure, 15,000 PSI and utilizes the Autoclave's Speed Bite connection for secure installation. This single-ferrule compression sleeve connection provides easy make-up and reliable bubble-tight performance.


Technical Specifications

  • Tube O.D. (inch): 3/8" (O.D.)
  • Connection Type: SW375
  • Materials of Construction: Stainless Steel AISI 316
  • Shape: Elbow
  • Tube O.D. (mm): 10 mm (O.D.)
  • Maximum Operating Pressure: 15000 psi, 1034 bar
  • Assembly: Special Tool Required
  • Connection Type: SW375
  • Shape: Elbow
  • Materials of Construction: Stainless Steel AISI 316
  • Tube Outside Diameter: 3/8 inch, 10 mm
Safety Warning

Item Information

Parker Autoclave's SW Series utilizes the proven Speed Bite connection. This fitting is designed with a single ferrule compression sleeve for systems up to 15,000 PSI (1034 BAR). This connection delivers fast, easy make-up and reliable bubble-tight performance, in a variety of liquid or gas service applications. Installers will appreciate the low make-up torque with the Molybdenum Disulfide coated nuts. This key feature also helps to prevent galling during installation.

Markets:
• Chemical
• Petro-Chemical
• Oil and Gas

Features/Benefits:
• Single-ferrule compression sleeve
• Fast easy make-up of connection
• Tubing sizes are 1/16”,1/8", 1/4", 3/8", and 1/2"
• Fittings manufactured from cold worked 316 stainless steel
• Molybdenum disulfide-coated gland nuts to prevent galling
• Operating temperatures from 0°F (-17.8°C ) to 650°F (343°C)

Applications:
• Fluid handling Systems
• Skid Panel Fabricators
• Testing Panels

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Contact & Support Information
Go To Autoclave.com
×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Instrumentation Products Division

1005 A Cleaner Way

Huntsville, AL 35805 USA

Phone

+1 (256) 881-2040

Fax

+1 (256) 881-5072

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516