FLEX-EVER™ Barrier Hardwall Gasoline Dispenser Hose, Series 7282 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Presión máxima de funcionamiento (psi)

Cantidad por paquete estándar (pies)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
FLEX-EVER™ Barrier Hardwall Gasoline Dispenser Hose, Series 7282

FLEX-EVER™ Barrier Hardwall Gasoline Dispenser Hose, Series 7282 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Especificaciones técnicas

  • Peso: 0.37 to 0.59 lb, 0.05 to 0.08 kg/m, 0.37 to 0.59 lb/ft, 0.17 to 0.27 kg
  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Material de la cubierta: Chloroprene Rubber (CR)
  • Aplicación: Fuel Transfer
  • Presión de trabajo máxima: 1 MPa, 50 psi, 3 bar
  • Rango de presión de vacío: 29 inch-Hg, 737 mm-Hg
  • Diámetro interior de manguera nominal: 17.5 to 25 mm
  • Cumplimiento con especificaciones: CARB SORE, EPA, SAE
  • Diámetro interior: 5/8 to 1 inch, 15.9 to 25.4 mm
  • Estructura de la cubierta: Wrapped
  • Tipo de paquete: Carton, Reel
  • Material del refuerzo de la manguera: Multiple Braids of Textile with Dual Wire Helix
  • Radio de curvatura mínimo: 76.2 to 127 mm, 3 to 5 inch
  • Tamaño: -10 to -16
  • Diámetro exterior: 1.031 to 1.453 inch, 26.2 to 36.9 mm
  • Medio: Fuels - Check fuel type with our catalogue chart., Lubricants (Oils)
  • Material del tubo interno de la manguera: Black, Nitrile with THV Barrier
  • Color de la cubierta: Black
  • Temperatura máxima de funcionamiento: 180 °F, 82 °C
Safety Warning

Descripción completa del producto

Parker's Series 7282 Hardwall Barrier Gasoline Dispenser Hose provides excellent service across a wide variety of industrial and commercial curb pump applications. The robust construction reduces meter creep for accurate consumption data and provides excellent crush resistance, kink resistance and full suction capability for maximum performance. The internal barrier minimizes vapor permeation to maintain air quality, and the non-marking hose cover does not deface the finish of vehicles. Series 7282 is qualified with permanent crimp couplings for a safe and secure connection and provides robust service in consumer-oriented applications.

Markets:
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black nitrile with THV barrier for control of vapor permeation and fuel compatibility to 180°F.
• Reinforcement: Multiple textile braids for kink resistance, and dual wire helix for a path to conduct an electrical charge to ground.
• Cover: Black CPE for abrasion, oil and weathering resistance.

Applications:
- media
• Refined fuels
• Diesel
• Ethanol (to E10)
• Gasoline
• Oil
- usage
• Curb pumps
• Gasoline dispensers
• In-plant/tank transfer
• Car rental facilities
• Convenience stores
• Garages
• Service stations

Industry Standards:
CARB CP-206
• UL330/CAN ULC-S612

Safety/Technical:
• Design Factor: 4:1
• Not UL listed for E85 service

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use Parker gasoline dispenser hose for aircraft fueling applications. Use only API/NFPA qualified hose for aircraft fueling applications.

Documentos relacionados

×
Productos D.I. de la manguera (pulg) Presión máxima de funcionamiento (psi) Cantidad por paquete estándar (pies)
7282-632 5/8 50 500
7282-752 3/4 50 400
7282-1002 1 50 300

687PDC
687583