SOFT-FLEX™ 2000 Softwall Gasoline Dispenser Hose, Series 7114 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Presión máxima de funcionamiento (psi)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
SOFT-FLEX™ 2000 Softwall Gasoline Dispenser Hose, Series 7114

SOFT-FLEX™ 2000 Softwall Gasoline Dispenser Hose, Series 7114

Soft-Flex 2000 Softwall Gasoline Dispenser Hose is designed to transfer refined fuels from powered dispensers to 180°F and 50 psi, Series 7114

Especificaciones técnicas

  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Material de la cubierta: Chloroprene Rubber (CR)
  • Medio: Chemicals (Ethanol), Fuels (Diesel), Fuels (Gasoline), Lubricants (Oils)
  • Aplicación: Fuel Transfer
  • Cumplimiento con especificaciones: UL, ULC
  • Presión de trabajo máxima: 0.3447 MPa, 50 psi, 3 bar
  • Diámetro interior: 5/8 to 1 inch, 15.9 to 25.4 mm
  • Diámetro interior de manguera nominal: 17.5 to 25 mm
  • Material del refuerzo de la manguera: 4 Plies of Textile with Static Wire
  • Tipo de paquete: Reel
  • Diámetro exterior: 0.960 to 1.390 inch, 24.4 to 35.3 mm
  • Radio de curvatura mínimo: 127 to 203.2 mm, 5 to 8 inch
  • Tamaño: -10 to -16
  • Color de la cubierta: Black
  • Estructura de la cubierta: Smooth
  • Temperatura máxima de funcionamiento: 180 °F, 82 °C
  • Peso: 0.27 to 0.47 lb/ft, 0.40 to 0.70 kg/m
  • Longitud por paquete: 250 to 475 ft
  • Material del tubo interno de la manguera: Nitrile Butadiene Rubber (NBR)
Safety Warning

Descripción completa del producto

Parker's Series 7114 Softwall Gasoline Dispenser Hose provides excellent service across a wide variety of industrial and commercial curb pump applications. The non-marking hose cover does not deface the finish of vehicles and resists abrasion, oil and weathering for maximum performance. Series 7114 is qualified with permanent crimp couplings for a safe and secure connection and provides robust service in consumer-oriented applications.

Markets:
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black nitrile for fuel compatibility to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and static wire for a path to conduct an electrical charge to ground.
• Cover: Black CPE for abrasion, oil and weathering resistance.

Applications:
- media
• Refined fuels
• Diesel
• Ethanol
• Gasoline
• Oil
- usage
• Curb pumps
• Gasoline dispensers
• In-plant/tank transfer
• Car rental facilities
• Convenience stores
• Garages
• Service stations

Industry Standards:
• UL330/ULC

Safety/Technical:
• Design Factor: 5:1
• Not UL listed for E85 service

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use Parker gasoline dispenser hose for aircraft fueling applications. Use only API/NFPA qualified hose for aircraft fueling applications.

Documentos relacionados

×
Productos D.I. de la manguera (pulg) Presión máxima de funcionamiento (psi)
7114-63154A 5/8 50
7114-75154A 3/4 50
7114-100154A 1 50

687PDC
687583