SUPER-FLEX® 2000 Semi-Hardwall Gasoline Dispenser Hose Factory Assemblies, Series 7124 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Longitud (pies)

Cantidad del paquete estándar

Material de embalaje

Estilo de la conexión 2

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
SUPER-FLEX® 2000 Semi-Hardwall Gasoline Dispenser Hose Factory Assemblies, Series 7124

SUPER-FLEX® 2000 Semi-Hardwall Gasoline Dispenser Hose Factory Assemblies, Series 7124 OBSOLETE

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Especificaciones técnicas

  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Material de la cubierta: Chloroprene Rubber (CR)
  • Medio: Fuels - Check fuel type with our catalogue chart.
  • Cumplimiento con especificaciones: NFPA, UL, ULC
  • Aplicación: Fuel Transfer
  • Tipo de conexión 2: View Part Details.
  • Presión de trabajo máxima: 1 MPa, 150 psi, 10.3 bar
  • Tipo de conexión 1: View Part Details., Male NPTF
  • Peso: 2.4 to 11.3 lb/ea, 1.1 to 5.1 kg/ea
  • Longitud: 1 to 20 ft, 0.20 to 6.10 m
  • Tamaño de la conexión 1: 3/4 to 1 inch
  • Diámetro interior: 5/8 to 1 inch, 15.9 to 25.4 mm
  • Tipo de paquete: Carton
  • Diámetro interior de manguera nominal: 17.5 to 25 mm
  • Material del refuerzo de la manguera: Mutiple Plies of Textile
  • Radio de curvatura mínimo: 3 to 5 inch, 76.2 to 127 mm
  • Tamaño: -10 to -16
  • Diámetro exterior: 0.969 to 1.340 inch, 24.6 to 34.0 mm
  • Temperatura máxima de funcionamiento: 180 °F, 82 °C
  • Material de la conexión: Zinc Plated Steel
  • Color de la cubierta: Black
  • Material del tubo interno de la manguera: Black, Nitrile
Safety Warning

Descripción completa del producto

Parker's Series 7124 Super-Flex 2000 Semi-Hardwall Gasoline Dispenser Hose Factory Assemblies provide excellent service across a wide variety of industrial and commercial curb pump applications. The robust construction reduces meter creep for accurate consumption data and provides excellent crush resistance and kink resistance for maximum performance. The non-marking hose cover does not deface the finish of vehicles and resists abrasion, oil and weathering. Series 7124 hose assemblies provide robust service in consumer-oriented applications.

Markets:
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black nitrile for fuel compatibility to 180°F.
• Reinforcement: One wire braid for crush resistance, strength and durability.
• Cover: Black CPE for abrasion, oil and weathering resistance.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Refined fuels
• Diesel
• Ethanol
• Gasoline
• Oil
-usage
• Curb pumps
• Gasoline dispensers
• In-plant/tank transfer
• Car rental facilities
• Convenience stores
• Garages
• Service stations

Industry Standards:
• NFPA 30A
• UL30N4
• UL330/ULC

Safety/Technical:
• Design Factor: 4:1
• Not UL listed for E85 service

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use Parker gasoline dispenser hose for aircraft fueling applications. Use only API/NFPA qualified hose for aircraft fueling applications.

Documentos relacionados

×
Productos D.I. de la manguera (pulg) Longitud (pies) Cantidad del paquete estándar Material de embalaje Estilo de la conexión 2
71245BPR-8 5/8 0.67 20 Loose Male NPT 3/4" - Rigid
71245BPR-9 5/8 0.75 20 Loose Male NPT 3/4" - Rigid
71245BPR-10 5/8 0.83 20 Loose Male NPT 3/4" - Rigid
71245BPR-12 5/8 1 20 Loose Male NPT 3/4" - Rigid
71245BPRK-96 5/8 8 10 Loose Male NPT 3/4" - Rigid
71245BPRK-102 5/8 8-1/2 10 Loose Male NPT 3/4" - Rigid
71245BPRK-108 5/8 9 10 Loose Male NPT 3/4" - Rigid
71245BPRK-114 5/8 9-1/2 10 Loose Male NPT 3/4" - Rigid
71245BPRK-120 5/8 10 10 Loose Male NPT 3/4" - Rigid
71245BPRK-126 5/8 10-1/2 10 Loose Male NPT 3/4" - Rigid
71245BPRK-132 5/8 11 10 Loose Male NPT 3/4" - Rigid
71245BPRK-138 5/8 11-1/2 10 Loose Male NPT 3/4" - Rigid
71245BPRK-144 5/8 12 10 Loose Male NPT 3/4" - Rigid
71245BPRK-150 5/8 12-1/2 10 Loose Male NPT 3/4" - Rigid
71245BPRK-156 5/8 13 10 Loose Male NPT 3/4" - Rigid
71245BPRK-162 5/8 13-1/2 10 Loose Male NPT 3/4" - Rigid
71245BPRK-168 5/8 14 10 Loose Male NPT 3/4" - Rigid
71245BPRK-174 5/8 14-1/2 10 Loose Male NPT 3/4" - Rigid
71245BPRK-180 5/8 15 10 Loose Male NPT 3/4" - Rigid
71245BPRK-186 5/8 15-1/2 10 Loose Male NPT 3/4" - Rigid
71245BPRK-192 5/8 16 10 Loose Male NPT 3/4" - Rigid
71245BPRK-198 5/8 16-1/2 10 Loose Male NPT 3/4" - Rigid
71245BPRK-204 5/8 17 10 Loose Male NPT 3/4" - Rigid
71245BPRK-210 5/8 17-1/2 10 Loose Male NPT 3/4" - Rigid
71245BPRK-216 5/8 18 10 Loose Male NPT 3/4" - Rigid
71245BPRK-222 5/8 18-1/2 10 Loose Male NPT 3/4" - Rigid
71245BPRK-228 5/8 19 10 Loose Male NPT 3/4" - Rigid
71245BPRK-234 5/8 19-1/2 10 Loose Male NPT 3/4" - Rigid
71245BPRK-240 5/8 20 10 Loose Male NPT 3/4" - Rigid
71245BPR-96 5/8 8 10 Individual Male NPT 3/4" - Rigid
71245BPR-102 5/8 8-1/2 10 Individual Male NPT 3/4" - Rigid
71245BPR-108 5/8 9 10 Individual Male NPT 3/4" - Rigid
71245BPR-114 5/8 9-1/2 10 Individual Male NPT 3/4" - Rigid
71245BPR-120 5/8 10 10 Individual Male NPT 3/4" - Rigid
71245BPR-126 5/8 10-1/2 10 Individual Male NPT 3/4" - Rigid
71245BPR-132 5/8 11 10 Individual Male NPT 3/4" - Rigid
71245BPR-138 5/8 11-1/2 10 Individual Male NPT 3/4" - Rigid
71245BPR-144 5/8 12 10 Individual Male NPT 3/4" - Rigid
71245BPR-150 5/8 12-1/2 10 Individual Male NPT 3/4" - Rigid
71245BPR-156 5/8 13 10 Individual Male NPT 3/4" - Rigid
71245BPR-162 5/8 13-1/2 10 Individual Male NPT 3/4" - Rigid
71245BPR-168 5/8 14 10 Individual Male NPT 3/4" - Rigid
71245BPR-174 5/8 14-1/2 10 Individual Male NPT 3/4" - Rigid
71245BPR-180 5/8 15 10 Individual Male NPT 3/4" - Rigid
71245BPR-186 5/8 15-1/2 10 Individual Male NPT 3/4" - Rigid
71245BPR-192 5/8 16 10 Individual Male NPT 3/4" - Rigid
71245BPR-198 5/8 16-1/2 10 Individual Male NPT 3/4" - Rigid
71245BPR-204 5/8 17 10 Individual Male NPT 3/4" - Rigid
71245BPR-210 5/8 17-1/2 10 Individual Male NPT 3/4" - Rigid
71245BPR-216 5/8 18 10 Individual Male NPT 3/4" - Rigid
71245BPR-222 5/8 18-1/2 10 Individual Male NPT 3/4" - Rigid
71245BPR-228 5/8 19 10 Individual Male NPT 3/4" - Rigid
71245BPR-234 5/8 19-1/2 10 Individual Male NPT 3/4" - Rigid
71245BPR-240 5/8 20 10 Individual Male NPT 3/4" - Rigid
71245BPRSK-96 5/8 8 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-102 5/8 8-1/2 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-108 5/8 9 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-114 5/8 9-1/2 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-120 5/8 10 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-126 5/8 10-1/2 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-132 5/8 11 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-138 5/8 11-1/2 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-144 5/8 12 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-150 5/8 12-1/2 10 Loose Male NPT 3/4" - Swivel
71241BPR-8 1 0.67 20 Loose Male NPT 1" - Rigid
71241BPR-9 1 0.75 20 Loose Male NPT 1" - Rigid
71241BPR-10 1 0.83 20 Loose Male NPT 1" - Rigid
71241BPR-12 1 1 20 Loose Male NPT 1" - Rigid
71241BPRK-96 1 8 10 Loose Male NPT 1" - Rigid
71241BPRK-102 1 8-1/2 10 Loose Male NPT 1" - Rigid
71241BPRK-108 1 9 10 Loose Male NPT 1" - Rigid
71241BPRK-114 1 9-1/2 10 Loose Male NPT 1" - Rigid
71241BPRK-120 1 10 10 Loose Male NPT 1" - Rigid
71241BPRK-126 1 10-1/2 10 Loose Male NPT 1" - Rigid
71241BPRK-132 1 11 10 Loose Male NPT 1" - Rigid
71241BPRK-138 1 11-1/2 10 Loose Male NPT 1" - Rigid
71241BPRK-144 1 12 10 Loose Male NPT 1" - Rigid
71241BPRK-150 1 12-1/2 10 Loose Male NPT 1" - Rigid
71241BPRK-156 1 13 10 Loose Male NPT 1" - Rigid
71241BPRK-162 1 13-1/2 10 Loose Male NPT 1" - Rigid
71241BPRK-168 1 14 10 Loose Male NPT 1" - Rigid
71241BPRK-174 1 14-1/2 10 Loose Male NPT 1" - Rigid
71241BPRK-180 1 15 5 Loose Male NPT 1" - Rigid
71241BPRK-186 1 15-1/2 5 Loose Male NPT 1" - Rigid
71241BPRK-192 1 16 5 Loose Male NPT 1" - Rigid
71241BPRK-198 1 16-1/2 5 Loose Male NPT 1" - Rigid
71241BPRK-204 1 17 5 Loose Male NPT 1" - Rigid
71241BPRK-210 1 17-1/2 5 Loose Male NPT 1" - Rigid
71241BPRK-216 1 18 5 Individual Male NPT 1" - Rigid
71241BPRK-222 1 18-1/2 5 Individual Male NPT 1" - Rigid
71241BPRK-228 1 19 5 Individual Male NPT 1" - Rigid
71241BPRK-234 1 19-1/2 5 Individual Male NPT 1" - Rigid
71241BPRK-240 1 20 5 Individual Male NPT 1" - Rigid
71241BPR-96 1 8 10 Individual Male NPT 1" - Rigid
71241BPR-102 1 8-1/2 10 Individual Male NPT 1" - Rigid
71241BPR-108 1 9 10 Individual Male NPT 1" - Rigid
71241BPR-114 1 9-1/2 10 Individual Male NPT 1" - Rigid
71241BPRSK-240 1 20 5 Individual Male NPT 1" - Swivel
71241BPRS-96 1 8 10 Individual Male NPT 1" - Swivel
71241BPRS-102 1 8-1/2 10 Individual Male NPT 1" - Swivel
71241BPRS-108 1 9 10 Individual Male NPT 1" - Swivel
71241BPRS-114 1 9-1/2 10 Individual Male NPT 1" - Swivel
71241BPRS-120 1 10 10 Individual Male NPT 1" - Swivel
71241BPRS-126 1 10-1/2 10 Individual Male NPT 1" - Swivel
71241BPRS-132 1 11 10 Individual Male NPT 1" - Swivel
71241BPRS-138 1 11-1/2 10 Individual Male NPT 1" - Swivel
71241BPRS-144 1 12 10 Individual Male NPT 1" - Swivel
71241BPRS-150 1 12-1/2 10 Individual Male NPT 1" - Swivel
71241BPRS-156 1 13 10 Individual Male NPT 1" - Swivel
71241BPRS-162 1 13-1/2 10 Individual Male NPT 1" - Swivel
71241BPRS-168 1 14 10 Individual Male NPT 1" - Swivel
71245BPRSK-156 5/8 13 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-162 5/8 13-1/2 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-168 5/8 14 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-174 5/8 14-1/2 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-180 5/8 15 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-186 5/8 15-1/2 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-192 5/8 16 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-198 5/8 16-1/2 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-204 5/8 17 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-210 5/8 17-1/2 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-216 5/8 18 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-222 5/8 18-1/2 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-228 5/8 19 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-234 5/8 19-1/2 10 Loose Male NPT 3/4" - Swivel
71245BPRSK-240 5/8 20 10 Loose Male NPT 3/4" - Swivel
71245BPRS-96 5/8 8 10 Individual Male NPT 3/4" - Swivel
71245BPRS-102 5/8 8-1/2 10 Individual Male NPT 3/4" - Swivel
71245BPRS-108 5/8 9 10 Individual Male NPT 3/4" - Swivel
71245BPRS-114 5/8 9-1/2 10 Individual Male NPT 3/4" - Swivel
71245BPRS-120 5/8 10 10 Individual Male NPT 3/4" - Swivel
71245BPRS-126 5/8 10-1/2 10 Individual Male NPT 3/4" - Swivel
71245BPRS-132 5/8 11 10 Individual Male NPT 3/4" - Swivel
71245BPRS-138 5/8 11-1/2 10 Individual Male NPT 3/4" - Swivel
71245BPRS-144 5/8 12 10 Individual Male NPT 3/4" - Swivel
71245BPRS-150 5/8 12-1/2 10 Individual Male NPT 3/4" - Swivel
71245BPRS-156 5/8 13 10 Individual Male NPT 3/4" - Swivel
71245BPRS-162 5/8 13-1/2 10 Individual Male NPT 3/4" - Swivel
71245BPRS-168 5/8 14 10 Individual Male NPT 3/4" - Swivel
71245BPRS-174 5/8 14-1/2 10 Individual Male NPT 3/4" - Swivel
71245BPRS-180 5/8 15 10 Individual Male NPT 3/4" - Swivel
71245BPRS-186 5/8 15-1/2 10 Individual Male NPT 3/4" - Swivel
71245BPRS-192 5/8 16 10 Individual Male NPT 3/4" - Swivel
71245BPRS-198 5/8 16-1/2 10 Individual Male NPT 3/4" - Swivel
71241BPR-120 1 10 10 Individual Male NPT 1" - Rigid
71241BPR-126 1 10-1/2 10 Individual Male NPT 1" - Rigid
71241BPR-132 1 11 10 Individual Male NPT 1" - Rigid
71241BPR-138 1 11-1/2 10 Individual Male NPT 1" - Rigid
71241BPR-144 1 12 10 Individual Male NPT 1" - Rigid
71241BPR-150 1 12-1/2 10 Individual Male NPT 1" - Rigid
71241BPR-156 1 13 10 Individual Male NPT 1" - Rigid
71241BPR-162 1 13-1/2 10 Individual Male NPT 1" - Rigid
71241BPR-168 1 14 10 Individual Male NPT 1" - Rigid
71241BPRSK-96 1 8 10 Loose Male NPT 1" - Swivel
71241BPRSK-102 1 8-1/2 10 Loose Male NPT 1" - Swivel
71241BPRSK-108 1 9 10 Loose Male NPT 1" - Swivel
71241BPRSK-114 1 9-1/2 10 Loose Male NPT 1" - Swivel
71241BPRSK-120 1 10 10 Loose Male NPT 1" - Swivel
71241BPRSK-126 1 10-1/2 10 Loose Male NPT 1" - Swivel
71241BPRSK-132 1 11 10 Loose Male NPT 1" - Swivel
71241BPRSK-138 1 11-1/2 10 Loose Male NPT 1" - Swivel
71241BPRSK-144 1 12 10 Loose Male NPT 1" - Swivel
71241BPRSK-150 1 12-1/2 10 Loose Male NPT 1" - Swivel
71241BPRSK-156 1 13 10 Loose Male NPT 1" - Swivel
71241BPRSK-162 1 13-1/2 10 Loose Male NPT 1" - Swivel
71241BPRSK-168 1 14 10 Loose Male NPT 1" - Swivel
71241BPRSK-174 1 14-1/2 10 Loose Male NPT 1" - Swivel
71241BPRSK-180 1 15 5 Loose Male NPT 1" - Swivel
71241BPRSK-186 1 15-1/2 5 Loose Male NPT 1" - Swivel
71241BPRSK-192 1 16 5 Loose Male NPT 1" - Swivel
71241BPRSK-198 1 16-1/2 5 Loose Male NPT 1" - Swivel
71241BPRSK-204 1 17 5 Loose Male NPT 1" - Swivel
71241BPRSK-210 1 17-1/2 5 Loose Male NPT 1" - Swivel
71241BPRSK-216 1 18 5 Individual Male NPT 1" - Swivel
71241BPRSK-222 1 18-1/2 5 Individual Male NPT 1" - Swivel
71241BPRSK-228 1 19 5 Individual Male NPT 1" - Swivel
71241BPRSK-234 1 19-1/2 5 Individual Male NPT 1" - Swivel
71245BPRS-204 5/8 17 10 Individual Male NPT 3/4" - Swivel
71245BPRS-210 5/8 17-1/2 10 Individual Male NPT 3/4" - Swivel
71245BPRS-216 5/8 18 10 Individual Male NPT 3/4" - Swivel
71245BPRS-222 5/8 18-1/2 10 Individual Male NPT 3/4" - Swivel
71245BPRS-228 5/8 19 10 Individual Male NPT 3/4" - Swivel
71245BPRS-234 5/8 19-1/2 10 Individual Male NPT 3/4" - Swivel
71245BPRS-240 5/8 20 10 Individual Male NPT 3/4" - Swivel
71243BPR-8 3/4 0.67 20 Loose Male NPT 3/4" - Rigid
71243BPR-9 3/4 0.75 20 Loose Male NPT 3/4" - Rigid
71243BPR-10 3/4 0.83 20 Loose Male NPT 3/4" - Rigid
71243BPR-12 3/4 1 20 Loose Male NPT 3/4" - Rigid
71243BPRK-96 3/4 8 10 Loose Male NPT 3/4" - Rigid
71243BPRK-102 3/4 8-1/2 10 Loose Male NPT 3/4" - Rigid
71243BPRK-108 3/4 9 10 Loose Male NPT 3/4" - Rigid
71243BPRK-114 3/4 9-1/2 10 Loose Male NPT 3/4" - Rigid
71243BPRK-120 3/4 10 10 Loose Male NPT 3/4" - Rigid
71243BPRK-126 3/4 10-1/2 10 Loose Male NPT 3/4" - Rigid
71243BPRK-132 3/4 11 10 Loose Male NPT 3/4" - Rigid
71243BPRK-138 3/4 11-1/2 10 Loose Male NPT 3/4" - Rigid
71243BPRK-144 3/4 12 10 Loose Male NPT 3/4" - Rigid
71243BPRK-150 3/4 12-1/2 10 Loose Male NPT 3/4" - Rigid
71243BPRK-156 3/4 13 10 Loose Male NPT 3/4" - Rigid
71243BPRK-162 3/4 13-1/2 10 Loose Male NPT 3/4" - Rigid
71243BPRK-168 3/4 14 10 Loose Male NPT 3/4" - Rigid
71243BPRK-174 3/4 14-1/2 10 Loose Male NPT 3/4" - Rigid
71243BPRK-180 3/4 15 10 Loose Male NPT 3/4" - Rigid
71243BPRK-186 3/4 15-1/2 10 Loose Male NPT 3/4" - Rigid
71243BPRK-192 3/4 16 10 Loose Male NPT 3/4" - Rigid
71243BPRK-198 3/4 16-1/2 10 Loose Male NPT 3/4" - Rigid
71243BPRK-204 3/4 17 10 Loose Male NPT 3/4" - Rigid
71243BPRK-210 3/4 17-1/2 10 Loose Male NPT 3/4" - Rigid
71243BPRK-216 3/4 18 10 Loose Male NPT 3/4" - Rigid
71243BPRK-222 3/4 18-1/2 10 Loose Male NPT 3/4" - Rigid
71243BPRK-228 3/4 19 10 Loose Male NPT 3/4" - Rigid
71243BPRK-234 3/4 19-1/2 10 Loose Male NPT 3/4" - Rigid
71243BPRK-240 3/4 20 10 Loose Male NPT 3/4" - Rigid
71243BPR-96 3/4 8 10 Individual Male NPT 3/4" - Rigid
71243BPR-102 3/4 8-1/2 10 Individual Male NPT 3/4" - Rigid
71243BPR-108 3/4 9 10 Individual Male NPT 3/4" - Rigid
71243BPR-114 3/4 9-1/2 10 Individual Male NPT 3/4" - Rigid
71243BPR-120 3/4 10 10 Individual Male NPT 3/4" - Rigid
71243BPR-126 3/4 10-1/2 10 Individual Male NPT 3/4" - Rigid
71243BPR-132 3/4 11 10 Individual Male NPT 3/4" - Rigid
71243BPR-138 3/4 11-1/2 10 Individual Male NPT 3/4" - Rigid
71243BPR-144 3/4 12 10 Individual Male NPT 3/4" - Rigid
71243BPR-150 3/4 12-1/2 10 Individual Male NPT 3/4" - Rigid
71243BPR-156 3/4 13 10 Individual Male NPT 3/4" - Rigid
71243BPR-162 3/4 13-1/2 10 Individual Male NPT 3/4" - Rigid
71243BPR-168 3/4 14 10 Individual Male NPT 3/4" - Rigid
71243BPR-174 3/4 14-1/2 10 Individual Male NPT 3/4" - Rigid
71243BPR-180 3/4 15 10 Individual Male NPT 3/4" - Rigid
71243BPR-186 3/4 15-1/2 10 Individual Male NPT 3/4" - Rigid
71243BPR-192 3/4 16 10 Individual Male NPT 3/4" - Rigid
71243BPR-198 3/4 16-1/2 10 Individual Male NPT 3/4" - Rigid
71243BPR-204 3/4 17 10 Individual Male NPT 3/4" - Rigid
71243BPRSK-96 3/4 8 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-102 3/4 8-1/2 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-108 3/4 9 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-114 3/4 9-1/2 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-120 3/4 10 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-126 3/4 10-1/2 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-132 3/4 11 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-138 3/4 11-1/2 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-144 3/4 12 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-150 3/4 12-1/2 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-156 3/4 13 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-162 3/4 13-1/2 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-168 3/4 14 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-174 3/4 14-1/2 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-180 3/4 15 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-186 3/4 15-1/2 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-192 3/4 16 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-198 3/4 16-1/2 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-204 3/4 17 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-210 3/4 17-1/2 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-216 3/4 18 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-222 3/4 18-1/2 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-228 3/4 19 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-234 3/4 19-1/2 10 Loose Male NPT 3/4" - Swivel
71243BPRSK-240 3/4 20 10 Loose Male NPT 3/4" - Swivel
71243BPRS-96 3/4 8 10 Individual Male NPT 3/4" - Swivel
71243BPRS-102 3/4 8-1/2 10 Individual Male NPT 3/4" - Swivel
71243BPRS-108 3/4 9 10 Individual Male NPT 3/4" - Swivel
71243BPRS-114 3/4 9-1/2 10 Individual Male NPT 3/4" - Swivel
71243BPRS-120 3/4 10 10 Individual Male NPT 3/4" - Swivel
71243BPRS-126 3/4 10-1/2 10 Individual Male NPT 3/4" - Swivel
71243BPRS-132 3/4 11 10 Individual Male NPT 3/4" - Swivel
71243BPRS-138 3/4 11-1/2 10 Individual Male NPT 3/4" - Swivel
71243BPRS-144 3/4 12 10 Individual Male NPT 3/4" - Swivel
71243BPRS-150 3/4 12-1/2 10 Individual Male NPT 3/4" - Swivel
71243BPRS-156 3/4 13 10 Individual Male NPT 3/4" - Swivel
71243BPRS-162 3/4 13-1/2 10 Individual Male NPT 3/4" - Swivel
71243BPRS-168 3/4 14 10 Individual Male NPT 3/4" - Swivel
71243BPRS-174 3/4 14-1/2 10 Individual Male NPT 3/4" - Swivel
71243BPRS-180 3/4 15 10 Individual Male NPT 3/4" - Swivel
71243BPRS-186 3/4 15-1/2 10 Individual Male NPT 3/4" - Swivel
71243BPRS-192 3/4 16 10 Individual Male NPT 3/4" - Swivel
71243BPRS-198 3/4 16-1/2 10 Individual Male NPT 3/4" - Swivel
71243BPRS-204 3/4 17 10 Individual Male NPT 3/4" - Swivel

687PDC
687583