FLEX-EVER™ 2000 Hardwall Gasoline Dispenser Hose, Series 7280 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Presión máxima de funcionamiento (psi)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
FLEX-EVER™ 2000 Hardwall Gasoline Dispenser Hose, Series 7280

FLEX-EVER™ 2000 Hardwall Gasoline Dispenser Hose, Series 7280

Flex-Ever 2000 Hardwall Gasoline Dispenser Hose is designed to transfer refined fuels from powered dispensers to 180°F and 50 psi, Series 7280

Especificaciones técnicas

  • Peso: 0.39 to 0.64 lb, 0.05 to 0.09 kg/m, 0.39 to 0.64 lb/ft, 0.18 to 0.29 kg
  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Material de la cubierta: Chloroprene Rubber (CR)
  • Aplicación: Fuel Transfer
  • Medio: Chemicals (Ethanol), Fuels (Diesel), Fuels (Gasoline), Fuels - Check fuel type with our catalogue chart., Lubricants (Oils)
  • Presión de trabajo máxima: 0.3447 MPa, 50 psi, 3.447 bar
  • Rango de presión de vacío: 29 inch-Hg, 737 mm-Hg
  • Diámetro interior de manguera nominal: 17.5 to 25 mm
  • Cumplimiento con especificaciones: UL, ULC
  • Diámetro interior: 15.9 to 25.4 mm, 5/8 to 1 inch
  • Diámetro exterior: 26.2 to 36.9 mm, 1.031 to 1.453 inch
  • Material del refuerzo de la manguera: 2 Braids or Plies of Textile with Wire Helix
  • Tipo de paquete: Reel
  • Radio de curvatura mínimo: 76.2 to 127 mm, 3 to 5 inch
  • Tamaño: -10 to -16
  • Material del tubo interno de la manguera: Black, Nitrile
  • Color de la cubierta: Black
  • Estructura de la cubierta: Wrapped
  • Temperatura máxima de funcionamiento: 180 °F, 82 °C
  • Longitud por paquete: 500 ft
Safety Warning

Descripción completa del producto

Parker's Series 7280 Hardwall Gasoline Dispenser Hose provides excellent service across a wide variety of industrial and commercial curb pump applications. The robust construction reduces meter creep for accurate consumption data and provides excellent crush resistance and kink resistance and full suction capability for maximum performance. The non-marking hose cover does not deface the finish of vehicles and resists abrasion, oil and weathering. Series 7280 is qualified with permanent crimp couplings for a safe and secure connection and provides robust service in consumer-oriented applications.

Markets:
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black nitrile for fuel compatibility to 180°F.
• Reinforcement: Multiple textile braids for kink resistance, and dual wire helix for a path to conduct an electrical charge to ground.
• Cover: Black CPE for abrasion, oil and weathering resistance.

Applications:
- media
• Refined fuels
• Diesel
• Ethanol
• Gasoline
• Oil
- usage
• Curb pumps
• Gasoline dispensers
• In-plant/tank transfer
• Car rental facilities
• Convenience stores
• Garages
• Service stations

Industry Standards:
• UL330/ULC

Safety/Technical:
• Design Factor: 5:1
• Not UL listed for E85 service

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use Parker gasoline dispenser hose for aircraft fueling applications. Use only API/NFPA qualified hose for aircraft fueling applications.

Documentos relacionados

×
Productos D.I. de la manguera (pulg) Presión máxima de funcionamiento (psi)
7280-632A 5/8 50
7280-752A 3/4 50
7280-1002A 1 50

687PDC
687583