SOFT-FLEX™ 2000 Softwall Gasoline Dispenser Hose Factory Assemblies, Series 7114 | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Longitud (pies)

Cantidad del paquete estándar

Material de embalaje

Estilo de la conexión 2

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
SOFT-FLEX™ 2000 Softwall Gasoline Dispenser Hose Factory Assemblies, Series 7114

SOFT-FLEX™ 2000 Softwall Gasoline Dispenser Hose Factory Assemblies, Series 7114

Note: This product is no longer available – please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.

Especificaciones técnicas

  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Material de la cubierta: Chloroprene Rubber (CR)
  • Medio: Fuels - Check fuel type with our catalogue chart.
  • Cumplimiento con especificaciones: NFPA, UL, ULC
  • Aplicación: Fuel Transfer
  • Tipo de conexión 2: View Part Details.
  • Presión de trabajo máxima: 0.3447 MPa, 50 psi, 3.447 bar
  • Diámetro interior de manguera nominal: 17.5 to 25 mm
  • Peso: 2.4 to 11.3 lb/ea, 1.1 to 5.1 kg/ea
  • Tipo de conexión 1: View Part Details., Male NPTF
  • Diámetro interior: 5/8 to 1 inch, 15.9 to 25.4 mm
  • Longitud: 1 to 20 ft, 0.20 to 6.10 m
  • Tamaño de la conexión 1: 3/4 inch
  • Material del refuerzo de la manguera: Mutiple Plies of Textile
  • Tipo de paquete: Carton
  • Radio de curvatura mínimo: 5 to 8 inch, 127 to 203.2 mm
  • Diámetro exterior: 0.960 to 1.390 inch, 24.4 to 35.3 mm
  • Tamaño: -10 to -16
  • Temperatura máxima de funcionamiento: 180 °F, 82 °C
  • Material de la conexión: Zinc Plated Steel
  • Color de la cubierta: Black
  • Material del tubo interno de la manguera: Black, Nitrile
Safety Warning

Descripción completa del producto

Parker's Series 7114 Soft-Flex 2000 Softwall Gasoline Dispenser Hose Factory Assemblies provide excellent service across a wide variety of industrial and commercial curb pump applications. The non-marking hose cover does not deface the finish of vehicles and resists abrasion, oil and weathering for maximum performance. Series 7114 hose assemblies provide robust service in consumer-oriented applications.

Markets:
• General Industrial
• Oil & Gas

Features/Benefits:
• Tube: Black nitrile for fuel compatibility to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and static wire for a path to conduct an electrical charge to ground.
• Cover: Black CPE for abrasion, oil and weathering resistance.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Refined fuels
• Diesel
• Ethanol
• Gasoline
• Oil
-usage
• Curb pumps
• Gasoline dispensers
• In-plant/tank transfer
• Car rental facilities
• Convenience stores
• Garages
• Service stations

Industry Standards:
• NFPA 30A
• UL30N4
• UL330/ULC

Safety/Technical:
• Design Factor: 5:1
• Not UL listed for E85 service

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use Parker gasoline dispenser hose for aircraft fueling applications. Use only API/NFPA qualified hose for aircraft fueling applications.

Documentos relacionados

×
Productos D.I. de la manguera (pulg) Longitud (pies) Cantidad del paquete estándar Material de embalaje Estilo de la conexión 2
71145PR-8 5/8 0.67 20 Loose Male NPT 3/4" - Rigid
71145PR-10 5/8 0.83 20 Loose Male NPT 3/4" - Rigid
71145PR-12 5/8 1 20 Loose Male NPT 3/4" - Rigid
71145PRK-96 5/8 8 10 Loose Male NPT 3/4" - Rigid
71145PRK-102 5/8 8-1/2 10 Loose Male NPT 3/4" - Rigid
71145PRK-108 5/8 9 10 Loose Male NPT 3/4" - Rigid
71145PRK-114 5/8 9-1/2 10 Loose Male NPT 3/4" - Rigid
71145PRK-120 5/8 10 10 Loose Male NPT 3/4" - Rigid
71145PRK-126 5/8 10-1/2 10 Loose Male NPT 3/4" - Rigid
71145PRK-132 5/8 11 10 Loose Male NPT 3/4" - Rigid
71145PRK-138 5/8 11-1/2 10 Loose Male NPT 3/4" - Rigid
71145PRK-144 5/8 12 10 Loose Male NPT 3/4" - Rigid
71145PRK-150 5/8 12-1/2 10 Loose Male NPT 3/4" - Rigid
71145PRK-156 5/8 13 10 Loose Male NPT 3/4" - Rigid
71145PRK-162 5/8 13-1/2 10 Loose Male NPT 3/4" - Rigid
71145PRK-168 5/8 14 10 Loose Male NPT 3/4" - Rigid
71145PRK-174 5/8 14-1/2 10 Loose Male NPT 3/4" - Rigid
71145PRK-180 5/8 15 10 Loose Male NPT 3/4" - Rigid
71145PRK-186 5/8 15-1/2 10 Loose Male NPT 3/4" - Rigid
71145PRK-192 5/8 16 10 Loose Male NPT 3/4" - Rigid
71145PRK-198 5/8 16-1/2 10 Loose Male NPT 3/4" - Rigid
71145PRK-204 5/8 17 10 Loose Male NPT 3/4" - Rigid
71145PRK-210 5/8 17-1/2 10 Loose Male NPT 3/4" - Rigid
71145PRK-216 5/8 18 10 Loose Male NPT 3/4" - Rigid
71145PRK-222 5/8 18-1/2 10 Loose Male NPT 3/4" - Rigid
71145PRK-228 5/8 19 10 Loose Male NPT 3/4" - Rigid
71145PRK-234 5/8 19-1/2 10 Loose Male NPT 3/4" - Rigid
71145PRK-240 5/8 20 10 Loose Male NPT 3/4" - Rigid
71145PR-96 5/8 8 10 Individual Male NPT 3/4" - Rigid
71145PR-102 5/8 8-1/2 10 Individual Male NPT 3/4" - Rigid
71145PR-108 5/8 9 10 Individual Male NPT 3/4" - Rigid
71145PR-114 5/8 9-1/2 10 Individual Male NPT 3/4" - Rigid
71145PR-120 5/8 10 10 Individual Male NPT 3/4" - Rigid
71145PR-126 5/8 10-1/2 10 Individual Male NPT 3/4" - Rigid
71145PR-132 5/8 11 10 Individual Male NPT 3/4" - Rigid
71145PR-138 5/8 11-1/2 10 Individual Male NPT 3/4" - Rigid
71145PR-144 5/8 12 10 Individual Male NPT 3/4" - Rigid
71145PR-150 5/8 12-1/2 10 Individual Male NPT 3/4" - Rigid
71145PR-156 5/8 13 10 Individual Male NPT 3/4" - Rigid
71145PR-162 5/8 13-1/2 10 Individual Male NPT 3/4" - Rigid
71145PR-168 5/8 14 10 Individual Male NPT 3/4" - Rigid
71145PR-174 5/8 14-1/2 10 Individual Male NPT 3/4" - Rigid
71145PR-180 5/8 15 10 Individual Male NPT 3/4" - Rigid
71145PR-186 5/8 15-1/2 10 Individual Male NPT 3/4" - Rigid
71145PR-192 5/8 16 10 Individual Male NPT 3/4" - Rigid
71145PR-198 5/8 16-1/2 10 Individual Male NPT 3/4" - Rigid
71145PR-204 5/8 17 10 Individual Male NPT 3/4" - Rigid
71145PR-210 5/8 17-1/2 10 Individual Male NPT 3/4" - Rigid
71145PR-216 5/8 18 10 Individual Male NPT 3/4" - Rigid
71145PR-222 5/8 18-1/2 10 Individual Male NPT 3/4" - Rigid
71145PR-228 5/8 19 10 Individual Male NPT 3/4" - Rigid
71145PR-234 5/8 19-1/2 10 Individual Male NPT 3/4" - Rigid
71145PR-240 5/8 20 10 Individual Male NPT 3/4" - Rigid
71145PRSK-96 5/8 8 10 Loose Male NPT 3/4" - Swivel
71145PRSK-102 5/8 8-1/2 10 Loose Male NPT 3/4" - Swivel
71145PRSK-108 5/8 9 10 Loose Male NPT 3/4" - Swivel
71145PRSK-114 5/8 9-1/2 10 Loose Male NPT 3/4" - Swivel
71145PRSK-120 5/8 10 10 Loose Male NPT 3/4" - Swivel
71145PRSK-126 5/8 10-1/2 10 Loose Male NPT 3/4" - Swivel
71145PRSK-132 5/8 11 10 Loose Male NPT 3/4" - Swivel
71145PRSK-138 5/8 11-1/2 10 Loose Male NPT 3/4" - Swivel
71145PRSK-144 5/8 12 10 Loose Male NPT 3/4" - Swivel
71145PRSK-150 5/8 12-1/2 10 Loose Male NPT 3/4" - Swivel
71145PRSK-156 5/8 13 10 Loose Male NPT 3/4" - Swivel
71145PRSK-162 5/8 13-1/2 10 Loose Male NPT 3/4" - Swivel
71145PRSK-168 5/8 14 10 Loose Male NPT 3/4" - Swivel
71145PRSK-174 5/8 14-1/2 10 Loose Male NPT 3/4" - Swivel
71145PRSK-180 5/8 15 10 Loose Male NPT 3/4" - Swivel
71145PRSK-186 5/8 15-1/2 10 Loose Male NPT 3/4" - Swivel
71145PRSK-192 5/8 16 10 Loose Male NPT 3/4" - Swivel
71145PRSK-204 5/8 17 10 Loose Male NPT 3/4" - Swivel
71145PRSK-210 5/8 17-1/2 10 Loose Male NPT 3/4" - Swivel
71145PRSK-216 5/8 18 10 Loose Male NPT 3/4" - Swivel
71145PRSK-222 5/8 18-1/2 10 Loose Male NPT 3/4" - Swivel
71145PRSK-228 5/8 19 10 Loose Male NPT 3/4" - Swivel
71145PRSK-234 5/8 19-1/2 10 Loose Male NPT 3/4" - Swivel
71145PRSK-240 5/8 20 10 Loose Male NPT 3/4" - Swivel
71145PRS-96 5/8 8 10 Individual Male NPT 3/4" - Swivel
71145PRS-102 5/8 8-1/2 10 Individual Male NPT 3/4" - Swivel
71145PRS-108 5/8 9 10 Individual Male NPT 3/4" - Swivel
71145PRS-114 5/8 9-1/2 10 Individual Male NPT 3/4" - Swivel
71145PRS-120 5/8 10 10 Individual Male NPT 3/4" - Swivel
71145PRS-126 5/8 10-1/2 10 Individual Male NPT 3/4" - Swivel
71145PRS-132 5/8 11 10 Individual Male NPT 3/4" - Swivel
71145PRS-138 5/8 11-1/2 10 Individual Male NPT 3/4" - Swivel
71145PRS-144 5/8 12 10 Individual Male NPT 3/4" - Swivel
71145PRS-150 5/8 12-1/2 10 Individual Male NPT 3/4" - Swivel
71145PRS-156 5/8 13 10 Individual Male NPT 3/4" - Swivel
71145PRS-162 5/8 13-1/2 10 Individual Male NPT 3/4" - Swivel
71145PRS-168 5/8 14 10 Individual Male NPT 3/4" - Swivel
71145PRS-174 5/8 14-1/2 10 Individual Male NPT 3/4" - Swivel
71145PRS-180 5/8 15 10 Individual Male NPT 3/4" - Swivel
71145PRS-186 5/8 15-1/2 10 Individual Male NPT 3/4" - Swivel
71145PRS-192 5/8 16 10 Individual Male NPT 3/4" - Swivel
71145PRS-204 5/8 17 10 Individual Male NPT 3/4" - Swivel
71145PRS-210 5/8 17-1/2 10 Individual Male NPT 3/4" - Swivel
71145PRS-216 5/8 18 10 Individual Male NPT 3/4" - Swivel
71145PRS-222 5/8 18-1/2 10 Individual Male NPT 3/4" - Swivel
71141PR-168 1 14 10 Individual Male NPT 1" - Rigid
71141PRSK-96 1 8 10 Loose Male NPT 1" - Swivel
71141PRSK-102 1 8-1/2 10 Loose Male NPT 1" - Swivel
71141PRSK-108 1 9 10 Loose Male NPT 1" - Swivel
71141PRSK-114 1 9-1/2 10 Loose Male NPT 1" - Swivel
71141PRSK-120 1 10 10 Loose Male NPT 1" - Swivel
71141PRSK-126 1 10-1/2 10 Loose Male NPT 1" - Swivel
71141PRSK-132 1 11 10 Loose Male NPT 1" - Swivel
71141PRSK-138 1 11-1/2 10 Loose Male NPT 1" - Swivel
71141PRSK-144 1 12 10 Loose Male NPT 1" - Swivel
71141PRSK-150 1 12-1/2 10 Loose Male NPT 1" - Swivel
71141PRSK-156 1 13 10 Loose Male NPT 1" - Swivel
71141PRSK-162 1 13-1/2 10 Loose Male NPT 1" - Swivel
71141PRSK-168 1 14 10 Loose Male NPT 1" - Swivel
71141PRSK-174 1 14-1/2 10 Loose Male NPT 1" - Swivel
71141PRSK-180 1 15 5 Loose Male NPT 1" - Swivel
71141PRSK-186 1 15-1/2 5 Loose Male NPT 1" - Swivel
71141PRSK-192 1 16 5 Loose Male NPT 1" - Swivel
71141PRSK-198 1 16-1/2 5 Loose Male NPT 1" - Swivel
71141PRSK-204 1 17 5 Loose Male NPT 1" - Swivel
71141PRSK-210 1 17-1/2 5 Loose Male NPT 1" - Swivel
71141PRSK-216 1 18 5 Loose Male NPT 1" - Swivel
71141PRSK-222 1 18-1/2 5 Loose Male NPT 1" - Swivel
71141PRSK-228 1 19 5 Loose Male NPT 1" - Swivel
71141PRSK-234 1 19-1/2 5 Loose Male NPT 1" - Swivel
71141PRSK-240 1 20 5 Loose Male NPT 1" - Swivel
71141PRS-96 1 8 10 Individual Male NPT 1" - Swivel
71141PRS-102 1 8-1/2 10 Individual Male NPT 1" - Swivel
71141PRS-108 1 9 10 Individual Male NPT 1" - Swivel
71141PRS-114 1 9-1/2 10 Individual Male NPT 1" - Swivel
71141PRS-120 1 10 10 Individual Male NPT 1" - Swivel
71141PRS-126 1 10-1/2 10 Individual Male NPT 1" - Swivel
71141PRS-132 1 11 10 Individual Male NPT 1" - Swivel
71141PRS-138 1 11-1/2 10 Individual Male NPT 1" - Swivel
71141PRS-144 1 12 10 Individual Male NPT 1" - Swivel
71141PRS-150 1 12-1/2 10 Individual Male NPT 1" - Swivel
71141PRS-156 1 13 10 Individual Male NPT 1" - Swivel
71141PRS-162 1 13-1/2 10 Individual Male NPT 1" - Swivel
71141PRS-168 1 14 10 Individual Male NPT 1" - Swivel
71145PRS-228 5/8 19 10 Individual Male NPT 3/4" - Swivel
71145PRS-234 5/8 19-1/2 10 Individual Male NPT 3/4" - Swivel
71145PRS-240 5/8 20 10 Individual Male NPT 3/4" - Swivel
71143PR-8 3/4 0.67 20 Loose Male NPT 3/4" - Rigid
71143PR-10 3/4 0.83 20 Loose Male NPT 3/4" - Rigid
71143PR-12 3/4 1 20 Loose Male NPT 3/4" - Rigid
71143PRK-96 3/4 8 10 Loose Male NPT 3/4" - Rigid
71143PRK-102 3/4 8-1/2 10 Loose Male NPT 3/4" - Rigid
71143PRK-108 3/4 9 10 Loose Male NPT 3/4" - Rigid
71143PRK-114 3/4 9-1/2 10 Loose Male NPT 3/4" - Rigid
71143PRK-120 3/4 10 10 Loose Male NPT 3/4" - Rigid
71143PRK-126 3/4 10-1/2 10 Loose Male NPT 3/4" - Rigid
71143PRK-132 3/4 11 10 Loose Male NPT 3/4" - Rigid
71143PRK-138 3/4 11-1/2 10 Loose Male NPT 3/4" - Rigid
71143PRK-144 3/4 12 10 Loose Male NPT 3/4" - Rigid
71143PRK-150 3/4 12-1/2 10 Loose Male NPT 3/4" - Rigid
71143PRK-156 3/4 13 10 Loose Male NPT 3/4" - Rigid
71143PRK-162 3/4 13-1/2 10 Loose Male NPT 3/4" - Rigid
71143PRK-168 3/4 14 10 Loose Male NPT 3/4" - Rigid
71143PRK-174 3/4 14-1/2 10 Loose Male NPT 3/4" - Rigid
71143PRK-180 3/4 15 10 Loose Male NPT 3/4" - Rigid
71143PRK-186 3/4 15-1/2 10 Loose Male NPT 3/4" - Rigid
71143PRK-192 3/4 16 10 Loose Male NPT 3/4" - Rigid
71143PRK-198 3/4 16-1/2 10 Loose Male NPT 3/4" - Rigid
71143PRK-204 3/4 17 10 Loose Male NPT 3/4" - Rigid
71143PRK-210 3/4 17-1/2 10 Loose Male NPT 3/4" - Rigid
71143PRK-216 3/4 18 10 Loose Male NPT 3/4" - Rigid
71143PRK-222 3/4 18-1/2 10 Loose Male NPT 3/4" - Rigid
71143PRK-228 3/4 19 10 Loose Male NPT 3/4" - Rigid
71143PRK-234 3/4 19-1/2 10 Loose Male NPT 3/4" - Rigid
71143PRK-240 3/4 20 10 Loose Male NPT 3/4" - Rigid
71143PR-96 3/4 8 10 Individual Male NPT 3/4" - Rigid
71143PR-102 3/4 8-1/2 10 Individual Male NPT 3/4" - Rigid
71143PR-108 3/4 9 10 Individual Male NPT 3/4" - Rigid
71143PR-114 3/4 9-1/2 10 Individual Male NPT 3/4" - Rigid
71143PR-120 3/4 10 10 Individual Male NPT 3/4" - Rigid
71143PR-126 3/4 10-1/2 10 Individual Male NPT 3/4" - Rigid
71143PR-132 3/4 11 10 Individual Male NPT 3/4" - Rigid
71143PR-138 3/4 11-1/2 10 Individual Male NPT 3/4" - Rigid
71143PR-144 3/4 12 10 Individual Male NPT 3/4" - Rigid
71143PR-150 3/4 12-1/2 10 Individual Male NPT 3/4" - Rigid
71143PR-156 3/4 13 10 Individual Male NPT 3/4" - Rigid
71143PR-162 3/4 13-1/2 10 Individual Male NPT 3/4" - Rigid
71143PR-168 3/4 14 10 Individual Male NPT 3/4" - Rigid
71143PR-174 3/4 14-1/2 10 Individual Male NPT 3/4" - Rigid
71143PR-180 3/4 15 10 Individual Male NPT 3/4" - Rigid
71143PR-186 3/4 15-1/2 10 Individual Male NPT 3/4" - Rigid
71143PR-192 3/4 16 10 Individual Male NPT 3/4" - Rigid
71143PR-198 3/4 16-1/2 10 Individual Male NPT 3/4" - Rigid
71143PR-204 3/4 17 10 Individual Male NPT 3/4" - Rigid
71143PRSK-96 3/4 8 10 Loose Male NPT 3/4" - Swivel
71143PRSK-102 3/4 8-1/2 10 Loose Male NPT 3/4" - Swivel
71143PRSK-108 3/4 9 10 Loose Male NPT 3/4" - Swivel
71143PRSK-114 3/4 9-1/2 10 Loose Male NPT 3/4" - Swivel
71143PRSK-120 3/4 10 10 Loose Male NPT 3/4" - Swivel
71143PRSK-126 3/4 10-1/2 10 Loose Male NPT 3/4" - Swivel
71143PRSK-132 3/4 11 10 Loose Male NPT 3/4" - Swivel
71143PRSK-138 3/4 11-1/2 10 Loose Male NPT 3/4" - Swivel
71143PRSK-144 3/4 12 10 Loose Male NPT 3/4" - Swivel
71143PRSK-150 3/4 12-1/2 10 Loose Male NPT 3/4" - Swivel
71143PRSK-156 3/4 13 10 Loose Male NPT 3/4" - Swivel
71143PRSK-162 3/4 13-1/2 10 Loose Male NPT 3/4" - Swivel
71143PRSK-168 3/4 14 10 Loose Male NPT 3/4" - Swivel
71143PRSK-174 3/4 14-1/2 10 Loose Male NPT 3/4" - Swivel
71143PRSK-180 3/4 15 10 Loose Male NPT 3/4" - Swivel
71143PRSK-186 3/4 15-1/2 10 Loose Male NPT 3/4" - Swivel
71143PRSK-192 3/4 16 10 Loose Male NPT 3/4" - Swivel
71141PRK-114 1 9-1/2 10 Loose Male NPT 1" - Rigid
71141PRK-120 1 10 10 Loose Male NPT 1" - Rigid
71141PRK-126 1 10-1/2 10 Loose Male NPT 1" - Rigid
71141PRK-132 1 11 10 Loose Male NPT 1" - Rigid
71141PRK-138 1 11-1/2 10 Loose Male NPT 1" - Rigid
71141PRK-144 1 12 10 Loose Male NPT 1" - Rigid
71141PRK-150 1 12-1/2 10 Loose Male NPT 1" - Rigid
71141PRK-156 1 13 10 Loose Male NPT 1" - Rigid
71141PRK-162 1 13-1/2 10 Loose Male NPT 1" - Rigid
71141PRK-168 1 14 10 Loose Male NPT 1" - Rigid
71141PRK-174 1 14-1/2 10 Loose Male NPT 1" - Rigid
71141PRK-180 1 15 5 Loose Male NPT 1" - Rigid
71141PRK-186 1 15-1/2 5 Loose Male NPT 1" - Rigid
71141PRK-192 1 16 5 Loose Male NPT 1" - Rigid
71141PRK-198 1 16-1/2 5 Loose Male NPT 1" - Rigid
71141PRK-204 1 17 5 Loose Male NPT 1" - Rigid
71141PRK-210 1 17-1/2 5 Loose Male NPT 1" - Rigid
71141PRK-216 1 18 5 Loose Male NPT 1" - Rigid
71141PRK-222 1 18-1/2 5 Loose Male NPT 1" - Rigid
71141PRK-228 1 19 5 Loose Male NPT 1" - Rigid
71141PRK-234 1 19-1/2 5 Loose Male NPT 1" - Rigid
71141PRK-240 1 20 5 Loose Male NPT 1" - Rigid
71141PR-96 1 8 10 Individual Male NPT 1" - Rigid
71141PR-102 1 8-1/2 10 Individual Male NPT 1" - Rigid
71141PR-108 1 9 10 Individual Male NPT 1" - Rigid
71141PR-114 1 9-1/2 10 Individual Male NPT 1" - Rigid
71141PR-120 1 10 10 Individual Male NPT 1" - Rigid
71141PR-126 1 10-1/2 10 Individual Male NPT 1" - Rigid
71141PR-132 1 11 10 Individual Male NPT 1" - Rigid
71141PR-138 1 11-1/2 10 Individual Male NPT 1" - Rigid
71141PR-144 1 12 10 Individual Male NPT 1" - Rigid
71141PR-150 1 12-1/2 10 Individual Male NPT 1" - Rigid
71141PR-156 1 13 10 Individual Male NPT 1" - Rigid
71141PR-162 1 13-1/2 10 Individual Male NPT 1" - Rigid
71143PRSK-198 3/4 16-1/2 10 Loose Male NPT 3/4" - Swivel
71143PRSK-204 3/4 17 10 Loose Male NPT 3/4" - Swivel
71143PRSK-210 3/4 17-1/2 10 Loose Male NPT 3/4" - Swivel
71143PRSK-216 3/4 18 10 Loose Male NPT 3/4" - Swivel
71143PRSK-222 3/4 18-1/2 10 Loose Male NPT 3/4" - Swivel
71143PRSK-228 3/4 19 10 Loose Male NPT 3/4" - Swivel
71143PRSK-234 3/4 19-1/2 10 Loose Male NPT 3/4" - Swivel
71143PRSK-240 3/4 20 10 Loose Male NPT 3/4" - Swivel
71143PRS-96 3/4 8 10 Individual Male NPT 3/4" - Swivel
71143PRS-102 3/4 8-1/2 10 Individual Male NPT 3/4" - Swivel
71143PRS-108 3/4 9 10 Individual Male NPT 3/4" - Swivel
71143PRS-114 3/4 9-1/2 10 Individual Male NPT 3/4" - Swivel
71143PRS-120 3/4 10 10 Individual Male NPT 3/4" - Swivel
71143PRS-126 3/4 10-1/2 10 Individual Male NPT 3/4" - Swivel
71143PRS-132 3/4 11 10 Individual Male NPT 3/4" - Swivel
71143PRS-138 3/4 11-1/2 10 Individual Male NPT 3/4" - Swivel
71143PRS-144 3/4 12 10 Individual Male NPT 3/4" - Swivel
71143PRS-150 3/4 12-1/2 10 Individual Male NPT 3/4" - Swivel
71143PRS-156 3/4 13 10 Individual Male NPT 3/4" - Swivel
71143PRS-162 3/4 13-1/2 10 Individual Male NPT 3/4" - Swivel
71143PRS-168 3/4 14 10 Individual Male NPT 3/4" - Swivel
71143PRS-174 3/4 14-1/2 10 Individual Male NPT 3/4" - Swivel
71143PRS-180 3/4 15 10 Individual Male NPT 3/4" - Swivel
71143PRS-186 3/4 15-1/2 10 Individual Male NPT 3/4" - Swivel
71143PRS-192 3/4 16 10 Individual Male NPT 3/4" - Swivel
71143PRS-198 3/4 16-1/2 10 Individual Male NPT 3/4" - Swivel
71143PRS-204 3/4 17 10 Individual Male NPT 3/4" - Swivel
71141PR-8 1 0.67 20 Loose Male NPT 1" - Rigid
71141PR-10 1 0.83 20 Loose Male NPT 1" - Rigid
71141PR-12 1 1 20 Loose Male NPT 1" - Rigid
71141PRK-96 1 8 10 Loose Male NPT 1" - Rigid
71141PRK-102 1 8-1/2 10 Loose Male NPT 1" - Rigid
71141PRK-108 1 9 10 Loose Male NPT 1" - Rigid

687PDC
687583